(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Machined holes are provided at both ends.
R2 may not be maintained depending on the dimension P.
Material: Equivalent to SKD11
Hardness: 60HRC~
Surface: 3000HV
Dg6 | Catalog No. | P 0.01 mm increments | B 0.1 mm increments | ||
---|---|---|---|---|---|
Type | D | ||||
10 | −0.005 −0.014 | (TiCN Coating) H−SDKLHM | 10 | 6.00~7.00 | 3.0~30.0 |
13 | −0.006 −0.017 | 13 | 7.00~9.00 | ||
16 | 16 | 9.00~12.00 | 3.0~50.0 | ||
20 | −0.007 −0.020 | 20 | 12.00~15.00 | ||
25 | 25 | 15.00~20.00 |
Alteration | Code | Spec. |
CH | A hole is drilled in the tip. φ2.5 for D10 φ3.5 for D13~25 SDKLHM/H-SDKLHM Only | |
PC | Dimension P change Pmin-1.0 ≦ PC <Pmin 0.01 mm increments Applicable for D16 or higher of SDKLHM and H-SDKLHM, and all sizes of SDSTHM and H-SDSTHM |
■Features
You can change the relief groove to R and choose the coating in order to reduce breakage and wear caused by high-tensile materials and thick steel plates.
■Compatibility table
Old standards | Enhanced version |
SNSTH | SNSTHM H-SNSTHM |
SDSTH | SDSTHM H-SDSTHM |
SDKLH | SDKLHM H-SDKLHM |
Part Number |
---|
H-SDKLHM10-P[6-7/0.01]-B[3-30/0.1] |
H-SDKLHM13-P[7-9/0.01]-B[3-30/0.1] |
H-SDKLHM16-P[9-12/0.01]-B[3-50/0.1] |
H-SDKLHM20-P[12-15/0.01]-B[3-50/0.1] |
H-SDKLHM25-P[15-20/0.01]-B[3-50/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | D (Shaft diameter) (mm) | Guide Diameter (mm) | Guide Length (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 14 Day(s) or more | 10 | 6 ~ 7 | 3 ~ 30 | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | 7 ~ 9 | 3 ~ 30 | ||
- | 1 Piece(s) | 14 Day(s) or more | 16 | 9 ~ 12 | 3 ~ 50 | ||
- | 1 Piece(s) | 14 Day(s) or more | 20 | 12 ~ 15 | 3 ~ 50 | ||
- | 1 Piece(s) | 14 Day(s) or more | 25 | 15 ~ 20 | 3 ~ 50 |
Part Number |
---|
Loading...
Dimension designation methods | P Size, B Size Specification |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy