(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Locating pilot pin for ultra high tensile steel with small head and one-side flat. Material is equivalent to SKD11.
There are machined holes on both ends.
Depending on the P dimension, R2 may not be maintained.
Material: Equivalent to SKD11
Hardness: 60HRC or more
Surface: 3,000 HV
Dg6 | Part Number | P 0.01 mm Increments | B 0.1 mm Increments | ||
---|---|---|---|---|---|
Type | D | ||||
10 | −0.005 −0.014 | SDKLHM | 10 | 6.00 to 7.00 | 3.0 to 30.0 |
13 | −0.006 −0.017 | 13 | 7.00 to 9.00 | ||
16 | 16 | 9.00 to 12.00 | 3.0 to 50.0 | ||
20 | −0.007 −0.020 | 20 | 12.00 to 15.00 | ||
25 | 25 | 15.00 to 20.00 |
Part Number | — | P | — | B | ||
SDKLHM13 | P8.48 | — | B26.5 |
Part Number | — | P | — | B | — | (CH) | ||
SDKLHM20 | — | P14.35 | — | B10.0 | — | CH |
Alterations | Code | Details |
CH | Bore a hole in the tip. φ2.5 for D10 φ3.5 for D13 to 25 Applicable to SDKLHM and H-SDKLHM only | |
PC | P Dimension Change Pmin-1.0 ≦ PC <Pmin 0.01 mm Increments Applicable to SDKLHM/H-SDKLHM of D16 and above, and SDSTHM/H-SDSTHM of all sizes. |
■ Features
In order to reduce breakage and wear caused by stamping high tensile steel and thick steel sheets, the relief groove was changed to fillet, and the coating can also be selected.
■Compatibility Table
Former Specification | Enhanced Version |
SNSTH | SNSTHM H-SNSTHM |
SDSTH | SDSTHM H-SDSTHM |
SDKLH | SDKLHM H-SDKLHM |
Part Number |
---|
SDKLHM10-P[6-7/0.01]-B[3-30/0.1] |
SDKLHM10-PC[5-6/0.01]-B[3-30/0.1] |
SDKLHM13-P[7-9/0.01]-B[3-30/0.1] |
SDKLHM13-PC[6-7/0.01]-B[3-30/0.1] |
SDKLHM16-P[9-12/0.01]-B[3-50/0.1] |
SDKLHM16-PC[8-9/0.01]-B[3-50/0.1] |
SDKLHM20-P[12-15/0.01]-B[3-50/0.1] |
SDKLHM20-PC[11-12/0.01]-B[3-50/0.1] |
SDKLHM25-P[15-20/0.01]-B[3-50/0.1] |
SDKLHM25-PC[14-15/0.01]-B[3-50/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | D (Shaft diameter) (mm) | Guide Diameter (mm) | Guide Length (mm) | Dimension P Change |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 10 | 6 ~ 7 | 3 ~ 30 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | - | 3 ~ 30 | 5 ~ 6 | ||
- | 1 Piece(s) | 8 Day(s) or more | 13 | 7 ~ 9 | 3 ~ 30 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 13 | - | 3 ~ 30 | 6 ~ 7 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 9 ~ 12 | 3 ~ 50 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | - | 3 ~ 50 | 8 ~ 9 | ||
- | 1 Piece(s) | 8 Day(s) or more | 20 | 12 ~ 15 | 3 ~ 50 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 20 | - | 3 ~ 50 | 11 ~ 12 | ||
- | 1 Piece(s) | 8 Day(s) or more | 25 | 15 ~ 20 | 3 ~ 50 | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 25 | - | 3 ~ 50 | 14 ~ 15 |
Loading...
Dimension designation methods | P Size, B Size Specification |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy