(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
(S) ≒ 1.0 to 1.6 x P.
R2 tip has a machined hole.
Material | Equivalent to SKD11 |
Hardness | 60HRC~ |
Surface: 3000HV |
M×P | Catalog No. | P 0.01 mm increments | B 0.1 mm increments | |
---|---|---|---|---|
Type | No. | |||
4×0.7 | (TiCN Coating) H−SNSTHM | 6 | 6.00~7.00 | 10.0~80.0 |
5×0.8 | 8 | 7.00~8.00 | ||
10 | 8.01~10.00 | |||
6×1.0 | 12 | 10.00~12.00 | ||
13 | 12.01~13.00 | |||
15 | 13.01~15.00 | |||
16 | 15.01~16.00 | |||
8×1.25 | 20 | 16.00~20.00 |
Catalog No. | - | P | - | B | ||
H-SNSTHM 8 | - | P7.00 | - | B10.0 |
Part Number |
---|
H-SNSTHM6-P[6-7/0.01]-B[10-80/0.1] |
H-SNSTHM8-P[7-8/0.01]-B[10-80/0.1] |
H-SNSTHM10-P[8.01-10/0.01]-B[10-80/0.1] |
H-SNSTHM12-P[10-12/0.01]-B[10-80/0.1] |
H-SNSTHM13-P[12.01-13/0.01]-B[10-80/0.1] |
H-SNSTHM15-P[13.01-15/0.01]-B[10-80/0.1] |
H-SNSTHM16-P[15.01-16/0.01]-B[10-80/0.1] |
H-SNSTHM20-P[16-20/0.01]-B[10-80/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | No. (Nominal diameter) (mm) | Guide Diameter (mm) | Guide Length (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 14 Day(s) or more | 6 | 6 ~ 7 | 10 ~ 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 8 | 7 ~ 8 | 10 ~ 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 10 | 8.01 ~ 10 | 10 ~ 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 12 | 10 ~ 12 | 10 ~ 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 13 | 12.01 ~ 13 | 10 ~ 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 15 | 13.01 ~ 15 | 10 ~ 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 16 | 15.01 ~ 16 | 10 ~ 80 | ||
- | 1 Piece(s) | 14 Day(s) or more | 20 | 16 ~ 20 | 10 ~ 80 |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy