(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Locating pilot pin for ultra high tensile steel with female thread. Material is SKD11.
(S) ≒ 1.0 to 1.6 × P.
There is a machined hole in the tip of R2.
Material | Equivalent to SKD11 |
Hardness | 60HRC or more |
Surface: 3,000 HV |
M × P | Part Number | P 0.01 mm Increments | B 0.1 mm Increments | |
---|---|---|---|---|
Type | No. | |||
4 × 0.7 | SNSTHM | 6 | 6.00 to 7.00 | 10.0 to 80.0 |
5 × 0.8 | 8 | 7.00 to 8.00 | ||
10 | 8.01 to 10.00 | |||
6 × 1.0 | 12 | 10.00 to 12.00 | ||
13 | 12.01 to 13.00 | |||
15 | 13.01 to 15.00 | |||
16 | 15.01 to 16.00 | |||
8 × 1.25 | 20 | 16.00 to 20.00 |
Part Number |
---|
SNSTHM6-P[6-7/0.01]-B[10-80/0.1] |
SNSTHM8-P[7-8/0.01]-B[10-80/0.1] |
SNSTHM10-P[8.01-10/0.01]-B[10-80/0.1] |
SNSTHM12-P[10-12/0.01]-B[10-80/0.1] |
SNSTHM13-P[12.01-13/0.01]-B[10-80/0.1] |
SNSTHM15-P[13.01-15/0.01]-B[10-80/0.1] |
SNSTHM16-P[15.01-16/0.01]-B[10-80/0.1] |
SNSTHM20-P[16-20/0.01]-B[10-80/0.1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | No. (Nominal diameter) (mm) | Guide Diameter (mm) | Guide Length (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 6 | 6 ~ 7 | 10 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 8 | 7 ~ 8 | 10 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | 8.01 ~ 10 | 10 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 12 | 10 ~ 12 | 10 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 13 | 12.01 ~ 13 | 10 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 15 | 13.01 ~ 15 | 10 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 16 | 15.01 ~ 16 | 10 ~ 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | 20 | 16 ~ 20 | 10 ~ 80 |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy