(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Nest guide for ultra high tensile steel. To reduce wear, flame hardened steel (HRC55) is used for the guide section with excellent wear resistance.
Material | (1) HMD5 | |
(2) SS400 | ||
Hardness | (1) 55HRC or more (hardened) |
H is the dimension at R60, before machining GRC.
■ Mounting Bolts and Other Accessories
M | Accessory |
---|---|
M10 | CB10-35 (2 pcs.), spring washer for M10 (2 pcs.) |
M12 | CB12-35 (2 pcs.), spring washer for M12 (2 pcs.) |
Part Number | 5 mm Increments | Mounting Bolt Hole M | |
---|---|---|---|
L | H | ||
NGNAH NGNHR NGNHL | 65 to 100 | 20 to 40 | M10 M12 |
105 to 150 | |||
155 to 200 |
■ Features
·HMD5 (flame hardened steel), which has excellent wear resistance, is used for the guiding part to reduce wear and tear caused by high tensile steel and thick steel sheets.
·The guide and mounting plate are fixed with 2 bolts and then welded along the outer perimeter, which reduces weld cracking and breakage as used repeatedly.
Part Number |
---|
NGNAH-[65-200/5]-[20-40/5]-M[10,12] |
NGNHL-[65-200/5]-[20-40/5]-M[10,12] |
NGNHR-[65-200/5]-[20-40/5]-M[10,12] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Orientation | L (Guide height) (mm) | H (Taper) (mm) | (Mounting Bolt Hole) (mm) |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 10 Day(s) or more | Center | 65 ~ 200 | 20 ~ 40 | 10 ~ 12 | ||
- | 1 Piece(s) | 10 Day(s) or more | Left hand type | 65 ~ 200 | 20 ~ 40 | 10 ~ 12 | ||
- | 1 Piece(s) | 10 Day(s) or more | Right hand type | 65 ~ 200 | 20 ~ 40 | 10 ~ 12 |
Loading...
Specification | Double Fixing Bolt Type |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy