(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For complete product overview and details on Key Flat Shank Jector Punches -RX Coating・HX Coating- see the sections below:
Select part number to Order Now/ Add to Cart
Shank diameter D Tolerance | Material Hardness | Catalog No. | ||
---|---|---|---|---|
Type | Tip shape | B Tip length | ||
D +0.005/0 | Powdered high-speed steel 64~67HRC Surface 3100HV | RX coating GRX-PJ GRX-PJV | Tip length (B) L > S | |
Powdered high-speed steel 64~67HRC Surface 3000HV | HX coating GHX-PJ GHX-PJV |
Catalog No. | L | 0.01 mm increments | B | H | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Tip shape | B Tip length | D | ||||||||||||||
min. P max. | P ⋅ Kmax. | W max. | P ⋅ Wmin. | R | |||||||||||||
-RX coating- GRX-PJ Spring reinforced type (D8~25) GRX-PJV -HX coating- GHX-PJ Spring reinforced type (D8~25) GHX-PJV | (4) | 40 | 50 | 60 | 70 | 80 | 1.00~2.80 | 3.97 | 2.80 | 1.00 | 8 | 7 | |||||
(5) | 40 | 50 | 60 | 70 | 80 | 2.00~3.80 | 4.97 | 3.80 | 2.00 | 8 | |||||||
(6) | 40 | 50 | 60 | 70 | 80 | 2.00~4.80 | 5.97 | 4.80 | 2.00 | 9 | |||||||
8 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 3.00~5.80 | 7.97 | 5.80 | 3.00 | 13 | 11 | ||||
10 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 3.00~7.80 | 9.97 | 7.80 | 3.00 | 13 | |||||
13 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 6.00~10.80 | 12.97 | 10.80 | 6.00 | 16 | |||||
16 | (40) | (50) | 60 | 70 | 80 | 90 | 100 | 10.00~13.80 | 15.97 | 13.80 | 6.00 | 19 | 19 | ||||
20 | (40) | (50) | 60 | 70 | 80 | 90 | 100 | 13.00~17.80 | 19.97 | 17.80 | 6.00 | 23 | |||||
25 | (40) | (50) | 60 | 70 | 80 | 90 | 100 | 18.00~22.80 | 24.97 | 22.80 | 6.00 | 28 | |||||
(4) | 50 | 60 | 70 | 80 | 1.00~2.80 | 3.97 | 2.80 | 2.00 | 13 | 7 | |||||||
(5) | 50 | 60 | 70 | 80 | 2.00~3.80 | 4.97 | 3.80 | 2.00 | 8 | ||||||||
(6) | 50 | 60 | 70 | 80 | 2.00~4.80 | 5.97 | 4.80 | 2.00 | 9 | ||||||||
8 | 50 | 60 | 70 | 80 | 90 | 100 | 3.00~5.80 | 7.97 | 5.80 | 3.00 | 19 | 11 | |||||
10 | 50 | 60 | 70 | 80 | 90 | 100 | 3.00~7.80 | 9.97 | 7.80 | 3.00 | 13 | ||||||
13 | 50 | 60 | 70 | 80 | 90 | 100 | 6.00~10.80 | 12.97 | 10.80 | 6.00 | 16 | ||||||
16 | 60 | 70 | 80 | 90 | 100 | 10.00~13.80 | 15.97 | 13.80 | 6.00 | 25 | 19 | ||||||
20 | 60 | 70 | 80 | 90 | 100 | 13.00~17.80 | 19.97 | 17.80 | 6.00 | 23 | |||||||
25 | 60 | 70 | 80 | 90 | 100 | 18.00~22.80 | 24.97 | 22.80 | 6.00 | 28 |
D=4~6 a=0.5 When D dimension is 4~6, dimension a is 0.5 mm. D=8~25 a=1 When D dimension is 8~25, dimension a is 1 mm. | ||
The spring constants of GRX-PJV and GHX-PJV are twice those of GRX-PJ and GHX-PJ respectively. | ||
: P ⋅ K > D-0.05 ℓ=0 If P ⋅ K > D-0.05 for a shaped punch, D -0.01/-0.03 (press-in lead) is not included. | ||
D(4), (5), and (6) are specifications available for GRX-PJ and GHX-PJ only. Spring reinforced types are available for D8~25 only. | ||
L(40) B=6 If full length is (40), tip length is 6 mm in all cases. | ||
L(50) B=13 If full length is (50), tip length is 13 mm in all cases. |
Part Number |
---|
GRX-PJAL4-[50-80/10]-P[1-2.8/0.01] |
GRX-PJAL4-LC[39-49.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL4-LC[50.1-59.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL4-LC[60.1-69.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL4-LC[70.1-79.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL4-LCT[39-49.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL4-LCT[50.1-59.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL4-LCT[60.1-69.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL4-LCT[70.1-79.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL4-LMT[39-49.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL4-LMT[50.1-59.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL4-LMT[60.1-69.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL4-LMT[70.1-79.9/0.1]-P[1-2.8/0.01] |
GRX-PJAL5-[50-80/10]-P[2-3.8/0.01] |
GRX-PJAL5-[50-80/10]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LC[39-49.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LC[39-49.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LC[50.1-59.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LC[50.1-59.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LC[60.1-69.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LC[60.1-69.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LC[70.1-79.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LC[70.1-79.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LCT[39-49.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LCT[39-49.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LCT[50.1-59.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LCT[50.1-59.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LCT[60.1-69.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LCT[60.1-69.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LCT[70.1-79.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LCT[70.1-79.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LMT[39-49.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LMT[39-49.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LMT[50.1-59.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LMT[50.1-59.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LMT[60.1-69.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LMT[60.1-69.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL5-LMT[70.1-79.9/0.1]-P[2-3.8/0.01] |
GRX-PJAL5-LMT[70.1-79.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL6-[50-80/10]-P[2-4.8/0.01] |
GRX-PJAL6-[50-80/10]-PC[1.8-1.99/0.01] |
GRX-PJAL6-LC[39-49.9/0.1]-P[2-4.8/0.01] |
GRX-PJAL6-LC[39-49.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL6-LC[50.1-59.9/0.1]-P[2-4.8/0.01] |
GRX-PJAL6-LC[50.1-59.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL6-LC[60.1-69.9/0.1]-P[2-4.8/0.01] |
GRX-PJAL6-LC[60.1-69.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL6-LC[70.1-79.9/0.1]-P[2-4.8/0.01] |
GRX-PJAL6-LC[70.1-79.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL6-LCT[39-49.9/0.1]-P[2-4.8/0.01] |
GRX-PJAL6-LCT[39-49.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL6-LCT[50.1-59.9/0.1]-P[2-4.8/0.01] |
GRX-PJAL6-LCT[50.1-59.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL6-LCT[60.1-69.9/0.1]-P[2-4.8/0.01] |
GRX-PJAL6-LCT[60.1-69.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL6-LCT[70.1-79.9/0.1]-P[2-4.8/0.01] |
GRX-PJAL6-LCT[70.1-79.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL6-LMT[39-49.9/0.1]-P[2-4.8/0.01] |
GRX-PJAL6-LMT[39-49.9/0.1]-PC[1.8-1.99/0.01] |
GRX-PJAL6-LMT[50.1-59.9/0.1]-P[2-4.8/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Jector | Tip shape | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | LCT (Head thickness tolerance change + total length alteration) (mm) | LMT(Head thickness tolerance change+Full length change) (mm) | PC (Tip dimension alteration) (mm) | R(Tip corner R) (mm) | W(Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | 50 ~ 80 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | 39 ~ 49.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | 50.1 ~ 59.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | 60.1 ~ 69.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | 70.1 ~ 79.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | - | 39 ~ 49.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | - | 50.1 ~ 59.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | - | 60.1 ~ 69.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | - | 70.1 ~ 79.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | - | - | 39 ~ 49.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | - | - | 50.1 ~ 59.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | - | - | 60.1 ~ 69.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 4 | 1 ~ 2.8 | - | - | - | 70.1 ~ 79.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | 50 ~ 80 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | 50 ~ 80 | - | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | 39 ~ 49.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | 39 ~ 49.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | 50.1 ~ 59.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | 50.1 ~ 59.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | 60.1 ~ 69.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | 60.1 ~ 69.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | 70.1 ~ 79.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | 70.1 ~ 79.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | - | 39 ~ 49.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | - | 39 ~ 49.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | - | 50.1 ~ 59.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | - | 50.1 ~ 59.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | - | 60.1 ~ 69.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | - | 60.1 ~ 69.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | - | 70.1 ~ 79.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | - | 70.1 ~ 79.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | - | - | 39 ~ 49.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | - | - | 39 ~ 49.9 | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | - | - | 50.1 ~ 59.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | - | - | 50.1 ~ 59.9 | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | - | - | 60.1 ~ 69.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | - | - | 60.1 ~ 69.9 | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | 2 ~ 3.8 | - | - | - | 70.1 ~ 79.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 5 | - | - | - | - | 70.1 ~ 79.9 | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | 2 ~ 4.8 | 50 ~ 80 | - | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | - | 50 ~ 80 | - | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | 2 ~ 4.8 | - | 39 ~ 49.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | - | - | 39 ~ 49.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | 2 ~ 4.8 | - | 50.1 ~ 59.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | - | - | 50.1 ~ 59.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | 2 ~ 4.8 | - | 60.1 ~ 69.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | - | - | 60.1 ~ 69.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | 2 ~ 4.8 | - | 70.1 ~ 79.9 | - | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | - | - | 70.1 ~ 79.9 | - | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | 2 ~ 4.8 | - | - | 39 ~ 49.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | - | - | - | 39 ~ 49.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | 2 ~ 4.8 | - | - | 50.1 ~ 59.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | - | - | - | 50.1 ~ 59.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | 2 ~ 4.8 | - | - | 60.1 ~ 69.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | - | - | - | 60.1 ~ 69.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | 2 ~ 4.8 | - | - | 70.1 ~ 79.9 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | - | - | - | 70.1 ~ 79.9 | - | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | 2 ~ 4.8 | - | - | - | 39 ~ 49.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | - | - | - | - | 39 ~ 49.9 | 1.8 ~ 1.99 | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | L | 6 | 2 ~ 4.8 | - | - | - | 50.1 ~ 59.9 | - | - | - | - |
Part Number |
---|
Loading...
Heavy-load punches | No | Material | Powdered high-speed steel | Surface treatment | RX Coat |
---|---|---|---|---|---|
Shank (mounting part) shape | Key flat | T (Head thickness/plate thickness)(mm) | 5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy