Punch with Key Groove -RX Coating/HX Coating-

Brand :
MISUMI
Caution
Product Description
For complete product overview and details on Punches with Key Grooves -RX Coating・HX Coating- see the sections below:
Drawing / Product specification

The tip edges are slightly rounded.
| Shank diameter D Tolerance | Material Hardness | Catalog No. | ||
|---|---|---|---|---|
| Type | Tip shape | B Tip length | ||
| Dm5 | Equivalent to SKH51 61~64HRC Surface 3100HV | RX-SHK |
|
Tip length(B) X>L>S |
| Powdered highspeed steel 64~67HRC Surface 3100HV | RX-PK | |||
| Equivalent to SKH51 61~64HRC Surface 3000HV | HX-SHK | |||
| Powdered highspeed steel 64~67HRC Surface 3000HV | HX-PK | |||
| D +0.005/0 | Equivalent to SKH51 61~64HRC Surface 3100HV | ARX-SHK | ||
| Powdered highspeed steel 64~67HRC Surface 3100HV | ARX-PK | |||
| Equivalent to SKH51 61~64HRC Surface 3000HV | AHX-SHK | |||
| Powdered highspeed steel 64~67HRC Surface 3000HV | AHX-PK | |||
For shank diameter tolerance D , select either m5 or +0.005/0.

Specification table
| Catalog No. | L | 0.01 mm increments | 0.1 mm increments | B | U Key groove depth | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
|
| T | ||||||||||||||
| Type | Tip shape | B Tip length | D | ||||||||||||||
| min. P max. | P・Kmax. | P・Wmin. | R | ||||||||||||||
| (Dm5) RX coating RX-SHK RX-PK HX coating HX-SHK HX-PK (D +0.005/0) RX coating ARX-SHK ARX-PK HX coating AHX-SHK AHX-PK |
|
| 3 | 40 | 50 | 60 | 70 | 80 | 1.00~2.99 | - | - | T>5.0 ※ | 8 | 0.5 | |||
| 4 | 40 | 50 | 60 | 70 | 80 | 1.00~3.99 | 3.97 | 1.00 | |||||||||
| 5 | 40 | 50 | 60 | 70 | 80 | 2.00~4.99 | 4.97 | 1.20 | |||||||||
| 6 | 40 | 50 | 60 | 70 | 80 | 2.00~5.99 | 5.97 | 1.50 | 1.0 | ||||||||
| 8 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 3.00~7.99 | 7.97 | 2.00 | 13 | 1.5 | |||||
| 10 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 3.00~9.99 | 9.97 | 2.50 | |||||||
| 13 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 6.00~12.99 | 12.97 | 3.00 | |||||||
| 16 | (40) | 50 | 60 | 70 | 80 | 90 | 100 | 10.00~15.99 | 15.97 | 4.00 | 19 | ||||||
| 3 | 50 | 60 | 70 | 80 | 1.00~2.99 | - | - | 13 | 0.5 | |||||||
| 4 | 50 | 60 | 70 | 80 | 1.00~3.99 | 3.97 | 2.00 | ||||||||||
| 5 | 50 | 60 | 70 | 80 | 2.00~4.99 | 4.97 | 2.00 | ||||||||||
| 6 | 50 | 60 | 70 | 80 | 2.00~5.99 | 5.97 | 2.00 | 1.0 | |||||||||
| 8 | 50 | 60 | 70 | 80 | 90 | 100 | 3.00~7.99 | 7.97 | 2.50 | 19 | 1.5 | ||||||
| 10 | 50 | 60 | 70 | 80 | 90 | 100 | 3.00~9.99 | 9.97 | 2.50 | ||||||||
| 13 | 50 | 60 | 70 | 80 | 90 | 100 | 6.00~12.99 | 12.97 | 3.00 | ||||||||
| 16 | 60 | 70 | 80 | 90 | 100 | 10.00~15.99 | 15.97 | 4.00 | 25 | ||||||||
| 3 | 50 | 60 | 70 | 80 | 1.20~2.99 | - | - | 19 | 0.5 | |||||||
| 4 | 50 | 60 | 70 | 80 | 1.20~3.99 | 3.97 | 2.00 | ||||||||||
| 5 | 60 | 70 | 80 | 2.00~4.99 | 4.97 | 3.50 | 25 | ||||||||||
| 6 | 60 | 70 | 80 | 2.00~5.99 | 5.97 | 3.50 | 1.0 | ||||||||||
| 8 | 60 | 70 | 80 | 90 | 100 | 3.00~7.99 | 7.97 | 5.00 | 30 | 1.5 | |||||||
| 10 | 60 | 70 | 80 | 90 | 100 | 3.00~9.99 | 9.97 | 5.00 | |||||||||
| 13 | 60 | 70 | 80 | 90 | 100 | 6.00~12.99 | 12.97 | 5.00 | |||||||||
| 16 | 70 | 80 | 90 | 100 | 10.00~15.99 | - | - | 40 | |||||||||
※ If no key groove is required, select T dimension that is the same as the full length L.
L(40) If full length is (40), tip length is 8 mm in all cases.
Order

Alterations

Related information
■Fixing keys for punches with key grooves








