(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Punch with Tap -RX Coating/HX Coating-

Punch with Tap -RX Coating/HX Coating-
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For complete product overview and details on Tapped Punches -RX Coating・HX Coating- see the sections below:


Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ARX-MPHAL5-[50-80/10]-P[2-4.99/0.01]
ARX-MPHAL5-[50-80/10]-PC[1-1.99/0.01]
ARX-MPHAL5-LC[27-79.9/0.1]-P[2-4.99/0.01]
ARX-MPHAL5-LC[27-79.9/0.1]-PC[1-1.99/0.01]
ARX-MPHAL6-[50-80/10]-P[2-5.99/0.01]
ARX-MPHAL6-[50-80/10]-PC[1-1.99/0.01]
ARX-MPHAL6-LC[27-79.9/0.1]-P[2-5.99/0.01]
ARX-MPHAL6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
ARX-MPHAL8-[50-100/10]-P[3-7.99/0.01]
ARX-MPHAL8-[50-100/10]-PC[1.5-2.99/0.01]
ARX-MPHAL8-LC[27-99.9/0.1]-P[3-7.99/0.01]
ARX-MPHAL8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
ARX-MPHAL10-[50-100/10]-P[3-9.99/0.01]
ARX-MPHAL10-[50-100/10]-PC[1.5-2.99/0.01]
ARX-MPHAL10-LC[27-99.9/0.1]-P[3-9.99/0.01]
ARX-MPHAL10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
ARX-MPHAL13-[50-100/10]-P[6-12.99/0.01]
ARX-MPHAL13-[50-100/10]-PC[3-5.99/0.01]
ARX-MPHAL13-LC[27-99.9/0.1]-P[6-12.99/0.01]
ARX-MPHAL13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
ARX-MPHAL16-[60-100/10]-P[10-15.99/0.01]
ARX-MPHAL16-[60-100/10]-PC[5-9.99/0.01]
ARX-MPHAL16-LC[27-99.9/0.1]-P[10-15.99/0.01]
ARX-MPHAL16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
ARX-MPHAL20-[60-100/10]-P[13-19.99/0.01]
ARX-MPHAL20-[60-100/10]-PC[6.5-12.99/0.01]
ARX-MPHAL20-LC[27-99.9/0.1]-P[13-19.99/0.01]
ARX-MPHAL20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01]
ARX-MPHAL25-[60-100/10]-P[18-24.99/0.01]
ARX-MPHAL25-[60-100/10]-PC[9-17.99/0.01]
ARX-MPHAL25-LC[27-99.9/0.1]-P[18-24.99/0.01]
ARX-MPHAL25-LC[27-99.9/0.1]-PC[9-17.99/0.01]
ARX-MPHAS5-[40-80/10]-P[2-4.99/0.01]
ARX-MPHAS5-[40-80/10]-PC[1-1.99/0.01]
ARX-MPHAS5-LC[27-79.9/0.1]-P[2-4.99/0.01]
ARX-MPHAS5-LC[27-79.9/0.1]-PC[1-1.99/0.01]
ARX-MPHAS6-[40-80/10]-P[2-5.99/0.01]
ARX-MPHAS6-[40-80/10]-PC[1-1.99/0.01]
ARX-MPHAS6-LC[27-79.9/0.1]-P[2-5.99/0.01]
ARX-MPHAS6-LC[27-79.9/0.1]-PC[1-1.99/0.01]
ARX-MPHAS8-[40-100/10]-P[3-7.99/0.01]
ARX-MPHAS8-[40-100/10]-PC[1.5-2.99/0.01]
ARX-MPHAS8-LC[27-99.9/0.1]-P[3-7.99/0.01]
ARX-MPHAS8-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
ARX-MPHAS10-[40-100/10]-P[3-9.99/0.01]
ARX-MPHAS10-[40-100/10]-PC[1.5-2.99/0.01]
ARX-MPHAS10-LC[27-99.9/0.1]-P[3-9.99/0.01]
ARX-MPHAS10-LC[27-99.9/0.1]-PC[1.5-2.99/0.01]
ARX-MPHAS13-[40-100/10]-P[6-12.99/0.01]
ARX-MPHAS13-[40-100/10]-PC[3-5.99/0.01]
ARX-MPHAS13-LC[27-99.9/0.1]-P[6-12.99/0.01]
ARX-MPHAS13-LC[27-99.9/0.1]-PC[3-5.99/0.01]
ARX-MPHAS16-[40-100/10]-P[10-15.99/0.01]
ARX-MPHAS16-[40-100/10]-PC[5-9.99/0.01]
ARX-MPHAS16-LC[27-99.9/0.1]-P[10-15.99/0.01]
ARX-MPHAS16-LC[27-99.9/0.1]-PC[5-9.99/0.01]
ARX-MPHAS20-[40-100/10]-P[13-19.99/0.01]
ARX-MPHAS20-[40-100/10]-PC[6.5-12.99/0.01]
ARX-MPHAS20-LC[27-99.9/0.1]-P[13-19.99/0.01]
ARX-MPHAS20-LC[27-99.9/0.1]-PC[6.5-12.99/0.01]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTip shape Shank diameter D tolerance B (Tip length) D (Shank diameter)
(mm)
P (Tip dimension)
(mm)
L (L dimension)
(mm)
LC (Total Length Change)
(mm)
W (Tip Dimension)
(mm)
PC (Tip Dimension Change)
(mm)
WC (Tip Dimension Change)
(mm)
R (Tip Corner R)
(mm)

-

1 Piece(s) 17 Day(s) or more A+0.005/0L52 ~ 4.9950 ~ 80-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L5-50 ~ 80--1 ~ 1.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L52 ~ 4.99-27 ~ 79.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L5--27 ~ 79.9-1 ~ 1.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L62 ~ 5.9950 ~ 80-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L6-50 ~ 80--1 ~ 1.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L62 ~ 5.99-27 ~ 79.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L6--27 ~ 79.9-1 ~ 1.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L83 ~ 7.9950 ~ 100-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L8-50 ~ 100--1.5 ~ 2.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L83 ~ 7.99-27 ~ 99.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L8--27 ~ 99.9-1.5 ~ 2.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L103 ~ 9.9950 ~ 100-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L10-50 ~ 100--1.5 ~ 2.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L103 ~ 9.99-27 ~ 99.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L10--27 ~ 99.9-1.5 ~ 2.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L136 ~ 12.9950 ~ 100-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L13-50 ~ 100--3 ~ 5.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L136 ~ 12.99-27 ~ 99.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L13--27 ~ 99.9-3 ~ 5.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L1610 ~ 15.9960 ~ 100-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L16-60 ~ 100--5 ~ 9.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L1610 ~ 15.99-27 ~ 99.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L16--27 ~ 99.9-5 ~ 9.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L2013 ~ 19.9960 ~ 100-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L20-60 ~ 100--6.5 ~ 12.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L2013 ~ 19.99-27 ~ 99.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L20--27 ~ 99.9-6.5 ~ 12.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L2518 ~ 24.9960 ~ 100-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L25-60 ~ 100--9 ~ 17.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0L2518 ~ 24.99-27 ~ 99.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0L25--27 ~ 99.9-9 ~ 17.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S52 ~ 4.9940 ~ 80-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S5-40 ~ 80--1 ~ 1.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S52 ~ 4.99-27 ~ 79.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S5--27 ~ 79.9-1 ~ 1.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S62 ~ 5.9940 ~ 80-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S6-40 ~ 80--1 ~ 1.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S62 ~ 5.99-27 ~ 79.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S6--27 ~ 79.9-1 ~ 1.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S83 ~ 7.9940 ~ 100-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S8-40 ~ 100--1.5 ~ 2.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S83 ~ 7.99-27 ~ 99.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S8--27 ~ 99.9-1.5 ~ 2.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S103 ~ 9.9940 ~ 100-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S10-40 ~ 100--1.5 ~ 2.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S103 ~ 9.99-27 ~ 99.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S10--27 ~ 99.9-1.5 ~ 2.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S136 ~ 12.9940 ~ 100-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S13-40 ~ 100--3 ~ 5.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S136 ~ 12.99-27 ~ 99.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S13--27 ~ 99.9-3 ~ 5.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S1610 ~ 15.9940 ~ 100-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S16-40 ~ 100--5 ~ 9.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S1610 ~ 15.99-27 ~ 99.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S16--27 ~ 99.9-5 ~ 9.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S2013 ~ 19.9940 ~ 100-----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S20-40 ~ 100--6.5 ~ 12.99--

-

1 Piece(s) 17 Day(s) or more A+0.005/0S2013 ~ 19.99-27 ~ 99.9----

-

1 Piece(s) 17 Day(s) or more A+0.005/0S20--27 ~ 99.9-6.5 ~ 12.99--

Loading...

Basic Information

Heavy-load punches No Shank type Single-stepped Jector None
Material Powdered high-speed steel Surface treatment RX Coat Shank (mounting part) shape Tapped
Specification Tap Standard Type
X
whatsapp-qr whatsapp-icon