(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For complete product overview and details on Jector Punches for Heavy Load-Configurable Full Length, Fixed B Type, RX Coating・HX Coating- see the sections below:
The jector pin pops out 2 mm for reinforced types, and 4 mm for other types.
Fine R is provided to the edge of the tip.
※ This is a jector punch which maintains the same tip length B even when L is changed.
Shank diameter D Tolerance | Material Hardness | Catalog No. | |||
---|---|---|---|---|---|
Type | Tip shape | B Tip length | |||
RX coating Surface 3100HV | HX coating Surface 3000HV | ||||
Dm5 | Powdered high-speed steel 64~67HRC | RX-LFAPJ Spring & Pin Reinforced Type RX-LFAPJV | HX-LFAPJ Spring & Pin Reinforced Type HX-LFAPJV | L>S | |
D +0.005/0 | ARX-LFAPJ Spring & Pin Reinforced Type ARX-LFAPJV | AHX-LFAPJ Spring & Pin Reinforced Type AHX-LFAPJV |
The shank diameter tolerance D is m5・ Select +0.005/0
Catalog No. | L 0.1 mm increments | 0.01 mm increments | 0.01 mm | B | H | |||||
---|---|---|---|---|---|---|---|---|---|---|
Type | Tip shape | B Tip length | D | |||||||
min. P max. | P・Kmax. | P・Wmin. | R | |||||||
Dm5 RX coating RX-LFAPJ Spring & Pin Reinforced Type RX-LFAPJV HX coating HX-LFAPJ Spring & Pin Reinforced Type HX-LFAPJV D +0.005/0 RX coating ARX-LFAPJ Spring & Pin Reinforced Type ARX-LFAPJV HX coating AHX-LFAPJ Spring & Pin Reinforced Type AHX-LFAPJV | 8 | 60.0~130.0 Spring & Pin Reinforced Type 70.0~100.0 | 4.00~7.99 | 7.97 | 4.00 | 13 | 13 | |||
10 | 5.00~9.99 | 9.97 | 5.00 | 15 | ||||||
13 | 6.00~12.99 | 12.97 | 6.00 | 18 | ||||||
16 | 70.0~130.0 Spring & Pin Reinforced Type 80.0~100.0 | 10.00~15.99 | 15.97 | 6.00 | 19 | 21 | ||||
20 | 13.00~19.99 | 19.97 | 6.00 | 25 | ||||||
25 | 18.00~24.99 | 24.97 | 6.00 | 30 | ||||||
8 | 70.0~130.0 Spring & Pin Reinforced Type 70.0~100.0 | 4.00~7.99 | 7.97 | 4.00 | 19 | 13 | ||||
10 | 5.00~9.99 | 9.97 | 5.00 | 15 | ||||||
13 | 6.00~12.99 | 12.97 | 6.00 | 18 | ||||||
16 | 80.0~130.0 Spring & Pin Reinforced Type 80.0~100.0 | 10.00~15.99 | 15.97 | 6.00 | 25 | 21 | ||||
20 | 13.00~19.99 | 19.97 | 6.00 | 25 | ||||||
25 | 18.00~24.99 | 24.97 | 6.00 | 30 |
The spring constant of RX-LFAPJV, ARX-LFAPJV, HX-LFAPJV, AHX-LFAPJV is twice that of RX-LFAPJ, ARX-LFAPJ, HX-LFAPJ, AHX-LFAPJ | |
![]() | When the tip shape ![]() |
![]() | When P·K > D -0.05 is set for the tip shape ![]() |
The jector hole conforms to the jector punch blank for punching thick plates. |
・For general jector punches, the tip length B is shortened when LC machining is specified, which caused various inconvenience.
・The dimension B keep type jector punch does not have a side hole in the shank, so it can be used as an air blow punch by removing the jector pin.
Part Number |
---|
ARX-LFAPJAL8-[70-130/0.1]-P[4-7.99/0.01] |
ARX-LFAPJAL10-[70-130/0.1]-P[5-9.99/0.01] |
ARX-LFAPJAL13-[70-130/0.1]-P[6-12.99/0.01] |
ARX-LFAPJAL16-[80-130/0.1]-P[10-15.99/0.01] |
ARX-LFAPJAL20-[80-130/0.1]-P[13-19.99/0.01] |
ARX-LFAPJAL25-[80-130/0.1]-P[18-24.99/0.01] |
ARX-LFAPJAS8-[60-130/0.1]-P[4-7.99/0.01] |
ARX-LFAPJAS10-[60-130/0.1]-P[5-9.99/0.01] |
ARX-LFAPJAS13-[60-130/0.1]-P[6-12.99/0.01] |
ARX-LFAPJAS16-[70-130/0.1]-P[10-15.99/0.01] |
ARX-LFAPJAS20-[70-130/0.1]-P[13-19.99/0.01] |
ARX-LFAPJAS25-[70-130/0.1]-P[18-24.99/0.01] |
ARX-LFAPJDL8-[70-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01] |
ARX-LFAPJDL10-[70-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01] |
ARX-LFAPJDL13-[70-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01] |
ARX-LFAPJDL16-[80-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01] |
ARX-LFAPJDL20-[80-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01] |
ARX-LFAPJDL25-[80-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01] |
ARX-LFAPJDS8-[60-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01] |
ARX-LFAPJDS10-[60-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01] |
ARX-LFAPJDS13-[60-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01] |
ARX-LFAPJDS16-[70-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01] |
ARX-LFAPJDS20-[70-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01] |
ARX-LFAPJDS25-[70-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01] |
ARX-LFAPJEL8-[70-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01] |
ARX-LFAPJEL10-[70-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01] |
ARX-LFAPJEL13-[70-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01] |
ARX-LFAPJEL16-[80-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01] |
ARX-LFAPJEL20-[80-130/0.1]-P[6-19.97/0.01]-W[6-19.97/0.01] |
ARX-LFAPJEL25-[80-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01] |
ARX-LFAPJES8-[60-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01] |
ARX-LFAPJES10-[60-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01] |
ARX-LFAPJES13-[60-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01] |
ARX-LFAPJES16-[70-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01] |
ARX-LFAPJES20-[70-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01] |
ARX-LFAPJES25-[70-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01] |
ARX-LFAPJGL8-[70-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01] |
ARX-LFAPJGL10-[70-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01] |
ARX-LFAPJGL13-[70-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01] |
ARX-LFAPJGL16-[80-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01] |
ARX-LFAPJGL20-[80-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01] |
ARX-LFAPJGL25-[80-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01] |
ARX-LFAPJGS8-[60-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01] |
ARX-LFAPJGS10-[60-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01] |
ARX-LFAPJGS13-[60-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01] |
ARX-LFAPJGS16-[70-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01] |
ARX-LFAPJGS20-[70-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01] |
ARX-LFAPJGS25-[70-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01] |
ARX-LFAPJRL8-[70-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01]-R[0.15-3.98/0.01] |
ARX-LFAPJRL10-[70-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01]-R[0.15-4.98/0.01] |
ARX-LFAPJRL13-[70-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01]-R[0.15-6.48/0.01] |
ARX-LFAPJRL16-[80-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01]-R[0.15-7.98/0.01] |
ARX-LFAPJRL20-[80-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01]-R[0.15-9.98/0.01] |
ARX-LFAPJRL25-[80-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01]-R[0.15-12.48/0.01] |
ARX-LFAPJRS8-[60-130/0.1]-P[4-7.99/0.01]-W[3-7.97/0.01]-R[0.15-3.98/0.01] |
ARX-LFAPJRS10-[60-130/0.1]-P[5-9.99/0.01]-W[3-9.97/0.01]-R[0.15-4.98/0.01] |
ARX-LFAPJRS13-[60-130/0.1]-P[6-12.99/0.01]-W[6-12.97/0.01]-R[0.15-6.48/0.01] |
ARX-LFAPJRS16-[70-130/0.1]-P[10-15.99/0.01]-W[6-15.97/0.01]-R[0.15-7.98/0.01] |
ARX-LFAPJRS20-[70-130/0.1]-P[13-19.99/0.01]-W[6-19.97/0.01]-R[0.15-9.98/0.01] |
ARX-LFAPJRS25-[70-130/0.1]-P[18-24.99/0.01]-W[6-24.97/0.01]-R[0.15-12.48/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Jector | Tip shape | Shank diameter D tolerance | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | W (Tip Dimension) (mm) | R (Tip Corner R) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 8 | 4 ~ 7.99 | 70 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 10 | 5 ~ 9.99 | 70 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 13 | 6 ~ 12.99 | 70 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 16 | 10 ~ 15.99 | 80 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 20 | 13 ~ 19.99 | 80 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | L | 25 | 18 ~ 24.99 | 80 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 8 | 4 ~ 7.99 | 60 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 10 | 5 ~ 9.99 | 60 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 13 | 6 ~ 12.99 | 60 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 16 | 10 ~ 15.99 | 70 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 20 | 13 ~ 19.99 | 70 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | A | +0.005/0 | S | 25 | 18 ~ 24.99 | 70 ~ 130 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 8 | 4 ~ 7.99 | 70 ~ 130 | 3 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 10 | 5 ~ 9.99 | 70 ~ 130 | 3 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 13 | 6 ~ 12.99 | 70 ~ 130 | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 16 | 10 ~ 15.99 | 80 ~ 130 | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 20 | 13 ~ 19.99 | 80 ~ 130 | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | L | 25 | 18 ~ 24.99 | 80 ~ 130 | 6 ~ 24.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 8 | 4 ~ 7.99 | 60 ~ 130 | 3 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 10 | 5 ~ 9.99 | 60 ~ 130 | 3 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 13 | 6 ~ 12.99 | 60 ~ 130 | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 16 | 10 ~ 15.99 | 70 ~ 130 | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 20 | 13 ~ 19.99 | 70 ~ 130 | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | D | +0.005/0 | S | 25 | 18 ~ 24.99 | 70 ~ 130 | 6 ~ 24.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 8 | 4 ~ 7.99 | 70 ~ 130 | 3 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 10 | 5 ~ 9.99 | 70 ~ 130 | 3 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 13 | 6 ~ 12.99 | 70 ~ 130 | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 16 | 10 ~ 15.99 | 80 ~ 130 | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 20 | 6 ~ 19.97 | 80 ~ 130 | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | L | 25 | 18 ~ 24.99 | 80 ~ 130 | 6 ~ 24.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | S | 8 | 4 ~ 7.99 | 60 ~ 130 | 3 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | S | 10 | 5 ~ 9.99 | 60 ~ 130 | 3 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | S | 13 | 6 ~ 12.99 | 60 ~ 130 | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | S | 16 | 10 ~ 15.99 | 70 ~ 130 | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | S | 20 | 13 ~ 19.99 | 70 ~ 130 | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | E | +0.005/0 | S | 25 | 18 ~ 24.99 | 70 ~ 130 | 6 ~ 24.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | L | 8 | 4 ~ 7.99 | 70 ~ 130 | 3 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | L | 10 | 5 ~ 9.99 | 70 ~ 130 | 3 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | L | 13 | 6 ~ 12.99 | 70 ~ 130 | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | L | 16 | 10 ~ 15.99 | 80 ~ 130 | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | L | 20 | 13 ~ 19.99 | 80 ~ 130 | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | L | 25 | 18 ~ 24.99 | 80 ~ 130 | 6 ~ 24.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | S | 8 | 4 ~ 7.99 | 60 ~ 130 | 3 ~ 7.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | S | 10 | 5 ~ 9.99 | 60 ~ 130 | 3 ~ 9.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | S | 13 | 6 ~ 12.99 | 60 ~ 130 | 6 ~ 12.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | S | 16 | 10 ~ 15.99 | 70 ~ 130 | 6 ~ 15.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | S | 20 | 13 ~ 19.99 | 70 ~ 130 | 6 ~ 19.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | G | +0.005/0 | S | 25 | 18 ~ 24.99 | 70 ~ 130 | 6 ~ 24.97 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | L | 8 | 4 ~ 7.99 | 70 ~ 130 | 3 ~ 7.97 | 0.15 ~ 3.98 | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | L | 10 | 5 ~ 9.99 | 70 ~ 130 | 3 ~ 9.97 | 0.15 ~ 4.98 | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | L | 13 | 6 ~ 12.99 | 70 ~ 130 | 6 ~ 12.97 | 0.15 ~ 6.48 | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | L | 16 | 10 ~ 15.99 | 80 ~ 130 | 6 ~ 15.97 | 0.15 ~ 7.98 | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | L | 20 | 13 ~ 19.99 | 80 ~ 130 | 6 ~ 19.97 | 0.15 ~ 9.98 | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | L | 25 | 18 ~ 24.99 | 80 ~ 130 | 6 ~ 24.97 | 0.15 ~ 12.48 | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | S | 8 | 4 ~ 7.99 | 60 ~ 130 | 3 ~ 7.97 | 0.15 ~ 3.98 | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | S | 10 | 5 ~ 9.99 | 60 ~ 130 | 3 ~ 9.97 | 0.15 ~ 4.98 | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | S | 13 | 6 ~ 12.99 | 60 ~ 130 | 6 ~ 12.97 | 0.15 ~ 6.48 | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | S | 16 | 10 ~ 15.99 | 70 ~ 130 | 6 ~ 15.97 | 0.15 ~ 7.98 | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | S | 20 | 13 ~ 19.99 | 70 ~ 130 | 6 ~ 19.97 | 0.15 ~ 9.98 | ||
- | 1 Piece(s) | 17 Day(s) or more | Standard type | R | +0.005/0 | S | 25 | 18 ~ 24.99 | 70 ~ 130 | 6 ~ 24.97 | 0.15 ~ 12.48 |
Part Number |
---|
Loading...
Heavy-load punches | Yes | Shank type | Single-stepped | Material | Powdered high-speed steel |
---|---|---|---|---|---|
Surface treatment | RX Coat | Shank (mounting part) shape | Standard | T (Head thickness/plate thickness)(mm) | 8 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy