(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For complete product overview and details on Shoulder Punches -Quill Type・RX Coating・HX Coating- see the sections below:
![]() | ■Punching Conditions and Coating Maps![]() This is only a guide. RW is recommended when focusing on quality, and RX is recommended when focusing on production volume. |
D | R1 | R2 | |
---|---|---|---|
1.6 | 2~3 | - | ≦0.2 |
2.0 | ≦16 | ||
2.5 | |||
3 | - | ≦0.5 |
The tip edge is slightly rounded.
The tip edge surface to be coated is polished before coating.
Shank diameter D Tolerance | Material Hardness | Catalog No. | |||
---|---|---|---|---|---|
Type | Tip shape | B Tip length | |||
RX coating Surface 3100HV | HX coating Surface 3000HV | ||||
Dm5 | Equivalent to SKH51 61~64HRC | RX-SH | HX-SH | Tip length(B) L>S | |
Powdered high-speed steel 64~67HRC | RX-PH | HX-PH | |||
Equivalent to SKH51 61~64HRC | Head thickness 5 mm RX-SHLT | Head thickness 5 mm HX-SHLT | |||
Powdered high-speed steel 64~67HRC | Head thickness 5 mm RX-PHLT | Head thickness 5 mm HX-PHLT | |||
D +0.005/0 | Equivalent to SKH51 61~64HRC | ARX-SH | AHX-SH | ||
Powdered high-speed steel 64~67HRC | ARX-PH | AHX-PH | |||
Equivalent to SKH51 61~64HRC | Head thickness 5 mm ARX-SHLT | Head thickness 5 mm AHX-SHLT | |||
Powdered high-speed steel 64~67HRC | Head thickness 5 mm ARX-PHLT | Head thickness 5 mm AHX-PHLT |
For shank diameter tolerance D, select either m5 or +0.005/0.
Catalog No. | L | 0.01 mm increments (0.001 mm increments for lapping) | 0.01 mm | H | T | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Type | Tip shape | B Tip length | D | ||||||||||||||||||
min. P max. | B | P・Kmax. | P・Wmin. | B | R | ||||||||||||||||
1.6 | (20) | (25) | 30 | 35 | 40 | 50 | 60 | 1.00~1.59 | 6 | - | - | - | 2.6 | 3 | |||||||
(Dm5) | (D +0.005/0) | 2.0 | (20) | (25) | 30 | 35 | 40 | 50 | 60 | 1.00~1.99 | 8 | 1.97 | 1.00 | 4 | 3.0 | ||||||
RX coating | 2.5 | (20) | (25) | 30 | 35 | 40 | 50 | 60 | 1.00~2.49 | 2.47 | 1.00 | 6 | 3.5 | ||||||||
RX-SH RX-PH | ARX-SH ARX-PH | 3 | 40 | 50 | 60 | 70 | 80 | 1.00~3.99 | - | 2.97 | 1.00 | 5 | 5 | ||||||||
HX coating | 1.6 | 30 | 35 | 40 | 50 | 60 | 1.00~1.59 | 8 | - | - | - | 2.6 | 3 | ||||||||
HX-SH HX-PH | AHX-SH AHX-PH | 2.0 | 30 | 35 | 40 | 50 | 60 | 1.00~1.99 | 10 | 1.97 | 1.00 | 6 | 3.0 | ||||||||
2.5 | 30 | 35 | 40 | 50 | 60 | 1.00~2.49 | 13 | 2.47 | 1.00 | 8 | 3.5 | ||||||||||
3 | 50 | 60 | 70 | 80 | 1.00~2.99 | - | 2.97 | 1.00 | 5 | 5 | |||||||||||
(Dm5) | (D +0.005/0) | 1.6 | (20) | (25) | 30 | 35 | 40 | 50 | 60 | 1.00~1.59 | 6 | - | - | - | 2.6 | 5 | |||||
RX coating | 2.0 | (20) | (25) | 30 | 35 | 40 | 50 | 60 | 1.00~1.99 | 8 | 1.97 | 1.00 | 4 | 3.0 | |||||||
RX-SHLT RX-PHLT | ARX-SHLT ARX-PHLT | 2.5 | (20) | (25) | 30 | 35 | 40 | 50 | 60 | 1.00~2.49 | 2.47 | 1.00 | 6 | 3.5 | |||||||
HX coating | 1.6 | 30 | 35 | 40 | 50 | 60 | 1.00~1.59 | 8 | - | - | - | 2.6 | 5 | ||||||||
HX-SHLT HX-PHLT | AHX-SHLT AHX-PHLT | 2.0 | 30 | 35 | 40 | 50 | 60 | 1.00~1.99 | 10 | 1.97 | 1.00 | 6 | 3.0 | ||||||||
2.5 | 30 | 35 | 40 | 50 | 60 | 1.00~2.49 | 13 | 2.47 | 1.00 | 8 | 3.5 |
![]() | If P > D-0.03 for ![]() |
![]() | If P ⋅ K > D-0.05 for ![]() |
L (20)・(25)B=4 If full length is (20) or (25), tip length is 4 mm in all cases. |
Part Number |
---|
ARX-PHAL1.6-[30,35,40,50,60]-P[1-1.59/0.01] |
ARX-PHAL1.6-LC[30-59.9/0.1]-P[1-1.59/0.01] |
ARX-PHAL1.6-LCT[30-59.9/0.1]-P[1-1.59/0.01] |
ARX-PHAL1.6-LMT[30-59.9/0.1]-P[1-1.59/0.01] |
ARX-PHAL2.0-[30,35,40,50,60]-P[1-1.99/0.01] |
ARX-PHAL2.0-LC[30-59.9/0.1]-P[1-1.99/0.01] |
ARX-PHAL2.0-LCT[30-59.9/0.1]-P[1-1.99/0.01] |
ARX-PHAL2.0-LMT[30-59.9/0.1]-P[1-1.99/0.01] |
ARX-PHAL2.5-[30,35,40,50,60]-P[1-2.49/0.01] |
ARX-PHAL2.5-LC[30-59.9/0.1]-P[1-2.49/0.01] |
ARX-PHAL2.5-LCT[30-59.9/0.1]-P[1-2.49/0.01] |
ARX-PHAL2.5-LMT[30-59.9/0.1]-P[1-2.49/0.01] |
ARX-PHAS1.6-[20,25,30,35,40,50,60]-P[1-1.59/0.01] |
ARX-PHAS1.6-LC[20-59.9/0.1]-P[1-1.59/0.01] |
ARX-PHAS1.6-LCT[20-59.9/0.1]-P[1-1.59/0.01] |
ARX-PHAS1.6-LMT[20-59.9/0.1]-P[1-1.59/0.01] |
ARX-PHAS2.0-[20,25,30,35,40,50,60]-P[1-1.99/0.01] |
ARX-PHAS2.0-LC[20-59.9/0.1]-P[1-1.99/0.01] |
ARX-PHAS2.0-LCT[20-59.9/0.1]-P[1-1.99/0.01] |
ARX-PHAS2.0-LMT[20-59.9/0.1]-P[1-1.99/0.01] |
ARX-PHAS2.5-[20,25,30,35,40,50,60]-P[1-2.49/0.01] |
ARX-PHAS2.5-LC[20-59.9/0.1]-P[1-2.49/0.01] |
ARX-PHAS2.5-LCT[20-59.9/0.1]-P[1-2.49/0.01] |
ARX-PHAS2.5-LMT[20-59.9/0.1]-P[1-2.49/0.01] |
ARX-PHDL2.0-[30,35,40,50,60]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHDL2.0-LC[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHDL2.0-LCT[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHDL2.0-LMT[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHDL2.5-[30,35,40,50,60]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHDL2.5-LC[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHDL2.5-LCT[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHDL2.5-LMT[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHDL3-[50-80/10]-P[1-2.97/0.01]-W[1-2.97/0.01] |
ARX-PHDL3-LC[50-79.9/0.1]-P[1-2.97/0.01]-W[1-2.97/0.01] |
ARX-PHDL3-LCT[50-79.9/0.1]-P[1-2.97/0.01]-W[1-2.97/0.01] |
ARX-PHDL3-LMT[50-79.9/0.1]-P[1-2.97/0.01]-W[1-2.97/0.01] |
ARX-PHDS2.0-[20,25,30,35,40,50,60]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHDS2.0-LC[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHDS2.0-LCT[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHDS2.0-LMT[20-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHDS2.5-[20,25,30,35,40,50,60]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHDS2.5-LC[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHDS2.5-LCT[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHDS2.5-LMT[20-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHDS3-[40-80/10]-P[1-2.97/0.01]-W[1-2.97/0.01] |
ARX-PHDS3-LC[36-79.9/0.1]-P[1-2.97/0.01]-W[1-2.97/0.01] |
ARX-PHDS3-LCT[36-79.9/0.1]-P[1-2.97/0.01]-W[1-2.97/0.01] |
ARX-PHDS3-LMT[36-79.9/0.1]-P[1-2.97/0.01]-W[1-2.97/0.01] |
ARX-PHEL2.0-[30,35,40,50,60]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHEL2.0-LC[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHEL2.0-LCT[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHEL2.0-LMT[30-59.9/0.1]-P[1-1.97/0.01]-W[1-1.97/0.01] |
ARX-PHEL2.5-[30,35,40,50,60]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHEL2.5-LC[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHEL2.5-LCT[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHEL2.5-LMT[30-59.9/0.1]-P[1-2.47/0.01]-W[1-2.47/0.01] |
ARX-PHEL3-[50-80/10]-P[1-2.97/0.01]-W[1-2.97/0.01] |
ARX-PHEL3-LC[50-79.9/0.1]-P[1-2.97/0.01]-W[1-2.97/0.01] |
ARX-PHEL3-LCT[50-79.9/0.1]-P[1-2.97/0.01]-W[1-2.97/0.01] |
ARX-PHEL3-LMT[50-79.9/0.1]-P[1-2.97/0.01]-W[1-2.97/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Tip shape | Material | Shank diameter D tolerance | B (Tip length) | D (Shank diameter) (mm) | P (Tip dimension) (mm) | L (L dimension) (mm) | T (Head thickness/plate thickness) (mm) | LMT (Head Thickness Tolerance Change + Total Length Change) (mm) | R (Tip Corner R) (mm) | W (Tip Dimension) (mm) | LC (Total Length Change) (mm) | LCT (Head Thickness Tolerance Change + Total Length Change) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | 30 ~ 60 | 3 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | - | 3 | - | - | - | 30 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | - | 3 | - | - | - | - | 30 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 1.6 | 1 ~ 1.59 | - | 3 | 30 ~ 59.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | 30 ~ 60 | 3 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | - | 3 | - | - | - | 30 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | - | 3 | - | - | - | - | 30 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.99 | - | 3 | 30 ~ 59.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | 30 ~ 60 | 3 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | - | 3 | - | - | - | 30 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | - | 3 | - | - | - | - | 30 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.49 | - | 3 | 30 ~ 59.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | 20 ~ 60 | 3 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | - | 3 | - | - | - | 20 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | - | 3 | - | - | - | - | 20 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 1.6 | 1 ~ 1.59 | - | 3 | 20 ~ 59.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.99 | 20 ~ 60 | 3 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.99 | - | 3 | - | - | - | 20 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.99 | - | 3 | - | - | - | - | 20 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.99 | - | 3 | 20 ~ 59.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.49 | 20 ~ 60 | 3 | - | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.49 | - | 3 | - | - | - | 20 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.49 | - | 3 | - | - | - | - | 20 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | A | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.49 | - | 3 | 20 ~ 59.9 | - | - | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 30 ~ 60 | 3 | - | - | 1 ~ 1.97 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | - | 3 | - | - | 1 ~ 1.97 | 30 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | - | 3 | - | - | 1 ~ 1.97 | - | 30 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | - | 3 | 30 ~ 59.9 | - | 1 ~ 1.97 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 30 ~ 60 | 3 | - | - | 1 ~ 2.47 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | - | 3 | - | - | 1 ~ 2.47 | 30 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | - | 3 | - | - | 1 ~ 2.47 | - | 30 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | - | 3 | 30 ~ 59.9 | - | 1 ~ 2.47 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 3 | 1 ~ 2.97 | 50 ~ 80 | 5 | - | - | 1 ~ 2.97 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 3 | 1 ~ 2.97 | - | 5 | - | - | 1 ~ 2.97 | 50 ~ 79.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 3 | 1 ~ 2.97 | - | 5 | - | - | 1 ~ 2.97 | - | 50 ~ 79.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | L | 3 | 1 ~ 2.97 | - | 5 | 50 ~ 79.9 | - | 1 ~ 2.97 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | 20 ~ 60 | 3 | - | - | 1 ~ 1.97 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | - | 3 | - | - | 1 ~ 1.97 | 20 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | - | 3 | - | - | 1 ~ 1.97 | - | 20 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 2.0 | 1 ~ 1.97 | - | 3 | 20 ~ 59.9 | - | 1 ~ 1.97 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | 20 ~ 60 | 3 | - | - | 1 ~ 2.47 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | - | 3 | - | - | 1 ~ 2.47 | 20 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | - | 3 | - | - | 1 ~ 2.47 | - | 20 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 2.5 | 1 ~ 2.47 | - | 3 | 20 ~ 59.9 | - | 1 ~ 2.47 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 3 | 1 ~ 2.97 | 40 ~ 80 | 5 | - | - | 1 ~ 2.97 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 3 | 1 ~ 2.97 | - | 5 | - | - | 1 ~ 2.97 | 36 ~ 79.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 3 | 1 ~ 2.97 | - | 5 | - | - | 1 ~ 2.97 | - | 36 ~ 79.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | D | Powdered high-speed steel | +0.005/0 | S | 3 | 1 ~ 2.97 | - | 5 | 36 ~ 79.9 | - | 1 ~ 2.97 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | 30 ~ 60 | 3 | - | - | 1 ~ 1.97 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | - | 3 | - | - | 1 ~ 1.97 | 30 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | - | 3 | - | - | 1 ~ 1.97 | - | 30 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 2.0 | 1 ~ 1.97 | - | 3 | 30 ~ 59.9 | - | 1 ~ 1.97 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | 30 ~ 60 | 3 | - | - | 1 ~ 2.47 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | - | 3 | - | - | 1 ~ 2.47 | 30 ~ 59.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | - | 3 | - | - | 1 ~ 2.47 | - | 30 ~ 59.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 2.5 | 1 ~ 2.47 | - | 3 | 30 ~ 59.9 | - | 1 ~ 2.47 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 3 | 1 ~ 2.97 | 50 ~ 80 | 5 | - | - | 1 ~ 2.97 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 3 | 1 ~ 2.97 | - | 5 | - | - | 1 ~ 2.97 | 50 ~ 79.9 | - | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 3 | 1 ~ 2.97 | - | 5 | - | - | 1 ~ 2.97 | - | 50 ~ 79.9 | ||
- | 1 Piece(s) | 17 Day(s) or more | E | Powdered high-speed steel | +0.005/0 | L | 3 | 1 ~ 2.97 | - | 5 | 50 ~ 79.9 | - | 1 ~ 2.97 | - | - |
Part Number |
---|
Loading...
Heavy-load punches | No | Shank type | Single-stepped | Jector | None |
---|---|---|---|---|---|
Surface treatment | RX Coat | Shank (mounting part) shape | Standard |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy