(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Gas Spring -Control Panels- G1/8 2-sided mounting type

Gas Spring -Control Panels- G1/8 2-sided mounting type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,176₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a two-sided mounting type control panel for outlet G1/8.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
LSCT-A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 26,176.00

1 Piece(s) 17 Day(s) 10

Loading...

  1. 1
 

Basic Information

Meter Display bar/psi Brand MISUMI Insertion Port G1/8
Width(mm) 138 Height(mm) 73.5

Please check the type/dimensions/specifications of the part LSCT-A in the Gas Spring -Control Panels- G1/8 2-sided mounting type series.

X
whatsapp-qr whatsapp-icon