Piping Parts -Hose- For Manual Tightening Type

Brand :
MISUMI
Caution
Product Description
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Outline Drawing / Product Specifications
Materials
(1) Hose
| Inner surface | Exterior |
|---|---|
| Polypropylene | Polyester |
(2) Joint S45C equivalent
Materials
(1) Hose
| Inner surface | Exterior |
|---|---|
| Polypropylene | Polyester |
(2) Joint S45C equivalent
Materials
(1) Hose
| Inner surface | Exterior |
|---|---|
| Polypropylene | Polyester |
(2) Joint S45C equivalent
| Part Number | L 5 mm Increments |
|---|---|
| LSHS5.1-SS | 110 to 5000 |
| LSHS5.1-SL | 115 to 5000 |
| LSHS5.1-LL | 120 to 5000 |
Please contact us for lengths over 5000 mm.
Hose specifications and performance
Specification Table
| Outer diameter mm | Normal Pressure MPa | Maximum burst pressure MPa | Minimum bending radius | |
|---|---|---|---|---|
| For hand-tightening type | 5.1 | 63 | 195 | R20 |
Ordering Example
Days to Ship
After confirming the part number, please press "Confirm Price" shown to the right to obtain a quote.
Alterations
| Part Number | — | L | — | (S) |
| LSHS5.1-SS | — | 400 | — | S010 |
