(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Rigid Flying Cam Units MGFLL / MEFLL 300 (θ=35-65)

Rigid Flying Cam Units MGFLL / MEFLL 300 (θ=35-65)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      311,130₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Highly rigid hanging cam unit for piercings, trims, and flanges. Cam width is 300, angle = 35-65.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
MEFLL300-35
MGFLL300-35
MGFLL300-40
MGFLL300-45
MGFLL300-50
MGFLL300-55
MGFLL300-60
MGFLL300-65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTilt angle
(°)
Type

₹ 311,130.00

1 Piece(s) 8 Day(s) -35Economy

₹ 547,860.00

1 Piece(s) 30 Day(s) 1035High precision / High durability

₹ 547,860.00

1 Piece(s) 30 Day(s) 1040High precision / High durability

₹ 547,860.00

1 Piece(s) 30 Day(s) 1045High precision / High durability

₹ 547,860.00

1 Piece(s) 30 Day(s) 1050High precision / High durability

₹ 547,860.00

1 Piece(s) 30 Day(s) 1055High precision / High durability

₹ 558,560.00

1 Piece(s) 30 Day(s) 1060High precision / High durability

₹ 558,560.00

1 Piece(s) 30 Day(s) 1065High precision / High durability

Loading...

  1. 1
 

Basic Information

Cam Types High Rigidity Installation space(mm) 300 Capacity(tonf) 60
X
whatsapp-qr whatsapp-icon