(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Straight Pilot Punches DLC Coating

Straight Pilot Punches  DLC Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A straight pilot punch with DLC coating that features a low coefficient of friction. This is effective when the workpiece is aluminum-based material.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
N-HATTC1.6-[42-62/10]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
N-HATTC2.0-[42-62/10]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LC[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LCT[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.0-LMT[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
N-HATTC2.5-[42-62/10]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
N-HATTC3-[42-82/10]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LC[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LCT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC3-LMT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
N-HATTC4-[42-82/10]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LC[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LCT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC4-LMT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
N-HATTC5-[42-82/10]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LC[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LCT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC5-LMT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
N-HATTC6-[42-82/10]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LC[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LCT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC6-LMT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
N-HATTC8-[42-82/10]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LC[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LCT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC8-LMT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-HATTC10-[42-82/10]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LC[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LCT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC10-LMT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-HATTC13-[42-82/10]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LC[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LCT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC13-LMT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
N-HATTC16-[42-82/10]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LC[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LCT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC16-LMT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
N-HATTC20-[42-82/10]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LC[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LCT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC20-LMT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
N-HATTC25-[42-82/10]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LC[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LCT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HATTC25-LMT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
N-HSTC1.6-[42-62/10]-P[1-1.6/0.01]
N-HSTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]
N-HSTC2-[42-62/10]-P[1-2/0.01]
N-HSTC2-LC[25-61.9/0.1]-P[1-2/0.01]
N-HSTC2-LCT[25-61.9/0.1]-P[1-2/0.01]
N-HSTC2-LMT[25-61.9/0.1]-P[1-2/0.01]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.610 ~ 3042 ~ 62---1 ~ 1.6

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.610 ~ 30-25 ~ 61.9--1 ~ 1.6

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.610 ~ 30--25 ~ 61.9-1 ~ 1.6

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1.610 ~ 30---25 ~ 61.91 ~ 1.6

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.010 ~ 3042 ~ 62---1 ~ 2

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.010 ~ 30-25 ~ 61.9--1 ~ 2

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.010 ~ 30--25 ~ 61.9-1 ~ 2

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.010 ~ 30---25 ~ 61.91 ~ 2

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.510 ~ 3042 ~ 62---1.5 ~ 2.5

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.510 ~ 30-25 ~ 61.9--1.5 ~ 2.5

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.510 ~ 30--25 ~ 61.9-1.5 ~ 2.5

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2.510 ~ 30---25 ~ 61.91.5 ~ 2.5

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent310 ~ 3042 ~ 82---2 ~ 3

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent310 ~ 30-25 ~ 81.9--2 ~ 3

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent310 ~ 30--25 ~ 81.9-2 ~ 3

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent310 ~ 30---25 ~ 81.92 ~ 3

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent410 ~ 3042 ~ 82---3 ~ 4

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent410 ~ 30-25 ~ 81.9--3 ~ 4

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent410 ~ 30--25 ~ 81.9-3 ~ 4

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent410 ~ 30---25 ~ 81.93 ~ 4

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent510 ~ 3042 ~ 82---4 ~ 5

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent510 ~ 30-25 ~ 81.9--4 ~ 5

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent510 ~ 30--25 ~ 81.9-4 ~ 5

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent510 ~ 30---25 ~ 81.94 ~ 5

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent610 ~ 3042 ~ 82---5 ~ 6

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent610 ~ 30-25 ~ 81.9--5 ~ 6

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent610 ~ 30--25 ~ 81.9-5 ~ 6

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent610 ~ 30---25 ~ 81.95 ~ 6

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent815 ~ 3042 ~ 82---6 ~ 8

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent815 ~ 30-25 ~ 81.9--6 ~ 8

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent815 ~ 30--25 ~ 81.9-6 ~ 8

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent815 ~ 30---25 ~ 81.96 ~ 8

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1015 ~ 3042 ~ 82---8 ~ 10

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1015 ~ 30-25 ~ 81.9--8 ~ 10

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1015 ~ 30--25 ~ 81.9-8 ~ 10

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1015 ~ 30---25 ~ 81.98 ~ 10

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1315 ~ 3042 ~ 82---10 ~ 13

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1315 ~ 30-25 ~ 81.9--10 ~ 13

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1315 ~ 30--25 ~ 81.9-10 ~ 13

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1315 ~ 30---25 ~ 81.910 ~ 13

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1615 ~ 3042 ~ 82---13 ~ 16

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1615 ~ 30-25 ~ 81.9--13 ~ 16

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1615 ~ 30--25 ~ 81.9-13 ~ 16

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent1615 ~ 30---25 ~ 81.913 ~ 16

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2020 ~ 3042 ~ 82---16 ~ 20

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2020 ~ 30-25 ~ 81.9--16 ~ 20

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2020 ~ 30--25 ~ 81.9-16 ~ 20

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2020 ~ 30---25 ~ 81.916 ~ 20

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2525 ~ 3042 ~ 82---20 ~ 25

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2525 ~ 30-25 ~ 81.9--20 ~ 25

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2525 ~ 30--25 ~ 81.9-20 ~ 25

-

1 Piece(s) 13 Day(s) or more 10Sharp tip angleSKH51 Equivalent2525 ~ 30---25 ~ 81.920 ~ 25

-

1 Piece(s) 13 Day(s) or more 10Tip RSKH51 Equivalent1.6-42 ~ 62---1 ~ 1.6

-

1 Piece(s) 13 Day(s) or more 10Tip RSKH51 Equivalent1.6--25 ~ 61.9--1 ~ 1.6

-

1 Piece(s) 13 Day(s) or more 10Tip RSKH51 Equivalent1.6---25 ~ 61.9-1 ~ 1.6

-

1 Piece(s) 13 Day(s) or more 10Tip RSKH51 Equivalent1.6----25 ~ 61.91 ~ 1.6

-

1 Piece(s) 13 Day(s) or more 10Tip RSKH51 Equivalent2.0-42 ~ 62---1 ~ 2

-

1 Piece(s) 13 Day(s) or more 10Tip RSKH51 Equivalent2.0--25 ~ 61.9--1 ~ 2

-

1 Piece(s) 13 Day(s) or more 10Tip RSKH51 Equivalent2.0---25 ~ 61.9-1 ~ 2

-

1 Piece(s) 13 Day(s) or more 10Tip RSKH51 Equivalent2.0----25 ~ 61.91 ~ 2

Loading...

 

Basic Information

Shank type Straight Surface treatment Without DLC foundation Mounting plate Punch plate
Shank (mounting part) shape Standard