(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pilot Punches with Key Grooves TiCN Coating, HW Coating, DLC Coating

Pilot Punches with Key Grooves TiCN Coating, HW Coating, DLC Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a type of pilot punch that is fixed with a key. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AH-HATKAL3-[52-62/10]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL3-LC[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL3-LCT[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL4-[52-62/10]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL4-LC[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL4-LCT[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-[52-62/10]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-[52-62/10]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LCT[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL5-LCT[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-[52-62/10]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-[52-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LCT[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL6-LCT[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LC[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LCT[32-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL8-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-92/0.1]
AH-HATKAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LC[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LC[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LCT[32-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL10-LCT[32-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LC[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LC[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LCT[32-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL13-LCT[32-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-[62-82/10]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-[62-82/10]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LC[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LC[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LCT[32-81.9/0.1]-P[10-15.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAL16-LCT[32-81.9/0.1]-PC[5-9.99/0.01]-A[10-30/5]-T[5.1-102/0.1]
AH-HATKAS3-[42-62/10]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS3-LC[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS3-LCT[32-61.9/0.1]-P[1-2.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS4-[42-62/10]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS4-LC[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS4-LCT[32-61.9/0.1]-P[1-3.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-[42-62/10]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-[42-62/10]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LC[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LC[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LCT[32-61.9/0.1]-P[2-4.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS5-LCT[32-61.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-[42-62/10]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-[42-62/10]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LC[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LC[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LCT[32-61.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]-T[5.1-72/0.1]
AH-HATKAS6-LCT[32-61.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]-T[5.1-72/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Surface treatment Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
T (Key groove position)
(mm)

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L352 ~ 6210 ~ 30--1 ~ 2.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L3-10 ~ 3032 ~ 61.9-1 ~ 2.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L3-10 ~ 30-32 ~ 61.91 ~ 2.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L452 ~ 6210 ~ 30--1 ~ 3.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L4-10 ~ 3032 ~ 61.9-1 ~ 3.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L4-10 ~ 30-32 ~ 61.91 ~ 3.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L552 ~ 6210 ~ 30--2 ~ 4.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L552 ~ 6210 ~ 30---1 ~ 1.995.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 3032 ~ 61.9-2 ~ 4.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 3032 ~ 61.9--1 ~ 1.995.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 30-32 ~ 61.92 ~ 4.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L5-10 ~ 30-32 ~ 61.9-1 ~ 1.995.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L652 ~ 6210 ~ 30--2.5 ~ 5.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L652 ~ 6210 ~ 30---1.25 ~ 2.495.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 3032 ~ 61.9-2.5 ~ 5.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 3032 ~ 61.9--1.25 ~ 2.495.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 30-32 ~ 61.92.5 ~ 5.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L6-10 ~ 30-32 ~ 61.9-1.25 ~ 2.495.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L852 ~ 8210 ~ 30--3 ~ 7.99-5.1 ~ 92

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L852 ~ 8210 ~ 30---1.5 ~ 2.995.1 ~ 92

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 3032 ~ 81.9-3 ~ 7.99-5.1 ~ 92

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 3032 ~ 81.9--1.5 ~ 2.995.1 ~ 92

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 30-32 ~ 81.93 ~ 7.99-5.1 ~ 92

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L8-10 ~ 30-32 ~ 81.9-1.5 ~ 2.995.1 ~ 92

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1052 ~ 8210 ~ 30--3 ~ 9.99-5.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1052 ~ 8210 ~ 30---1.5 ~ 2.995.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 3032 ~ 81.9-3 ~ 9.99-5.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 3032 ~ 81.9--1.5 ~ 2.995.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 30-32 ~ 81.93 ~ 9.99-5.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L10-10 ~ 30-32 ~ 81.9-1.5 ~ 2.995.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1352 ~ 8210 ~ 30--6 ~ 12.99-5.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1352 ~ 8210 ~ 30---3 ~ 5.995.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 3032 ~ 81.9-6 ~ 12.99-5.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 3032 ~ 81.9--3 ~ 5.995.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 30-32 ~ 81.96 ~ 12.99-5.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L13-10 ~ 30-32 ~ 81.9-3 ~ 5.995.1 ~ 102

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1662 ~ 8210 ~ 30--10 ~ 15.99-5.1 ~ 102

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L1662 ~ 8210 ~ 30---5 ~ 9.995.1 ~ 102

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 3032 ~ 81.9-10 ~ 15.99-5.1 ~ 102

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 3032 ~ 81.9--5 ~ 9.995.1 ~ 102

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 30-32 ~ 81.910 ~ 15.99-5.1 ~ 102

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0L16-10 ~ 30-32 ~ 81.9-5 ~ 9.995.1 ~ 102

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S342 ~ 6210 ~ 30--1 ~ 2.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S3-10 ~ 3032 ~ 61.9-1 ~ 2.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S3-10 ~ 30-32 ~ 61.91 ~ 2.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S442 ~ 6210 ~ 30--1 ~ 3.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S4-10 ~ 3032 ~ 61.9-1 ~ 3.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S4-10 ~ 30-32 ~ 61.91 ~ 3.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S542 ~ 6210 ~ 30--2 ~ 4.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S542 ~ 6210 ~ 30---1 ~ 1.995.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 3032 ~ 61.9-2 ~ 4.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 3032 ~ 61.9--1 ~ 1.995.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 30-32 ~ 61.92 ~ 4.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S5-10 ~ 30-32 ~ 61.9-1 ~ 1.995.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S642 ~ 6210 ~ 30--2.5 ~ 5.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S642 ~ 6210 ~ 30---1.25 ~ 2.495.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 3032 ~ 61.9-2.5 ~ 5.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 3032 ~ 61.9--1.25 ~ 2.495.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 30-32 ~ 61.92.5 ~ 5.99-5.1 ~ 72

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN+0.005/0S6-10 ~ 30-32 ~ 61.9-1.25 ~ 2.495.1 ~ 72

Loading...

 

Basic Information

Shank type Standard Mounting plate Punch plate Shank (mounting part) shape With key groove