(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Lifting Bars

Lifting Bars

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,194₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
HLFB25
HLFB35
HLFB40
HLFB50
HLFB65
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD (Outer diameter)
(mm)

₹ 2,194.00

1 Piece(s) Available 25 Day(s) 1025

₹ 3,168.00

1 Piece(s) Available Same day 1035

₹ 4,140.00

1 Piece(s) Available Same day 1040

₹ 6,120.00

1 Piece(s) Available Same day 1050

₹ 7,285.00

1 Piece(s) Available Same day 1065

Loading...

  1. 1
 

Basic Information

Shape Bar
X
whatsapp-qr whatsapp-icon