(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High-load urethane with full length designation AX/CX type. It is a cylindrical type.
Part Number |
---|
AX15-[10-200/1] |
AX20-[10-200/1] |
AX25-[10-200/1] |
AX30-[10-200/1] |
AX40-[10-200/1] |
AX50-[10-200/1] |
AX60-[10-200/1] |
AX80-[10-200/1] |
AX100-[10-200/1] |
CX8-[10-200/1] |
CX10-[10-200/1] |
CX15-[10-200/1] |
CX20-[10-200/1] |
CX25-[10-200/1] |
CX30-[10-200/1] |
CX40-[10-200/1] |
CX50-[10-200/1] |
CX60-[10-200/1] |
CX80-[10-200/1] |
CX100-[10-200/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Hole/counterbore | L Dimension (L) (mm) | D (Outer diameter) (mm) |
---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | Hole | 10 ~ 200 | 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | Hole | 10 ~ 200 | 20 | ||
- | 1 Piece(s) | 8 Day(s) or more | Hole | 10 ~ 200 | 25 | ||
- | 1 Piece(s) | 8 Day(s) or more | Hole | 10 ~ 200 | 30 | ||
- | 1 Piece(s) | 8 Day(s) or more | Hole | 10 ~ 200 | 40 | ||
- | 1 Piece(s) | 8 Day(s) or more | Hole | 10 ~ 200 | 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | Hole | 10 ~ 200 | 60 | ||
- | 1 Piece(s) | 8 Day(s) or more | Hole | 10 ~ 200 | 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | Hole | 10 ~ 200 | 100 | ||
- | 1 Piece(s) | 8 Day(s) or more | None | 10 ~ 200 | 8 | ||
- | 1 Piece(s) | 8 Day(s) or more | None | 10 ~ 200 | 10 | ||
- | 1 Piece(s) | 8 Day(s) or more | None | 10 ~ 200 | 15 | ||
- | 1 Piece(s) | 8 Day(s) or more | None | 10 ~ 200 | 20 | ||
- | 1 Piece(s) | 8 Day(s) or more | None | 10 ~ 200 | 25 | ||
- | 1 Piece(s) | 8 Day(s) or more | None | 10 ~ 200 | 30 | ||
- | 1 Piece(s) | 8 Day(s) or more | None | 10 ~ 200 | 40 | ||
- | 1 Piece(s) | 8 Day(s) or more | None | 10 ~ 200 | 50 | ||
- | 1 Piece(s) | 8 Day(s) or more | None | 10 ~ 200 | 60 | ||
- | 1 Piece(s) | 8 Day(s) or more | None | 10 ~ 200 | 80 | ||
- | 1 Piece(s) | 8 Day(s) or more | None | 10 ~ 200 | 100 |
Loading...
Urethane type | Urethanes for heavy loads, shore A90 | Shape | Pillar shape |