(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Embossed Shooter Plates

Embossed Shooter Plates

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,946₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is an embossed shooter plate that is effective for scrap shooters where the angle cannot be adjusted because the contact area with scrap is small.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
EBSP-1000-1000
EBSP-1000-2000
EBSP-500-1000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSA dimension
(mm)
B dimension
(mm)

₹ 10,120.00

1 Piece(s) Same day 1010001000

₹ 18,975.00

1 Piece(s) Same day 1010002000

₹ 5,945.50

1 Piece(s) Same day 105001000

Loading...

  1. 1
 
X
whatsapp-qr whatsapp-icon