(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Button die surface treatment products are now available for the first time! Strengthen the cutting edge and inner surface!
New surface treatment technology solves problems such as ``I want to extend the lifespan of button dies as well as punches'' and ``I'm going through trial and error in coating button dies.'' font color="red">"α Processing®"is the solution.
[Characteristics of α Treatment®]
・Achieve improved hardness without impairing toughness through nanocrystallization on the treated surface!
・Compared to conventional surface treatments, it can be strengthened by minimizing changes in the current dimensions, cutting edge shape, and groove shape to prevent scrap removal!
・By forming a micro-texture on the treated surface, the coefficient of friction is reducedImproved sliding properties!
Part Number |
---|
A-MSD3-[16,20]-P[0.3-1/0.01] |
A-MSD3-[16,20]-PC[1.01-1.2/0.01] |
A-MSD3-LC[10-19.9/0.1]-P[0.3-1/0.01] |
A-MSD3-LC[10-19.9/0.1]-PC[1.01-1.2/0.01] |
A-MSD3-SLC[10-19.9/0.01]-P[0.3-1/0.01] |
A-MSD3-SLC[10-19.9/0.01]-PC[1.01-1.2/0.01] |
A-MSD4-[16,20,22,25,28,30]-P[0.5-2/0.01] |
A-MSD4-[16,20,22,25,28,30]-PC[1.01-2.2/0.01] |
A-MSD4-LC[10-29.9/0.1]-P[0.5-2/0.01] |
A-MSD4-LC[10-29.9/0.1]-PC[1.01-2.2/0.01] |
A-MSD4-SLC[10-29.99/0.01]-P[0.5-2/0.01] |
A-MSD4-SLC[10-29.99/0.01]-PC[1.01-2.2/0.01] |
A-MSD5-[16,20,22,25,28,30]-P[0.5-2.5/0.01] |
A-MSD5-[16,20,22,25,28,30]-PC[2.51-2.7/0.01] |
A-MSD5-LC[10-29.9/0.1]-P[0.5-2.5/0.01] |
A-MSD5-LC[10-29.9/0.1]-PC[2.51-2.7/0.01] |
A-MSD5-SLC[10-29.99/0.01]-P[0.5-2.5/0.01] |
A-MSD5-SLC[10-29.99/0.01]-PC[2.51-2.7/0.01] |
A-MSD6-[16,20,22,25,28,30,32,35]-P[1-3/0.01] |
A-MSD6-[16,20,22,25,28,30,32,35]-PC[0.5-0.99/0.01] |
A-MSD6-[16,20,22,25,28,30,32,35]-PC[3.01-3.2/0.01] |
A-MSD6-LC[10-34.9/0.1]-P[1-3/0.01] |
A-MSD6-LC[10-34.9/0.1]-PC[0.5-0.99/0.01] |
A-MSD6-LC[10-34.9/0.1]-PC[3.01-3.2/0.01] |
A-MSD6-SLC[10-34.99/0.01]-P[1-3/0.01] |
A-MSD6-SLC[10-34.99/0.01]-PC[0.5-0.99/0.01] |
A-MSD6-SLC[10-34.99/0.01]-PC[3.01-3.2/0.01] |
A-MSD8-[16,20,22,25,28,30,32,35]-P[1-4/0.01] |
A-MSD8-[16,20,22,25,28,30,32,35]-PC[0.5-4.195/0.01] |
A-MSD8-LC[10-34.9/0.1]-P[1-4/0.01] |
A-MSD8-LC[10-34.9/0.1]-PC[0.5-4.195/0.01] |
A-MSD8-SLC[10-34.99/0.01]-P[1-4/0.01] |
A-MSD8-SLC[10-34.99/0.01]-PC[0.5-4.195/0.01] |
A-MSD10-[16,20,22,25,28,30,32,35]-P[2-6/0.01] |
A-MSD10-[16,20,22,25,28,30,32,35]-PC[1-1.99/0.01] |
A-MSD10-[16,20,22,25,28,30,32,35]-PC[6.01-6.2/0.01] |
A-MSD10-LC[10-34.9/0.1]-P[2-6/0.01] |
A-MSD10-LC[10-34.9/0.1]-PC[1-1.99/0.01] |
A-MSD10-LC[10-34.9/0.1]-PC[6.01-6.2/0.01] |
A-MSD10-SLC[10-34.99/0.01]-P[2-6/0.01] |
A-MSD10-SLC[10-34.99/0.01]-PC[1-1.99/0.01] |
A-MSD10-SLC[10-34.99/0.01]-PC[6.01-6.2/0.01] |
A-MSD13-[16,20,22,25,28,30,32,35]-P[3-8/0.01] |
A-MSD13-[16,20,22,25,28,30,32,35]-PC[1.5-2.99/0.01] |
A-MSD13-[16,20,22,25,28,30,32,35]-PC[8.01-8.2/0.01] |
A-MSD13-LC[10-34.9/0.1]-P[3-8/0.01] |
A-MSD13-LC[10-34.9/0.1]-PC[1.5-2.99/0.01] |
A-MSD13-LC[10-34.9/0.1]-PC[8.01-8.2/0.01] |
A-MSD13-SLC[10-34.99/0.01]-P[3-8/0.01] |
A-MSD13-SLC[10-34.99/0.01]-PC[1.5-2.99/0.01] |
A-MSD13-SLC[10-34.99/0.01]-PC[8.01-8.2/0.01] |
A-MSD16-[16,20,22,25,28,30,32,35]-P[5-10/0.01] |
A-MSD16-[16,20,22,25,28,30,32,35]-PC[2.5-10.2/0.01] |
A-MSD16-LC[10-34.9/0.1]-P[5-10/0.01] |
A-MSD16-LC[10-34.9/0.1]-PC[2.5-10.2/0.01] |
A-MSD16-SLC[10-34.99/0.01]-P[5-10/0.01] |
A-MSD16-SLC[10-34.99/0.01]-PC[2.5-10.2/0.01] |
A-PMSD6-[16,20,22,25,30,35]-P[1-3/0.01] |
A-PMSD6-[16,20,22,25,30,35]-PC[0.5-0.99/0.01] |
A-PMSD6-[16,20,22,25,30,35]-PC[3.01-3.2/0.01] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tip shape | Material | Shank diameter D tolerance | D (Shank diameter) (mm) | L (L dimension) (mm) | LC (Full length alteration) (mm) | P (Tip dimension) (mm) | PC (Tip dimension alteration) (mm) | R (Tip corner R) (mm) | SLC (Full length alteration tolerance change) (mm) | W (Tip dimension) (mm) | WC (Tip dimension alteration) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 8 Day(s) or more | 10 | A | SKH51 Equivalent | +0.005/0 | 3 | 16 ~ 20 | - | 0.3 ~ 1 | - | - | - | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | A | SKH51 Equivalent | +0.005/0 | 3 | 16 ~ 20 | - | - | 1.01 ~ 1.2 | - | - | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | A | SKH51 Equivalent | +0.005/0 | 3 | - | 10 ~ 19.9 | 0.3 ~ 1 | - | - | - | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | A | SKH51 Equivalent | +0.005/0 | 3 | - | 10 ~ 19.9 | - | 1.01 ~ 1.2 | - | - | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | A | SKH51 Equivalent | +0.005/0 | 3 | - | - | 0.3 ~ 1 | - | - | 10 ~ 19.9 | - | - | ||
- | 1 Piece(s) | 8 Day(s) or more | 10 | A | SKH51 Equivalent | +0.005/0 | 3 | - | - | - | 1.01 ~ 1.2 | - | 10 ~ 19.9 | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | 16 ~ 30 | - | 0.5 ~ 2 | - | - | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | 16 ~ 30 | - | - | 1.01 ~ 2.2 | - | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | 10 ~ 29.9 | 0.5 ~ 2 | - | - | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | 10 ~ 29.9 | - | 1.01 ~ 2.2 | - | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | - | 0.5 ~ 2 | - | - | 10 ~ 29.99 | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 4 | - | - | - | 1.01 ~ 2.2 | - | 10 ~ 29.99 | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | 16 ~ 30 | - | 0.5 ~ 2.5 | - | - | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | 16 ~ 30 | - | - | 2.51 ~ 2.7 | - | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | 10 ~ 29.9 | 0.5 ~ 2.5 | - | - | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | 10 ~ 29.9 | - | 2.51 ~ 2.7 | - | - | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | - | 0.5 ~ 2.5 | - | - | 10 ~ 29.99 | - | - | ||
- | 1 Piece(s) | 13 Day(s) | 10 | A | SKH51 Equivalent | +0.005/0 | 5 | - | - | - | 2.51 ~ 2.7 | - | 10 ~ 29.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | 16 ~ 35 | - | 1 ~ 3 | - | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | 16 ~ 35 | - | - | 0.5 ~ 0.99 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | 16 ~ 35 | - | - | 3.01 ~ 3.2 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | 10 ~ 34.9 | 1 ~ 3 | - | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | 10 ~ 34.9 | - | 0.5 ~ 0.99 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | 10 ~ 34.9 | - | 3.01 ~ 3.2 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | 1 ~ 3 | - | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | 0.5 ~ 0.99 | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 6 | - | - | - | 3.01 ~ 3.2 | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | 16 ~ 35 | - | 1 ~ 4 | - | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | 16 ~ 35 | - | - | 0.5 ~ 4.195 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | 10 ~ 34.9 | 1 ~ 4 | - | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | 10 ~ 34.9 | - | 0.5 ~ 4.195 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | - | 1 ~ 4 | - | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 8 | - | - | - | 0.5 ~ 4.195 | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | 16 ~ 35 | - | 2 ~ 6 | - | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | 16 ~ 35 | - | - | 1 ~ 1.99 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | 16 ~ 35 | - | - | 6.01 ~ 6.2 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | 10 ~ 34.9 | 2 ~ 6 | - | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | 10 ~ 34.9 | - | 1 ~ 1.99 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | 10 ~ 34.9 | - | 6.01 ~ 6.2 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | 2 ~ 6 | - | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | - | 1 ~ 1.99 | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 10 | - | - | - | 6.01 ~ 6.2 | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | 16 ~ 35 | - | 3 ~ 8 | - | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | 16 ~ 35 | - | - | 1.5 ~ 2.99 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | 16 ~ 35 | - | - | 8.01 ~ 8.2 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | 10 ~ 34.9 | 3 ~ 8 | - | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | 10 ~ 34.9 | - | 1.5 ~ 2.99 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | 10 ~ 34.9 | - | 8.01 ~ 8.2 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | 3 ~ 8 | - | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | - | 1.5 ~ 2.99 | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 13 | - | - | - | 8.01 ~ 8.2 | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | 16 ~ 35 | - | 5 ~ 10 | - | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | 16 ~ 35 | - | - | 2.5 ~ 10.2 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | 10 ~ 34.9 | 5 ~ 10 | - | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | 10 ~ 34.9 | - | 2.5 ~ 10.2 | - | - | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | - | 5 ~ 10 | - | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 2 Day(s) | 10 | A | SKD11 Equivalent | +0.005/0 | 16 | - | - | - | 2.5 ~ 10.2 | - | 10 ~ 34.99 | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | 6 | 16 ~ 35 | - | 1 ~ 3 | - | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | 6 | 16 ~ 35 | - | - | 0.5 ~ 0.99 | - | - | - | - | ||
- | 1 Piece(s) | 9 Day(s) | 10 | A | Powdered high-speed steel | +0.005/0 | 6 | 16 ~ 35 | - | - | 3.01 ~ 3.2 | - | - | - | - |
Loading...
Shape | Straight | Inside shape | Regular | Scrap retention | None |
---|---|---|---|---|---|
Machining to prevent scrap clogging | No |