Pilot Punches Movable Type TiCN Coating, Sharp Tip Angle Type

Part Number

Configured Part Number is shown.

 
Part Number
AH-HUPT2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPT2.0-LC[11-31.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPT2.0-LC[32.1-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-HUPT2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPT2.5-LC[11-31.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPT2.5-LC[32.1-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-HUPT3-[42-72/10]-P[1-2.5/0.01]-B[2-23/0.1]
AH-HUPT3-LC[11-41.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AH-HUPT3-LC[42.1-51.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AH-HUPT3-LC[52.1-61.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AH-HUPT3-LC[62.1-71.9/0.1]-P[1-2.5/0.01]-B[2-23/0.1]
AH-HUPT4-[42-72/10]-P[1.5-3.5/0.01]-B[2-23/0.1]
AH-HUPT4-[42-72/10]-PC[1-1.49/0.01]-B[2-23/0.1]
AH-HUPT4-LC[11-41.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AH-HUPT4-LC[11-41.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AH-HUPT4-LC[42.1-51.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AH-HUPT4-LC[42.1-51.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AH-HUPT4-LC[52.1-61.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AH-HUPT4-LC[52.1-61.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AH-HUPT4-LC[62.1-71.9/0.1]-P[1.5-3.5/0.01]-B[2-23/0.1]
AH-HUPT4-LC[62.1-71.9/0.1]-PC[1-1.49/0.01]-B[2-23/0.1]
AH-HUPT5-[42-72/10]-P[2-4.5/0.01]-B[2-23/0.1]
AH-HUPT5-[42-72/10]-PC[1-1.99/0.01]-B[2-23/0.1]
AH-HUPT5-LC[11-41.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AH-HUPT5-LC[11-41.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AH-HUPT5-LC[42.1-51.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AH-HUPT5-LC[42.1-51.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AH-HUPT5-LC[52.1-61.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AH-HUPT5-LC[52.1-61.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AH-HUPT5-LC[62.1-71.9/0.1]-P[2-4.5/0.01]-B[2-23/0.1]
AH-HUPT5-LC[62.1-71.9/0.1]-PC[1-1.99/0.01]-B[2-23/0.1]
AH-HUPT6-[42-72/10]-P[2.5-5.5/0.01]-B[2-23/0.1]
AH-HUPT6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AH-HUPT6-LC[11-41.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AH-HUPT6-LC[11-41.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AH-HUPT6-LC[42.1-51.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AH-HUPT6-LC[42.1-51.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AH-HUPT6-LC[52.1-61.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AH-HUPT6-LC[52.1-61.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AH-HUPT6-LC[62.1-71.9/0.1]-P[2.5-5.5/0.01]-B[2-23/0.1]
AH-HUPT6-LC[62.1-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-23/0.1]
AH-HUPT8-[42-82/10]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-HUPT8-LC[11-41.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-LC[11-41.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-HUPT8-LC[42.1-51.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-LC[42.1-51.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-HUPT8-LC[52.1-61.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-LC[52.1-61.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-HUPT8-LC[62.1-71.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-LC[62.1-71.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-HUPT8-LC[72.1-81.9/0.1]-P[3-7.5/0.01]-B[2-23/0.1]
AH-HUPT8-LC[72.1-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-23/0.1]
AH-PUPT2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1]
AH-PUPT2.0-LC[11-31.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-PUPT2.0-LC[32.1-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
AH-PUPT2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
AH-PUPT2.5-LC[11-31.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-PUPT2.5-LC[32.1-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
AH-PUPT3-[42-72/10]-P[1-2.5/0.01]-B[2-23/0.1]
Part NumberVolume DiscountDays to ShipRoHSMaterial Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.0102.02 ~ 2332 ~ 42-1 ~ 1.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.0102.02 ~ 23-11 ~ 31.91 ~ 1.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.0102.02 ~ 23-32.1 ~ 41.91 ~ 1.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.0102.52 ~ 23-11 ~ 31.91 ~ 2-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.0102.52 ~ 23-32.1 ~ 41.91 ~ 2-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01032 ~ 2342 ~ 72-1 ~ 2.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01032 ~ 23-11 ~ 41.91 ~ 2.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01032 ~ 23-42.1 ~ 51.91 ~ 2.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01032 ~ 23-52.1 ~ 61.91 ~ 2.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01032 ~ 23-62.1 ~ 71.91 ~ 2.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01042 ~ 2342 ~ 72-1.5 ~ 3.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01042 ~ 2342 ~ 72--1 ~ 1.49
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01042 ~ 23-11 ~ 41.91.5 ~ 3.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01042 ~ 23-11 ~ 41.9-1 ~ 1.49
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01042 ~ 23-42.1 ~ 51.91.5 ~ 3.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01042 ~ 23-42.1 ~ 51.9-1 ~ 1.49
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01042 ~ 23-52.1 ~ 61.91.5 ~ 3.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01042 ~ 23-52.1 ~ 61.9-1 ~ 1.49
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01042 ~ 23-62.1 ~ 71.91.5 ~ 3.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01042 ~ 23-62.1 ~ 71.9-1 ~ 1.49
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01052 ~ 2342 ~ 72-2 ~ 4.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01052 ~ 2342 ~ 72--1 ~ 1.99
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01052 ~ 23-11 ~ 41.92 ~ 4.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01052 ~ 23-11 ~ 41.9-1 ~ 1.99
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01052 ~ 23-42.1 ~ 51.92 ~ 4.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01052 ~ 23-42.1 ~ 51.9-1 ~ 1.99
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01052 ~ 23-52.1 ~ 61.92 ~ 4.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01052 ~ 23-52.1 ~ 61.9-1 ~ 1.99
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01052 ~ 23-62.1 ~ 71.92 ~ 4.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01052 ~ 23-62.1 ~ 71.9-1 ~ 1.99
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01062 ~ 2342 ~ 72-2.5 ~ 5.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01062 ~ 2342 ~ 72--1.25 ~ 2.49
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01062 ~ 23-11 ~ 41.92.5 ~ 5.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01062 ~ 23-11 ~ 41.9-1.25 ~ 2.49
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01062 ~ 23-42.1 ~ 51.92.5 ~ 5.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01062 ~ 23-42.1 ~ 51.9-1.25 ~ 2.49
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01062 ~ 23-52.1 ~ 61.92.5 ~ 5.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01062 ~ 23-52.1 ~ 61.9-1.25 ~ 2.49
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01062 ~ 23-62.1 ~ 71.92.5 ~ 5.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01062 ~ 23-62.1 ~ 71.9-1.25 ~ 2.49
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 2342 ~ 82-3 ~ 7.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 2342 ~ 82--1.5 ~ 2.99
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 23-11 ~ 41.93 ~ 7.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 23-11 ~ 41.9-1.5 ~ 2.99
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 23-42.1 ~ 51.93 ~ 7.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 23-42.1 ~ 51.9-1.5 ~ 2.99
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 23-52.1 ~ 61.93 ~ 7.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 23-52.1 ~ 61.9-1.5 ~ 2.99
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 23-62.1 ~ 71.93 ~ 7.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 23-62.1 ~ 71.9-1.5 ~ 2.99
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 23-72.1 ~ 81.93 ~ 7.5-
8 Day(s) or more 10SKH51 Equivalent-0.005/-0.01082 ~ 23-72.1 ~ 81.9-1.5 ~ 2.99
8 Day(s) or more 10Powdered high-speed steel-0.005/-0.0102.02 ~ 2332 ~ 42-1 ~ 1.5-
8 Day(s) or more 10Powdered high-speed steel-0.005/-0.0102.02 ~ 23-11 ~ 31.91 ~ 1.5-
8 Day(s) or more 10Powdered high-speed steel-0.005/-0.0102.02 ~ 23-32.1 ~ 41.91 ~ 1.5-
8 Day(s) or more 10Powdered high-speed steel-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-
8 Day(s) or more 10Powdered high-speed steel-0.005/-0.0102.52 ~ 23-11 ~ 31.91 ~ 2-
8 Day(s) or more 10Powdered high-speed steel-0.005/-0.0102.52 ~ 23-32.1 ~ 41.91 ~ 2-
8 Day(s) or more 10Powdered high-speed steel-0.005/-0.01032 ~ 2342 ~ 72-1 ~ 2.5-

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Surface treatment TiCN
Mounting plate Punch plate Shank (mounting part) shape Movable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
TEL:124- 468-8824 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)