• We regret to inform that dispatch lead time for MISUMI India non-stock parts(from Japan) will be increased by 1 day from 1st Apr, 2019 because of some operational constraints at Japan Narita Airport.

Pilot Punches Movable Type Normal, Lapping Tip R and Taper Combined Type

Pilot Punches Movable Type Normal, Lapping Tip R and Taper Combined Type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
A-HUPTF2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1]
A-HUPTF2.0-LC[11-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
A-HUPTF2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
A-HUPTF2.5-LC[11-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
A-HUPTF3-[42-72/10]-P[1-2.5/0.01]-B[2-25/0.1]
A-HUPTF3-LC[11-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
A-HUPTF4-[42-72/10]-P[1.5-3.5/0.01]-B[2-25/0.1]
A-HUPTF4-[42-72/10]-PC[1-1.49/0.01]-B[2-25/0.1]
A-HUPTF4-LC[11-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
A-HUPTF4-LC[11-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
A-HUPTF5-[42-72/10]-P[2-4.5/0.01]-B[2-25/0.1]
A-HUPTF5-[42-72/10]-PC[1-1.99/0.01]-B[2-25/0.1]
A-HUPTF5-LC[11-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
A-HUPTF5-LC[11-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
A-HUPTF6-[42-72/10]-P[2.5-5.5/0.01]-B[2-25/0.1]
A-HUPTF6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-25/0.1]
A-HUPTF6-LC[11-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
A-HUPTF6-LC[11-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
A-HUPTF8-[42-82/10]-P[3-7.5/0.01]-B[2-25/0.1]
A-HUPTF8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-25/0.1]
A-HUPTF8-LC[11-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
A-HUPTF8-LC[11-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
A-PUPTF2.0-[32-42/10]-P[1-1.5/0.01]-B[2-23/0.1]
A-PUPTF2.0-LC[11-41.9/0.1]-P[1-1.5/0.01]-B[2-23/0.1]
A-PUPTF2.5-[32-42/10]-P[1-2/0.01]-B[2-23/0.1]
A-PUPTF2.5-LC[11-41.9/0.1]-P[1-2/0.01]-B[2-23/0.1]
A-PUPTF3-[42-72/10]-P[1-2.5/0.01]-B[2-25/0.1]
A-PUPTF3-LC[11-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
A-PUPTF4-[42-72/10]-P[1.5-3.5/0.01]-B[2-25/0.1]
A-PUPTF4-[42-72/10]-PC[1-1.49/0.01]-B[2-25/0.1]
A-PUPTF4-LC[11-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
A-PUPTF4-LC[11-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
A-PUPTF5-[42-72/10]-P[2-4.5/0.01]-B[2-25/0.1]
A-PUPTF5-[42-72/10]-PC[1-1.99/0.01]-B[2-25/0.1]
A-PUPTF5-LC[11-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
A-PUPTF5-LC[11-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
A-PUPTF6-[42-72/10]-P[2.5-5.5/0.01]-B[2-25/0.1]
A-PUPTF6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-25/0.1]
A-PUPTF6-LC[11-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
A-PUPTF6-LC[11-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
A-PUPTF8-[42-82/10]-P[3-7.5/0.01]-B[2-25/0.1]
A-PUPTF8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-25/0.1]
A-PUPTF8-LC[11-81.9/0.1]-P[3-7.5/0.01]-B[2-25/0.1]
A-PUPTF8-LC[11-81.9/0.1]-PC[1.5-2.99/0.01]-B[2-25/0.1]
A-UPTF3-[42-72/10]-P[1-2.5/0.01]-B[2-25/0.1]
A-UPTF3-LC[11-71.9/0.1]-P[1-2.5/0.01]-B[2-25/0.1]
A-UPTF4-[42-72/10]-P[1.5-3.5/0.01]-B[2-25/0.1]
A-UPTF4-[42-72/10]-PC[1-1.49/0.01]-B[2-25/0.1]
A-UPTF4-LC[11-71.9/0.1]-P[1.5-3.5/0.01]-B[2-25/0.1]
A-UPTF4-LC[11-71.9/0.1]-PC[1-1.49/0.01]-B[2-25/0.1]
A-UPTF5-[42-72/10]-P[2-4.5/0.01]-B[2-25/0.1]
A-UPTF5-[42-72/10]-PC[1-1.99/0.01]-B[2-25/0.1]
A-UPTF5-LC[11-71.9/0.1]-P[2-4.5/0.01]-B[2-25/0.1]
A-UPTF5-LC[11-71.9/0.1]-PC[1-1.99/0.01]-B[2-25/0.1]
A-UPTF6-[42-72/10]-P[2.5-5.5/0.01]-B[2-25/0.1]
A-UPTF6-[42-72/10]-PC[1.25-2.49/0.01]-B[2-25/0.1]
A-UPTF6-LC[11-71.9/0.1]-P[2.5-5.5/0.01]-B[2-25/0.1]
A-UPTF6-LC[11-71.9/0.1]-PC[1.25-2.49/0.01]-B[2-25/0.1]
A-UPTF8-[42-82/10]-P[3-7.5/0.01]-B[2-25/0.1]
A-UPTF8-[42-82/10]-PC[1.5-2.99/0.01]-B[2-25/0.1]
Part NumberVolume DiscountDays to ShipRoHSMaterial Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
B (Tip length)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.0102.02 ~ 2332 ~ 42-1 ~ 1.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.0102.02 ~ 23-11 ~ 41.91 ~ 1.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.0102.52 ~ 23-11 ~ 41.91 ~ 2-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01032 ~ 2542 ~ 72-1 ~ 2.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01032 ~ 25-11 ~ 71.91 ~ 2.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01042 ~ 2542 ~ 72-1.5 ~ 3.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01042 ~ 2542 ~ 72--1 ~ 1.49
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01042 ~ 25-11 ~ 71.91.5 ~ 3.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01042 ~ 25-11 ~ 71.9-1 ~ 1.49
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01052 ~ 2542 ~ 72-2 ~ 4.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01052 ~ 2542 ~ 72--1 ~ 1.99
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01052 ~ 25-11 ~ 71.92 ~ 4.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01052 ~ 25-11 ~ 71.9-1 ~ 1.99
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01062 ~ 2542 ~ 72-2.5 ~ 5.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01062 ~ 2542 ~ 72--1.25 ~ 2.49
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01062 ~ 25-11 ~ 71.92.5 ~ 5.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01062 ~ 25-11 ~ 71.9-1.25 ~ 2.49
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01082 ~ 2542 ~ 82-3 ~ 7.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01082 ~ 2542 ~ 82--1.5 ~ 2.99
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01082 ~ 25-11 ~ 81.93 ~ 7.5-
8 Day(s) or more 10SKH51 EquivalentNone-0.005/-0.01082 ~ 25-11 ~ 81.9-1.5 ~ 2.99
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.0102.02 ~ 2332 ~ 42-1 ~ 1.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.0102.02 ~ 23-11 ~ 41.91 ~ 1.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.0102.52 ~ 2332 ~ 42-1 ~ 2-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.0102.52 ~ 23-11 ~ 41.91 ~ 2-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01032 ~ 2542 ~ 72-1 ~ 2.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01032 ~ 25-11 ~ 71.91 ~ 2.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01042 ~ 2542 ~ 72-1.5 ~ 3.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01042 ~ 2542 ~ 72--1 ~ 1.49
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01042 ~ 25-11 ~ 71.91.5 ~ 3.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01042 ~ 25-11 ~ 71.9-1 ~ 1.49
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01052 ~ 2542 ~ 72-2 ~ 4.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01052 ~ 2542 ~ 72--1 ~ 1.99
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01052 ~ 25-11 ~ 71.92 ~ 4.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01052 ~ 25-11 ~ 71.9-1 ~ 1.99
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01062 ~ 2542 ~ 72-2.5 ~ 5.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01062 ~ 2542 ~ 72--1.25 ~ 2.49
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01062 ~ 25-11 ~ 71.92.5 ~ 5.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01062 ~ 25-11 ~ 71.9-1.25 ~ 2.49
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01082 ~ 2542 ~ 82-3 ~ 7.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01082 ~ 2542 ~ 82--1.5 ~ 2.99
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01082 ~ 25-11 ~ 81.93 ~ 7.5-
8 Day(s) or more 10Powdered high-speed steelNone-0.005/-0.01082 ~ 25-11 ~ 81.9-1.5 ~ 2.99
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01032 ~ 2542 ~ 72-1 ~ 2.5-
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01032 ~ 25-11 ~ 71.91 ~ 2.5-
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01042 ~ 2542 ~ 72-1.5 ~ 3.5-
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01042 ~ 2542 ~ 72--1 ~ 1.49
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01042 ~ 25-11 ~ 71.91.5 ~ 3.5-
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01042 ~ 25-11 ~ 71.9-1 ~ 1.49
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01052 ~ 2542 ~ 72-2 ~ 4.5-
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01052 ~ 2542 ~ 72--1 ~ 1.99
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01052 ~ 25-11 ~ 71.92 ~ 4.5-
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01052 ~ 25-11 ~ 71.9-1 ~ 1.99
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01062 ~ 2542 ~ 72-2.5 ~ 5.5-
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01062 ~ 2542 ~ 72--1.25 ~ 2.49
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01062 ~ 25-11 ~ 71.92.5 ~ 5.5-
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01062 ~ 25-11 ~ 71.9-1.25 ~ 2.49
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01082 ~ 2542 ~ 82-3 ~ 7.5-
8 Day(s) or more 10SKD11 EquivalentNone-0.005/-0.01082 ~ 2542 ~ 82--1.5 ~ 2.99

Loading...

Basic Information

Shank type Standard Tip shape Tip R Mounting plate Punch plate
Shank (mounting part) shape Movable

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
TEL:124- 468-8824 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)