(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating

Straight Pilot Punches for Fixing to Stripper Plates Normal, Lapping, TiCN Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a pilot punch that is installed on the stripper plate, and the punch holding part and tip positioning part have the same diameter. This is effective when the installation pitch of the pilot punch is small. You can choose from a regular polished finish, a TiCN coating to improve wear resistance, or a lapping tip to improve surface roughness.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
APT1.6-[10-40/0.1]-P[0.5-1.6/0.01]-A[10,​15,​20,​25,​30]
APT1.6-[10-40/0.1]-P[0.5-1.6/0.01]-AC[16-45/1]
APT2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
APT2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
APT2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
APT2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
APT3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
APT3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
APT4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
APT4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
APT5-[10-40/0.1]-P[4-5/0.01]-A[15,​20,​25,​30]
APT5-[10-40/0.1]-P[4-5/0.01]-AC[16-45/1]
APT6-[10-40/0.1]-P[5-6/0.01]-A[15,​20,​25,​30]
APT6-[10-40/0.1]-P[5-6/0.01]-AC[16-45/1]
APT8-[10-40/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
APT8-[10-40/0.1]-P[6-8/0.01]-AC[16-45/1]
APT10-[10-40/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
APT10-[10-40/0.1]-P[8-10/0.01]-AC[16-45/1]
APT13-[10-40/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
APT13-[10-40/0.1]-P[10-13/0.01]-AC[16-19/1]
APT13-[10-40/0.1]-P[10-13/0.01]-AC[21-29/1]
APT13-[10-40/0.1]-P[10-13/0.01]-AC[31-45/1]
APT16-[10-40/0.1]-P[13-16/0.01]-A[15,​20,​25,​30]
APT16-[10-40/0.1]-P[13-16/0.01]-AC[16-19/1]
APT16-[10-40/0.1]-P[13-16/0.01]-AC[21-29/1]
APT16-[10-40/0.1]-P[13-16/0.01]-AC[31-45/1]
H-HTFA1.6-[10-40/0.1]-P[1-1.6/0.01]-A[10,​15,​20,​25,​30]
H-HTFA1.6-[10-40/0.1]-P[1-1.6/0.01]-AC[16-45/1]
H-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-A[10,​15,​20,​25,​30]
H-HTFA2.0-[10-40/0.1]-P[1-2/0.01]-AC[16-45/1]
H-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-A[10,​15,​20,​25,​30]
H-HTFA2.5-[10-40/0.1]-P[1.5-2.5/0.01]-AC[16-45/1]
H-HTFA3-[10-40/0.1]-P[2-3/0.01]-A[15,​20,​25,​30]
H-HTFA3-[10-40/0.1]-P[2-3/0.01]-AC[16-45/1]
H-HTFA4-[10-40/0.1]-P[3-4/0.01]-A[15,​20,​25,​30]
H-HTFA4-[10-40/0.1]-P[3-4/0.01]-AC[16-45/1]
H-HTFA5-[10-40/0.1]-P[4-5/0.01]-A[15,​20,​25,​30]
H-HTFA5-[10-40/0.1]-P[4-5/0.01]-AC[16-45/1]
H-HTFA6-[10-40/0.1]-P[5-6/0.01]-A[15,​20,​25,​30]
H-HTFA6-[10-40/0.1]-P[5-6/0.01]-AC[16-45/1]
H-HTFA8-[10-40/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
H-HTFA8-[10-40/0.1]-P[6-8/0.01]-AC[16-45/1]
H-HTFA10-[10-40/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
H-HTFA10-[10-40/0.1]-P[8-10/0.01]-AC[16-45/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[16-19/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[21-24/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[26-29/1]
H-HTFA13-[10-40/0.1]-P[10-13/0.01]-AC[31-45/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-A[15,​20,​25,​30]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[16-19/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[21-24/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[26-29/1]
H-HTFA16-[10-40/0.1]-P[13-16/0.01]-AC[31-45/1]
H-HTFR1.6-[10-40/0.1]-P[1-1.6/0.01]
H-HTFR2.0-[10-40/0.1]-P[1-2/0.01]
H-HTFR2.5-[10-40/0.1]-P[1.5-2.5/0.01]
H-HTFR3-[10-40/0.1]-P[2-3/0.01]
H-HTFR4-[10-40/0.1]-P[3-4/0.01]
H-HTFR5-[10-40/0.1]-P[4-5/0.01]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
Tip angle change [AC]
(°)
P (Tip dimension)
(mm)

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1.610 ~ 4010 ~ 15-0.5 ~ 1.6

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1.610 ~ 40-16 ~ 450.5 ~ 1.6

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKD11 EquivalentNone2.010 ~ 4010 ~ 30-1 ~ 2

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKD11 EquivalentNone2.010 ~ 40-16 ~ 451 ~ 2

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKD11 EquivalentNone2.510 ~ 4010 ~ 30-1.5 ~ 2.5

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKD11 EquivalentNone2.510 ~ 40-16 ~ 451.5 ~ 2.5

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKD11 EquivalentNone310 ~ 4015-2 ~ 3

-

1 Piece(s) 8 Day(s) 10Sharp tip angleSKD11 EquivalentNone310 ~ 40-16 ~ 452 ~ 3

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone410 ~ 4015-3 ~ 4

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone410 ~ 40-16 ~ 453 ~ 4

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone510 ~ 4015-4 ~ 5

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone510 ~ 40-16 ~ 454 ~ 5

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone610 ~ 4015-5 ~ 6

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone610 ~ 40-16 ~ 455 ~ 6

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone810 ~ 4015-6 ~ 8

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone810 ~ 40-16 ~ 456 ~ 8

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1010 ~ 4015-8 ~ 10

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1010 ~ 40-16 ~ 458 ~ 10

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1310 ~ 4015-10 ~ 13

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1310 ~ 40-16 ~ 1910 ~ 13

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1310 ~ 40-21 ~ 2910 ~ 13

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1310 ~ 40-31 ~ 4510 ~ 13

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1610 ~ 4015-13 ~ 16

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1610 ~ 40-16 ~ 1913 ~ 16

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1610 ~ 40-21 ~ 2913 ~ 16

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1610 ~ 40-31 ~ 4513 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1.610 ~ 4010 ~ 30-1 ~ 1.6

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1.610 ~ 40-16 ~ 451 ~ 1.6

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN2.010 ~ 4010 ~ 30-1 ~ 2

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN2.010 ~ 40-16 ~ 451 ~ 2

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN2.510 ~ 4010 ~ 30-1.5 ~ 2.5

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN2.510 ~ 40-16 ~ 451.5 ~ 2.5

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN310 ~ 4015 ~ 30-2 ~ 3

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN310 ~ 40-16 ~ 452 ~ 3

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN410 ~ 4015 ~ 30-3 ~ 4

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN410 ~ 40-16 ~ 453 ~ 4

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN510 ~ 4015 ~ 30-4 ~ 5

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN510 ~ 40-16 ~ 454 ~ 5

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN610 ~ 4015 ~ 30-5 ~ 6

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN610 ~ 40-16 ~ 455 ~ 6

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN810 ~ 4015 ~ 30-6 ~ 8

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN810 ~ 40-16 ~ 456 ~ 8

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1010 ~ 4015 ~ 30-8 ~ 10

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1010 ~ 40-16 ~ 458 ~ 10

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1310 ~ 4015 ~ 30-10 ~ 13

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1310 ~ 40-16 ~ 1910 ~ 13

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1310 ~ 40-21 ~ 2410 ~ 13

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1310 ~ 40-26 ~ 2910 ~ 13

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1310 ~ 40-31 ~ 4510 ~ 13

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1610 ~ 4015 ~ 30-13 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1610 ~ 40-16 ~ 1913 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1610 ~ 40-21 ~ 2413 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1610 ~ 40-26 ~ 2913 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKH51 EquivalentTiCN1610 ~ 40-31 ~ 4513 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Tip RSKH51 EquivalentTiCN1.610 ~ 40--1 ~ 1.6

-

1 Piece(s) 8 Day(s) or more 10Tip RSKH51 EquivalentTiCN2.010 ~ 40--1 ~ 2

-

1 Piece(s) 8 Day(s) or more 10Tip RSKH51 EquivalentTiCN2.510 ~ 40--1.5 ~ 2.5

-

1 Piece(s) 8 Day(s) or more 10Tip RSKH51 EquivalentTiCN310 ~ 40--2 ~ 3

-

1 Piece(s) 8 Day(s) or more 10Tip RSKH51 EquivalentTiCN410 ~ 40--3 ~ 4

-

1 Piece(s) 8 Day(s) or more 10Tip RSKH51 EquivalentTiCN510 ~ 40--4 ~ 5

Loading...

 

Basic Information

Shank type Standard Mounting plate Stripper plate Shank (mounting part) shape Standard