(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Straight Pilot Punches with Key Grooves Normal, TiCN Coating, DLC Coating

Straight Pilot Punches with Key Grooves Normal, TiCN Coating, DLC Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A straight pilot punch that is fixed with a key. The tip is coated with various types of TiCN and DLC coatings.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ATTKC3-[42-62/10]-P[2-3/0.01]-A[10,​15,​20,​25,​30]-T[5.1-67/0.1]
ATTKC3-[42-62/10]-P[2-3/0.01]-A[10,​15,​20,​25,​30]-T[70-72/0.1]
ATTKC3-[42-62/10]-P[2-3/0.01]-A[10-30/5]-T[5.1-67/0.1]
ATTKC3-[42-62/10]-P[2-3/0.01]-A[10-30/5]-T[70-72/0.1]
ATTKC3-LC[25-61.9/0.1]-P[2-3/0.01]-A[10,​15,​20,​25,​30]-T[5.1-67/0.1]
ATTKC3-LC[25-61.9/0.1]-P[2-3/0.01]-A[10,​15,​20,​25,​30]-T[70-72/0.1]
ATTKC3-LC[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-67/0.1]
ATTKC3-LC[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[70-72/0.1]
ATTKC3-LCT[25-61.9/0.1]-P[2-3/0.01]-A[10,​15,​20,​25,​30]-T[5.1-67/0.1]
ATTKC3-LCT[25-61.9/0.1]-P[2-3/0.01]-A[10,​15,​20,​25,​30]-T[70-72/0.1]
ATTKC3-LCT[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-67/0.1]
ATTKC3-LCT[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[70-72/0.1]
ATTKC4-[42-62/10]-P[3-4/0.01]-A[10,​15,​20,​25,​30]-T[5.1-72/0.1]
ATTKC4-[42-62/10]-P[3-4/0.01]-A[10-30/5]-T[5.1-72/0.1]
ATTKC4-LC[25-61.9/0.1]-P[3-4/0.01]-A[10,​15,​20,​25,​30]-T[5.1-72/0.1]
ATTKC4-LC[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-72/0.1]
ATTKC4-LCT[25-61.9/0.1]-P[3-4/0.01]-A[10,​15,​20,​25,​30]-T[5.1-72/0.1]
ATTKC4-LCT[25-61.9/0.1]-P[3-4/0.01]-A[10-30/5]-T[5.1-72/0.1]
ATTKC5-[42-62/10]-P[4-5/0.01]-A[10,​15,​20,​25,​30]-T72
ATTKC5-[42-62/10]-P[4-5/0.01]-A[10,​15,​20,​25,​30]-T[5.1-67/0.1]
ATTKC5-[42-62/10]-P[4-5/0.01]-A[10-30/5]-T72
ATTKC5-[42-62/10]-P[4-5/0.01]-A[10-30/5]-T[5.1-67/0.1]
ATTKC5-LC[25-61.9/0.1]-P[4-5/0.01]-A[10,​15,​20,​25,​30]-T72
ATTKC5-LC[25-61.9/0.1]-P[4-5/0.01]-A[10,​15,​20,​25,​30]-T[5.1-67/0.1]
ATTKC5-LC[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T72
ATTKC5-LC[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-67/0.1]
ATTKC5-LCT[25-61.9/0.1]-P[4-5/0.01]-A[10,​15,​20,​25,​30]-T72
ATTKC5-LCT[25-61.9/0.1]-P[4-5/0.01]-A[10,​15,​20,​25,​30]-T[5.1-67/0.1]
ATTKC5-LCT[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T72
ATTKC5-LCT[25-61.9/0.1]-P[4-5/0.01]-A[10-30/5]-T[5.1-67/0.1]
ATTKC6-[42-62/10]-P[5-6/0.01]-A[10,​15,​20,​25,​30]-T[5.1-67/0.1]
ATTKC6-[42-62/10]-P[5-6/0.01]-A[10-30/5]-T[5.1-67/0.1]
ATTKC6-LC[25-61.9/0.1]-P[5-6/0.01]-A[10,​15,​20,​25,​30]-T[5.1-67/0.1]
ATTKC6-LC[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-67/0.1]
ATTKC6-LCT[25-61.9/0.1]-P[5-6/0.01]-A[10,​15,​20,​25,​30]-T[5.1-67/0.1]
ATTKC6-LCT[25-61.9/0.1]-P[5-6/0.01]-A[10-30/5]-T[5.1-67/0.1]
ATTKC8-[42-72/10]-P[6-8/0.01]-A[15,​20,​25,​30]-T[5.1-92/0.1]
ATTKC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]-T[5.1-92/0.1]
ATTKC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]-T[5.1-92/0.1]
ATTKC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-92/0.1]
ATTKC8-LCT[25-71.9/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]-T[5.1-92/0.1]
ATTKC8-LCT[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]-T[5.1-92/0.1]
ATTKC10-[42-72/10]-P[8-10/0.01]-A[15,​20,​25,​30]-T[5.1-102/0.1]
ATTKC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]-T[5.1-102/0.1]
ATTKC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]-T[5.1-102/0.1]
ATTKC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-102/0.1]
ATTKC10-LCT[25-71.9/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]-T[5.1-102/0.1]
ATTKC10-LCT[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]-T[5.1-102/0.1]
ATTKC13-[42-72/10]-P[10-13/0.01]-A[15,​20,​25,​30]-T[5.1-92/0.1]
ATTKC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]-T[5.1-92/0.1]
ATTKC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]-T[5.1-92/0.1]
ATTKC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-92/0.1]
ATTKC13-LCT[25-71.9/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]-T[5.1-92/0.1]
ATTKC13-LCT[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]-T[5.1-92/0.1]
ATTKC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
ATTKC16-LCT[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]-T[5.1-72/0.1]
H-HATKC3-[42-62/10]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC3-LC[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
H-HATKC3-LCT[25-61.9/0.1]-P[2-3/0.01]-A[10-30/5]-T[5.1-62/0.1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
T (Key groove position)
(mm)
T (Head length)
(mm)

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone310 ~ 1542 ~ 62--2 ~ 35.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone310 ~ 1542 ~ 62--2 ~ 370 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone3-42 ~ 62--2 ~ 35.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone3-42 ~ 62--2 ~ 370 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone310 ~ 15-25 ~ 61.9-2 ~ 35.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone310 ~ 15-25 ~ 61.9-2 ~ 370 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone3--25 ~ 61.9-2 ~ 35.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone3--25 ~ 61.9-2 ~ 370 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone310 ~ 15--25 ~ 61.92 ~ 35.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone310 ~ 15--25 ~ 61.92 ~ 370 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone3---25 ~ 61.92 ~ 35.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone3---25 ~ 61.92 ~ 370 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone410 ~ 1542 ~ 62--3 ~ 45.1 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone4-42 ~ 62--3 ~ 45.1 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone410 ~ 15-25 ~ 61.9-3 ~ 45.1 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone4--25 ~ 61.9-3 ~ 45.1 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone410 ~ 15--25 ~ 61.93 ~ 45.1 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone4---25 ~ 61.93 ~ 45.1 ~ 72-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone510 ~ 1542 ~ 62--4 ~ 5-72

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone510 ~ 1542 ~ 62--4 ~ 55.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone5-42 ~ 62--4 ~ 5-72

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone5-42 ~ 62--4 ~ 55.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone510 ~ 15-25 ~ 61.9-4 ~ 5-72

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone510 ~ 15-25 ~ 61.9-4 ~ 55.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone5--25 ~ 61.9-4 ~ 5-72

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone5--25 ~ 61.9-4 ~ 55.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone510 ~ 15--25 ~ 61.94 ~ 5-72

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone510 ~ 15--25 ~ 61.94 ~ 55.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone5---25 ~ 61.94 ~ 5-72

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone5---25 ~ 61.94 ~ 55.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone610 ~ 1542 ~ 62--5 ~ 65.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone6-42 ~ 62--5 ~ 65.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone610 ~ 15-25 ~ 61.9-5 ~ 65.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone6--25 ~ 61.9-5 ~ 65.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone610 ~ 15--25 ~ 61.95 ~ 65.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone6---25 ~ 61.95 ~ 65.1 ~ 67-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone81542 ~ 72--6 ~ 85.1 ~ 92-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone8-42 ~ 72--6 ~ 85.1 ~ 92-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone815-25 ~ 71.9-6 ~ 85.1 ~ 92-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone8--25 ~ 71.9-6 ~ 85.1 ~ 92-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone815--25 ~ 71.96 ~ 85.1 ~ 92-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone8---25 ~ 71.96 ~ 85.1 ~ 92-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone101542 ~ 72--8 ~ 105.1 ~ 102-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone10-42 ~ 72--8 ~ 105.1 ~ 102-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1015-25 ~ 71.9-8 ~ 105.1 ~ 102-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone10--25 ~ 71.9-8 ~ 105.1 ~ 102-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1015--25 ~ 71.98 ~ 105.1 ~ 102-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone10---25 ~ 71.98 ~ 105.1 ~ 102-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone131542 ~ 72--10 ~ 135.1 ~ 92-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone13-42 ~ 72--10 ~ 135.1 ~ 92-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1315-25 ~ 71.9-10 ~ 135.1 ~ 92-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone13--25 ~ 71.9-10 ~ 135.1 ~ 92-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1315--25 ~ 71.910 ~ 135.1 ~ 92-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone13---25 ~ 71.910 ~ 135.1 ~ 92-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKD11 EquivalentNone16-42 ~ 72--13 ~ 165.1 ~ 72-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKD11 EquivalentNone16--25 ~ 71.9-13 ~ 165.1 ~ 72-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleSKD11 EquivalentNone16---25 ~ 71.913 ~ 165.1 ~ 72-

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN310 ~ 3042 ~ 62--2 ~ 35.1 ~ 62-

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN310 ~ 30-25 ~ 61.9-2 ~ 35.1 ~ 62-

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 EquivalentTiCN310 ~ 30--25 ~ 61.92 ~ 35.1 ~ 62-

Loading...

 

Basic Information

Shank type Straight Mounting plate Punch plate Shank (mounting part) shape With key groove