(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating

Tapped Straight Pilot Punches Normal, TiCN Coating, DLC Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a straight pilot punch that is fixed with a bolt. The tip is coated with various types of TiCN and DLC coatings.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
ATTMC8-[42-72/10]-P[6-8/0.01]-A[15,​20,​25,​30]
ATTMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
ATTMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15,​20,​25,​30]
ATTMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
ATTMC10-[42-72/10]-P[8-10/0.01]-A[15,​20,​25,​30]
ATTMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
ATTMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15,​20,​25,​30]
ATTMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
ATTMC13-[42-72/10]-P[10-13/0.01]-A[15,​20,​25,​30]
ATTMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
ATTMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15,​20,​25,​30]
ATTMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
ATTMC16-[42-92/10]-P[13-16/0.01]-A[15-30/5]
ATTMC16-LC[25-91.9/0.1]-P[13-16/0.01]-A[15-30/5]
ATTMC20-[42-92/10]-P[16-20/0.01]-A[20-30/5]
ATTMC20-LC[25-91.9/0.1]-P[16-20/0.01]-A[20-30/5]
ATTMC25-[42-92/10]-P[20-25/0.01]-A[25-30/5]
ATTMC25-LC[25-91.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
H-PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
H-PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
H-PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
H-PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
H-PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
H-PATMC16-[42-72/10]-P[13-16/0.01]-A[15-30/5]
H-PATMC16-LC[25-71.9/0.1]-P[13-16/0.01]-A[15-30/5]
H-PATMC20-[42-72/10]-P[16-20/0.01]-A[20-30/5]
H-PATMC20-LC[25-71.9/0.1]-P[16-20/0.01]-A[20-30/5]
H-PATMC25-[42-72/10]-P[20-25/0.01]-A[25-30/5]
H-PATMC25-LC[25-71.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-PSTMC8-[42-92/10]-P[6-8/0.01]
H-PSTMC8-LC[25-91.9/0.1]-P[6-8/0.01]
H-PSTMC10-[42-92/10]-P[8-10/0.01]
H-PSTMC10-LC[25-91.9/0.1]-P[8-10/0.01]
H-PSTMC13-[42-92/10]-P[10-13/0.01]
H-PSTMC13-LC[25-91.9/0.1]-P[10-13/0.01]
H-PSTMC16-[42-92/10]-P[13-16/0.01]
H-PSTMC16-LC[25-91.9/0.1]-P[13-16/0.01]
H-PSTMC20-[42-92/10]-P[16-20/0.01]
H-PSTMC20-LC[25-91.9/0.1]-P[16-20/0.01]
H-PSTMC25-[42-92/10]-P[20-25/0.01]
H-PSTMC25-LC[25-91.9/0.1]-P[20-25/0.01]
H-PTTMC8-[42-92/10]-P[6-8/0.01]
H-PTTMC8-LC[25-91.9/0.1]-P[6-8/0.01]
H-PTTMC10-[42-92/10]-P[8-10/0.01]
H-PTTMC10-LC[25-91.9/0.1]-P[8-10/0.01]
H-PTTMC13-[42-92/10]-P[10-13/0.01]
H-PTTMC13-LC[25-91.9/0.1]-P[10-13/0.01]
H-PTTMC16-[42-92/10]-P[13-16/0.01]
H-PTTMC16-LC[25-91.9/0.1]-P[13-16/0.01]
H-PTTMC20-[42-92/10]-P[16-20/0.01]
H-PTTMC20-LC[25-91.9/0.1]-P[16-20/0.01]
H-PTTMC25-[42-92/10]-P[20-25/0.01]
H-PTTMC25-LC[25-91.9/0.1]-P[20-25/0.01]
N-PATMC8-[42-72/10]-P[6-8/0.01]-A[15-30/5]
N-PATMC8-LC[25-71.9/0.1]-P[6-8/0.01]-A[15-30/5]
N-PATMC10-[42-72/10]-P[8-10/0.01]-A[15-30/5]
N-PATMC10-LC[25-71.9/0.1]-P[8-10/0.01]-A[15-30/5]
N-PATMC13-[42-72/10]-P[10-13/0.01]-A[15-30/5]
N-PATMC13-LC[25-71.9/0.1]-P[10-13/0.01]-A[15-30/5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Surface treatment No. (Nominal diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
P (Tip dimension)
(mm)

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone842 ~ 7215-6 ~ 8

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone842 ~ 72--6 ~ 8

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone8-1525 ~ 71.96 ~ 8

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone8--25 ~ 71.96 ~ 8

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1042 ~ 7215-8 ~ 10

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1042 ~ 72--8 ~ 10

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone10-1525 ~ 71.98 ~ 10

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone10--25 ~ 71.98 ~ 10

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1342 ~ 7215-10 ~ 13

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1342 ~ 72--10 ~ 13

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone13-1525 ~ 71.910 ~ 13

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone13--25 ~ 71.910 ~ 13

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone1642 ~ 92--13 ~ 16

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone16--25 ~ 91.913 ~ 16

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone2042 ~ 92--16 ~ 20

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone20--25 ~ 91.916 ~ 20

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone2542 ~ 92--20 ~ 25

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 EquivalentNone25--25 ~ 91.920 ~ 25

-

1 Piece(s) 9 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN842 ~ 7215 ~ 30-6 ~ 8

-

1 Piece(s) 9 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN8-15 ~ 3025 ~ 71.96 ~ 8

-

1 Piece(s) 9 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN1042 ~ 7215 ~ 30-8 ~ 10

-

1 Piece(s) 9 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN10-15 ~ 3025 ~ 71.98 ~ 10

-

1 Piece(s) 9 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN1342 ~ 7215 ~ 30-10 ~ 13

-

1 Piece(s) 9 Day(s) 10Sharp tip anglePowdered high-speed steelTiCN13-15 ~ 3025 ~ 71.910 ~ 13

-

1 Piece(s) 8 Day(s) or more 10Sharp tip anglePowdered high-speed steelTiCN1642 ~ 7215 ~ 30-13 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Sharp tip anglePowdered high-speed steelTiCN16-15 ~ 3025 ~ 71.913 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Sharp tip anglePowdered high-speed steelTiCN2042 ~ 7220 ~ 30-16 ~ 20

-

1 Piece(s) 8 Day(s) or more 10Sharp tip anglePowdered high-speed steelTiCN20-20 ~ 3025 ~ 71.916 ~ 20

-

1 Piece(s) 8 Day(s) or more 10Sharp tip anglePowdered high-speed steelTiCN2542 ~ 7225 ~ 30-20 ~ 25

-

1 Piece(s) 8 Day(s) or more 10Sharp tip anglePowdered high-speed steelTiCN25-25 ~ 3025 ~ 71.920 ~ 25

-

1 Piece(s) 9 Day(s) 10Tip RPowdered high-speed steelTiCN842 ~ 92--6 ~ 8

-

1 Piece(s) 9 Day(s) 10Tip RPowdered high-speed steelTiCN8--25 ~ 91.96 ~ 8

-

1 Piece(s) 9 Day(s) 10Tip RPowdered high-speed steelTiCN1042 ~ 92--8 ~ 10

-

1 Piece(s) 9 Day(s) 10Tip RPowdered high-speed steelTiCN10--25 ~ 91.98 ~ 10

-

1 Piece(s) 9 Day(s) 10Tip RPowdered high-speed steelTiCN1342 ~ 92--10 ~ 13

-

1 Piece(s) 9 Day(s) 10Tip RPowdered high-speed steelTiCN13--25 ~ 91.910 ~ 13

-

1 Piece(s) 8 Day(s) or more 10Tip RPowdered high-speed steelTiCN1642 ~ 92--13 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Tip RPowdered high-speed steelTiCN16--25 ~ 91.913 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Tip RPowdered high-speed steelTiCN2042 ~ 92--16 ~ 20

-

1 Piece(s) 8 Day(s) or more 10Tip RPowdered high-speed steelTiCN20--25 ~ 91.916 ~ 20

-

1 Piece(s) 8 Day(s) or more 10Tip RPowdered high-speed steelTiCN2542 ~ 92--20 ~ 25

-

1 Piece(s) 8 Day(s) or more 10Tip RPowdered high-speed steelTiCN25--25 ~ 91.920 ~ 25

-

1 Piece(s) 9 Day(s) 10Tapered tipPowdered high-speed steelTiCN842 ~ 92--6 ~ 8

-

1 Piece(s) 9 Day(s) 10Tapered tipPowdered high-speed steelTiCN8--25 ~ 91.96 ~ 8

-

1 Piece(s) 9 Day(s) 10Tapered tipPowdered high-speed steelTiCN1042 ~ 92--8 ~ 10

-

1 Piece(s) 9 Day(s) 10Tapered tipPowdered high-speed steelTiCN10--25 ~ 91.98 ~ 10

-

1 Piece(s) 9 Day(s) 10Tapered tipPowdered high-speed steelTiCN1342 ~ 92--10 ~ 13

-

1 Piece(s) 9 Day(s) 10Tapered tipPowdered high-speed steelTiCN13--25 ~ 91.910 ~ 13

-

1 Piece(s) 8 Day(s) or more 10Tapered tipPowdered high-speed steelTiCN1642 ~ 92--13 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Tapered tipPowdered high-speed steelTiCN16--25 ~ 91.913 ~ 16

-

1 Piece(s) 8 Day(s) or more 10Tapered tipPowdered high-speed steelTiCN2042 ~ 92--16 ~ 20

-

1 Piece(s) 8 Day(s) or more 10Tapered tipPowdered high-speed steelTiCN20--25 ~ 91.916 ~ 20

-

1 Piece(s) 8 Day(s) or more 10Tapered tipPowdered high-speed steelTiCN2542 ~ 92--20 ~ 25

-

1 Piece(s) 8 Day(s) or more 10Tapered tipPowdered high-speed steelTiCN25--25 ~ 91.920 ~ 25

-

1 Piece(s) 13 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation842 ~ 7215 ~ 30-6 ~ 8

-

1 Piece(s) 13 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation8-15 ~ 3025 ~ 71.96 ~ 8

-

1 Piece(s) 13 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation1042 ~ 7215 ~ 30-8 ~ 10

-

1 Piece(s) 13 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation10-15 ~ 3025 ~ 71.98 ~ 10

-

1 Piece(s) 13 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation1342 ~ 7215 ~ 30-10 ~ 13

-

1 Piece(s) 13 Day(s) or more 10Sharp tip anglePowdered high-speed steelWithout DLC foundation13-15 ~ 3025 ~ 71.910 ~ 13

Loading...

 

Basic Information

Shank type Straight Mounting plate Punch plate Shank (mounting part) shape Tapped