(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Straight Pilot Punches TiCN Coating

Straight Pilot Punches TiCN Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a straight pilot punch with TiCN coating, which is widely used in press molds.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
H-HATTC1.6-[42-62/10]-P[1-1.6/0.01]-A[10-30/5]
H-HATTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
H-HATTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
H-HATTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]-A[10-30/5]
H-HATTC2.0-[42-62/10]-P[1-2/0.01]-A[10-30/5]
H-HATTC2.0-LC[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
H-HATTC2.0-LCT[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
H-HATTC2.0-LMT[25-61.9/0.1]-P[1-2/0.01]-A[10-30/5]
H-HATTC2.5-[42-62/10]-P[1.5-2.5/0.01]-A[10-30/5]
H-HATTC2.5-LC[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
H-HATTC2.5-LCT[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
H-HATTC2.5-LMT[25-61.9/0.1]-P[1.5-2.5/0.01]-A[10-30/5]
H-HATTC3-[42-82/10]-P[2-3/0.01]-A[10-30/5]
H-HATTC3-LC[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
H-HATTC3-LCT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
H-HATTC3-LMT[25-81.9/0.1]-P[2-3/0.01]-A[10-30/5]
H-HATTC4-[42-82/10]-P[3-4/0.01]-A[10-30/5]
H-HATTC4-LC[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
H-HATTC4-LCT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
H-HATTC4-LMT[25-81.9/0.1]-P[3-4/0.01]-A[10-30/5]
H-HATTC5-[42-82/10]-P[4-5/0.01]-A[10-30/5]
H-HATTC5-LC[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
H-HATTC5-LCT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
H-HATTC5-LMT[25-81.9/0.1]-P[4-5/0.01]-A[10-30/5]
H-HATTC6-[42-82/10]-P[5-6/0.01]-A[10-30/5]
H-HATTC6-LC[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
H-HATTC6-LCT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
H-HATTC6-LMT[25-81.9/0.1]-P[5-6/0.01]-A[10-30/5]
H-HATTC8-[42-82/10]-P[6-8/0.01]-A[15-30/5]
H-HATTC8-LC[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
H-HATTC8-LCT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
H-HATTC8-LMT[25-81.9/0.1]-P[6-8/0.01]-A[15-30/5]
H-HATTC10-[42-82/10]-P[8-10/0.01]-A[15-30/5]
H-HATTC10-LC[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
H-HATTC10-LCT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
H-HATTC10-LMT[25-81.9/0.1]-P[8-10/0.01]-A[15-30/5]
H-HATTC13-[42-82/10]-P[10-13/0.01]-A[15-30/5]
H-HATTC13-LC[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
H-HATTC13-LCT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
H-HATTC13-LMT[25-81.9/0.1]-P[10-13/0.01]-A[15-30/5]
H-HATTC16-[42-82/10]-P[13-16/0.01]-A[15-30/5]
H-HATTC16-LC[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
H-HATTC16-LCT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
H-HATTC16-LMT[25-81.9/0.1]-P[13-16/0.01]-A[15-30/5]
H-HATTC20-[42-82/10]-P[16-20/0.01]-A[20-30/5]
H-HATTC20-LC[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
H-HATTC20-LCT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
H-HATTC20-LMT[25-81.9/0.1]-P[16-20/0.01]-A[20-30/5]
H-HATTC25-[42-82/10]-P[20-25/0.01]-A[25-30/5]
H-HATTC25-LC[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-HATTC25-LCT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-HATTC25-LMT[25-81.9/0.1]-P[20-25/0.01]-A[25-30/5]
H-HSTC1.6-[42-62/10]-P[1-1.6/0.01]
H-HSTC1.6-LC[25-61.9/0.1]-P[1-1.6/0.01]
H-HSTC1.6-LCT[25-61.9/0.1]-P[1-1.6/0.01]
H-HSTC1.6-LMT[25-61.9/0.1]-P[1-1.6/0.01]
H-HSTC2-[42-62/10]-P[1-2/0.01]
H-HSTC2-LC[25-61.9/0.1]-P[1-2/0.01]
H-HSTC2-LCT[25-61.9/0.1]-P[1-2/0.01]
H-HSTC2-LMT[25-61.9/0.1]-P[1-2/0.01]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material No. (Nominal diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1.610 ~ 3042 ~ 62---1 ~ 1.6

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1.610 ~ 30-25 ~ 61.9--1 ~ 1.6

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1.610 ~ 30--25 ~ 61.9-1 ~ 1.6

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1.610 ~ 30---25 ~ 61.91 ~ 1.6

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2.010 ~ 3042 ~ 62---1 ~ 2

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2.010 ~ 30-25 ~ 61.9--1 ~ 2

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2.010 ~ 30--25 ~ 61.9-1 ~ 2

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2.010 ~ 30---25 ~ 61.91 ~ 2

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2.510 ~ 3042 ~ 62---1.5 ~ 2.5

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2.510 ~ 30-25 ~ 61.9--1.5 ~ 2.5

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2.510 ~ 30--25 ~ 61.9-1.5 ~ 2.5

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2.510 ~ 30---25 ~ 61.91.5 ~ 2.5

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent310 ~ 3042 ~ 82---2 ~ 3

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent310 ~ 30-25 ~ 81.9--2 ~ 3

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent310 ~ 30--25 ~ 81.9-2 ~ 3

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent310 ~ 30---25 ~ 81.92 ~ 3

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent410 ~ 3042 ~ 82---3 ~ 4

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent410 ~ 30-25 ~ 81.9--3 ~ 4

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent410 ~ 30--25 ~ 81.9-3 ~ 4

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent410 ~ 30---25 ~ 81.93 ~ 4

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent510 ~ 3042 ~ 82---4 ~ 5

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent510 ~ 30-25 ~ 81.9--4 ~ 5

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent510 ~ 30--25 ~ 81.9-4 ~ 5

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent510 ~ 30---25 ~ 81.94 ~ 5

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent610 ~ 3042 ~ 82---5 ~ 6

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent610 ~ 30-25 ~ 81.9--5 ~ 6

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent610 ~ 30--25 ~ 81.9-5 ~ 6

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent610 ~ 30---25 ~ 81.95 ~ 6

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent815 ~ 3042 ~ 82---6 ~ 8

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent815 ~ 30-25 ~ 81.9--6 ~ 8

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent815 ~ 30--25 ~ 81.9-6 ~ 8

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent815 ~ 30---25 ~ 81.96 ~ 8

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1015 ~ 3042 ~ 82---8 ~ 10

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1015 ~ 30-25 ~ 81.9--8 ~ 10

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1015 ~ 30--25 ~ 81.9-8 ~ 10

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1015 ~ 30---25 ~ 81.98 ~ 10

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1315 ~ 3042 ~ 82---10 ~ 13

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1315 ~ 30-25 ~ 81.9--10 ~ 13

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1315 ~ 30--25 ~ 81.9-10 ~ 13

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1315 ~ 30---25 ~ 81.910 ~ 13

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1615 ~ 3042 ~ 82---13 ~ 16

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1615 ~ 30-25 ~ 81.9--13 ~ 16

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1615 ~ 30--25 ~ 81.9-13 ~ 16

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent1615 ~ 30---25 ~ 81.913 ~ 16

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2020 ~ 3042 ~ 82---16 ~ 20

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2020 ~ 30-25 ~ 81.9--16 ~ 20

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2020 ~ 30--25 ~ 81.9-16 ~ 20

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2020 ~ 30---25 ~ 81.916 ~ 20

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2525 ~ 3042 ~ 82---20 ~ 25

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2525 ~ 30-25 ~ 81.9--20 ~ 25

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2525 ~ 30--25 ~ 81.9-20 ~ 25

-

1 Piece(s) 9 Day(s) 10Sharp tip angleSKH51 Equivalent2525 ~ 30---25 ~ 81.920 ~ 25

-

1 Piece(s) 9 Day(s) 10Tip RSKH51 Equivalent1.6-42 ~ 62---1 ~ 1.6

-

1 Piece(s) 9 Day(s) 10Tip RSKH51 Equivalent1.6--25 ~ 61.9--1 ~ 1.6

-

1 Piece(s) 9 Day(s) 10Tip RSKH51 Equivalent1.6---25 ~ 61.9-1 ~ 1.6

-

1 Piece(s) 9 Day(s) 10Tip RSKH51 Equivalent1.6----25 ~ 61.91 ~ 1.6

-

1 Piece(s) 9 Day(s) 10Tip RSKH51 Equivalent2.0-42 ~ 62---1 ~ 2

-

1 Piece(s) 9 Day(s) 10Tip RSKH51 Equivalent2.0--25 ~ 61.9--1 ~ 2

-

1 Piece(s) 9 Day(s) 10Tip RSKH51 Equivalent2.0---25 ~ 61.9-1 ~ 2

-

1 Piece(s) 9 Day(s) 10Tip RSKH51 Equivalent2.0----25 ~ 61.91 ~ 2

Loading...

 

Basic Information

Shank type Straight Surface treatment TiCN Mounting plate Punch plate
Shank (mounting part) shape Standard