(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Flange Stopper Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating

Flange Stopper Pilot Punches Normal, TiCN Coating, HW Coating, DLC Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a pilot punch designed to hold the punch with the brim and prevent it from falling out with a key plate, etc. The tip is coated with various types of TiCN and DLC coatings. HW/NW coating improves the durability of the coating by using WPC® treatment.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
H-PATHAL4-[42,​52]-P[1-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
H-PATHAL4-[42,​52]-P[1-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PATHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
H-PATHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PATHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-6/1]
H-PATHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PATHAL5-[42,​52]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
H-PATHAL5-[42,​52]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PATHAL5-LC[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
H-PATHAL5-LC[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PATHAL5-LCT[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-8/1]
H-PATHAL5-LCT[40-51.9/0.1]-P[1-3/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PATHAL6-[42,​52,​62]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL6-[42,​52,​62]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PATHAL6-LC[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL6-LC[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PATHAL6-LCT[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL6-LCT[40-61.9/0.1]-P[1.5-4/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PATHAL8-[42,​52,​62]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL8-[42,​52,​62]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PATHAL8-LC[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL8-LC[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PATHAL8-LCT[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-T[13,​16,​20,​25]-B[2-13/1]
H-PATHAL8-LCT[40-61.9/0.1]-P[2-6/0.01]-A[10-30/5]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL4-[42,​52]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PSTHAL4-[42,​52]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PSTHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PSTHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PSTHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PSTHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PSTHAL5-[42,​52,​62]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PSTHAL5-[42,​52,​62]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PSTHAL5-LC[40-61.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PSTHAL5-LC[40-61.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PSTHAL5-LCT[40-61.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PSTHAL5-LCT[40-61.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PSTHAL6-[42,​52,​62,​72]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL6-[42,​52,​62,​72]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL6-LC[40-71.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL6-LC[40-71.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL6-LCT[40-71.9/0.1]-P[1.5-4/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL6-LCT[40-71.9/0.1]-P[1.5-4/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL8-[42,​52,​62,​72]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL8-[42,​52,​62,​72]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL8-LC[40-71.9/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL8-LC[40-71.9/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PSTHAL8-LCT[40-71.9/0.1]-P[2-6/0.01]-T[13,​16,​20,​25]-B[2-13/1]
H-PSTHAL8-LCT[40-71.9/0.1]-P[2-6/0.01]-TC[13.1-24.9/0.1]-B[2-13/1]
H-PTPHAL4-[42,​52]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PTPHAL4-[42,​52]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PTPHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PTPHAL4-LC[40-51.9/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PTPHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-T[13,​16,​20,​25]-B[2-6/1]
H-PTPHAL4-LCT[40-51.9/0.1]-P[1-2/0.01]-TC[13.1-24.9/0.1]-B[2-6/1]
H-PTPHAL5-[42,​52,​62]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PTPHAL5-[42,​52,​62]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PTPHAL5-LC[40-61.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PTPHAL5-LC[40-61.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
H-PTPHAL5-LCT[40-61.9/0.1]-P[1-3/0.01]-T[13,​16,​20,​25]-B[2-8/1]
H-PTPHAL5-LCT[40-61.9/0.1]-P[1-3/0.01]-TC[13.1-24.9/0.1]-B[2-8/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Surface treatment Shank diameter D tolerance D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
B (Tip length)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
T (Head length)
(mm)
TC (T dimension alteration)
(mm)

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-442 ~ 5210 ~ 302 ~ 6--1 ~ 213 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-442 ~ 5210 ~ 302 ~ 6--1 ~ 2-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-4-10 ~ 302 ~ 640 ~ 51.9-1 ~ 213 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-4-10 ~ 302 ~ 640 ~ 51.9-1 ~ 2-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-4-10 ~ 302 ~ 6-40 ~ 51.91 ~ 213 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-4-10 ~ 302 ~ 6-40 ~ 51.91 ~ 2-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-542 ~ 5210 ~ 302 ~ 8--1 ~ 313 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-542 ~ 5210 ~ 302 ~ 8--1 ~ 3-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-5-10 ~ 302 ~ 840 ~ 51.9-1 ~ 313 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-5-10 ~ 302 ~ 840 ~ 51.9-1 ~ 3-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-5-10 ~ 302 ~ 8-40 ~ 51.91 ~ 313 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-5-10 ~ 302 ~ 8-40 ~ 51.91 ~ 3-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-642 ~ 6210 ~ 302 ~ 13--1.5 ~ 413 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-642 ~ 6210 ~ 302 ~ 13--1.5 ~ 4-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-6-10 ~ 302 ~ 1340 ~ 61.9-1.5 ~ 413 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-6-10 ~ 302 ~ 1340 ~ 61.9-1.5 ~ 4-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-6-10 ~ 302 ~ 13-40 ~ 61.91.5 ~ 413 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-6-10 ~ 302 ~ 13-40 ~ 61.91.5 ~ 4-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-842 ~ 6210 ~ 302 ~ 13--2 ~ 613 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-842 ~ 6210 ~ 302 ~ 13--2 ~ 6-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-8-10 ~ 302 ~ 1340 ~ 61.9-2 ~ 613 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-8-10 ~ 302 ~ 1340 ~ 61.9-2 ~ 6-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-8-10 ~ 302 ~ 13-40 ~ 61.92 ~ 613 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Sharp tip angleTiCN-8-10 ~ 302 ~ 13-40 ~ 61.92 ~ 6-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-442 ~ 52-2 ~ 6--1 ~ 213 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-442 ~ 52-2 ~ 6--1 ~ 2-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-4--2 ~ 640 ~ 51.9-1 ~ 213 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-4--2 ~ 640 ~ 51.9-1 ~ 2-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-4--2 ~ 6-40 ~ 51.91 ~ 213 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-4--2 ~ 6-40 ~ 51.91 ~ 2-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-542 ~ 62-2 ~ 8--1 ~ 313 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-542 ~ 62-2 ~ 8--1 ~ 3-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-5--2 ~ 840 ~ 61.9-1 ~ 313 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-5--2 ~ 840 ~ 61.9-1 ~ 3-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-5--2 ~ 8-40 ~ 61.91 ~ 313 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-5--2 ~ 8-40 ~ 61.91 ~ 3-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-642 ~ 72-2 ~ 13--1.5 ~ 413 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-642 ~ 72-2 ~ 13--1.5 ~ 4-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-6--2 ~ 1340 ~ 71.9-1.5 ~ 413 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-6--2 ~ 1340 ~ 71.9-1.5 ~ 4-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-6--2 ~ 13-40 ~ 71.91.5 ~ 413 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-6--2 ~ 13-40 ~ 71.91.5 ~ 4-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-842 ~ 72-2 ~ 13--2 ~ 613 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-842 ~ 72-2 ~ 13--2 ~ 6-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-8--2 ~ 1340 ~ 71.9-2 ~ 613 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-8--2 ~ 1340 ~ 71.9-2 ~ 6-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-8--2 ~ 13-40 ~ 71.92 ~ 613 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tip RTiCN-8--2 ~ 13-40 ~ 71.92 ~ 6-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-442 ~ 52-2 ~ 6--1 ~ 213 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-442 ~ 52-2 ~ 6--1 ~ 2-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-4--2 ~ 640 ~ 51.9-1 ~ 213 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-4--2 ~ 640 ~ 51.9-1 ~ 2-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-4--2 ~ 6-40 ~ 51.91 ~ 213 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-4--2 ~ 6-40 ~ 51.91 ~ 2-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-542 ~ 62-2 ~ 8--1 ~ 313 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-542 ~ 62-2 ~ 8--1 ~ 3-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-5--2 ~ 840 ~ 61.9-1 ~ 313 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-5--2 ~ 840 ~ 61.9-1 ~ 3-13.1 ~ 24.9

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-5--2 ~ 8-40 ~ 61.91 ~ 313 ~ 25-

-

1 Piece(s) 8 Day(s) or more 10Tapered tipTiCN-5--2 ~ 8-40 ~ 61.91 ~ 3-13.1 ~ 24.9

Loading...

 

Basic Information

Shank type Standard Material Powdered high-speed steel Mounting plate Punch plate
Shank (mounting part) shape Flange stopper