(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pilot Punches Configurable type, Dicoat treatment

Pilot Punches Configurable type, Dicoat treatment
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The pilot punch, which allows you to freely specify the taper length of the tip, is treated with Dicoat® treatment (TD process) to improve wear resistance. The collar has a dowel hole for punch positioning, and the collar is thick enough to accommodate a retainer. The total length is up to 150mm.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
T-RTP13-[70-150/1]-P[6-12.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
T-RTP16-[70-150/1]-P[8-15.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
T-RTP20-[70-150/1]-P[11-19.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
T-RTP25-[70-150/1]-P[16-24.99/0.01]-B[20-100/1]-S[10-50/1]-A[20,​30,​45]
T-RTPE13-[70-150/1]-P[6-12.99/0.01]-B[10-50/1]-S[8-45/1]
T-RTPE16-[70-150/1]-P[8-15.99/0.01]-B[10-50/1]-S[8-45/1]
T-RTPE20-[70-150/1]-P[11-19.99/0.01]-B[10-50/1]-S[8-45/1]
T-RTPE25-[70-150/1]-P[16-24.99/0.01]-B[10-50/1]-S[8-45/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
B (Tip length)
(mm)
S (Tip length)
(mm)
P (Tip dimension)
(mm)

-

1 Piece(s) 8 Day(s) or more 10Standard type1370 ~ 15020 ~ 4520 ~ 10010 ~ 506 ~ 12.99

-

1 Piece(s) 8 Day(s) or more 10Standard type1670 ~ 15020 ~ 4520 ~ 10010 ~ 508 ~ 15.99

-

1 Piece(s) 8 Day(s) or more 10Standard type2070 ~ 15020 ~ 4520 ~ 10010 ~ 5011 ~ 19.99

-

1 Piece(s) 8 Day(s) or more 10Standard type2570 ~ 15020 ~ 4520 ~ 10010 ~ 5016 ~ 24.99

-

1 Piece(s) 8 Day(s) or more 10Economy type1370 ~ 150-10 ~ 508 ~ 456 ~ 12.99

-

1 Piece(s) 8 Day(s) or more 10Economy type1670 ~ 150-10 ~ 508 ~ 458 ~ 15.99

-

1 Piece(s) 8 Day(s) or more 10Economy type2070 ~ 150-10 ~ 508 ~ 4511 ~ 19.99

-

1 Piece(s) 8 Day(s) or more 10Economy type2570 ~ 150-10 ~ 508 ~ 4516 ~ 24.99

Loading...

  1. 1
 

Basic Information

Shank type Standard Tip shape Tapered tip Material SKD11 Equivalent
Surface treatment Dicoat Mounting plate Punch plate Shank (mounting part) shape With locating dowel hole
Shank diameter D tolerance m5