Pilot Punches TiCN Coating, HW Coating, Sharp Tip Angle type

Pilot Punches TiCN Coating, HW Coating, Sharp Tip Angle type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
AH-HATAL1.6-[42-62/10]-P[1-1.59/0.01]-A[10-30/5]
AH-HATAL1.6-LC[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
AH-HATAL1.6-LCT[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
AH-HATAL1.6-LMT[27-61.9/0.1]-P[1-1.59/0.01]-A[10-30/5]
AH-HATAL2.0-[42-62/10]-P[1-1.99/0.01]-A[10-30/5]
AH-HATAL2.0-LC[27-61.9/0.1]-P[1-1.99/0.01]-A[10-30/5]
AH-HATAL2.0-LCT[27-61.9/0.1]-P[1-1.99/0.01]-A[10-30/5]
AH-HATAL2.0-LMT[27-61.9/0.1]-P[1-1.99/0.01]-A[10-30/5]
AH-HATAL2.5-[42-62/10]-P[1-2.49/0.01]-A[10-30/5]
AH-HATAL2.5-LC[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
AH-HATAL2.5-LCT[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
AH-HATAL2.5-LMT[27-61.9/0.1]-P[1-2.49/0.01]-A[10-30/5]
AH-HATAL3-[52-82/10]-P[1-2.99/0.01]-A[10-30/5]
AH-HATAL3-LC[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AH-HATAL3-LCT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AH-HATAL3-LMT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AH-HATAL4-[52-82/10]-P[1-3.99/0.01]-A[10-30/5]
AH-HATAL4-LC[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AH-HATAL4-LCT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AH-HATAL4-LMT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AH-HATAL5-[52-82/10]-P[2-4.99/0.01]-A[10-30/5]
AH-HATAL5-[52-82/10]-PC[1-1.99/0.01]-A[10-30/5]
AH-HATAL5-LC[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AH-HATAL5-LC[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AH-HATAL5-LCT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AH-HATAL5-LCT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AH-HATAL5-LMT[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AH-HATAL5-LMT[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
AH-HATAL6-[52-82/10]-P[2.5-5.99/0.01]-A[10-30/5]
AH-HATAL6-[52-82/10]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-HATAL6-LC[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AH-HATAL6-LC[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-HATAL6-LCT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AH-HATAL6-LCT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-HATAL6-LMT[27-81.9/0.1]-P[2.5-5.99/0.01]-A[10-30/5]
AH-HATAL6-LMT[27-81.9/0.1]-PC[1.25-2.49/0.01]-A[10-30/5]
AH-HATAL8-[52-82/10]-P[3-7.99/0.01]-A[10-30/5]
AH-HATAL8-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-HATAL8-LC[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AH-HATAL8-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-HATAL8-LCT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AH-HATAL8-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-HATAL8-LMT[27-81.9/0.1]-P[3-7.99/0.01]-A[10-30/5]
AH-HATAL8-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-HATAL10-[52-82/10]-P[3-9.99/0.01]-A[10-30/5]
AH-HATAL10-[52-82/10]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-HATAL10-LC[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AH-HATAL10-LC[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-HATAL10-LCT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AH-HATAL10-LCT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-HATAL10-LMT[27-81.9/0.1]-P[3-9.99/0.01]-A[10-30/5]
AH-HATAL10-LMT[27-81.9/0.1]-PC[1.5-2.99/0.01]-A[10-30/5]
AH-HATAL13-[52-82/10]-P[6-12.99/0.01]-A[10-30/5]
AH-HATAL13-[52-82/10]-PC[3-5.99/0.01]-A[10-30/5]
AH-HATAL13-LC[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AH-HATAL13-LC[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AH-HATAL13-LCT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AH-HATAL13-LCT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
AH-HATAL13-LMT[27-81.9/0.1]-P[6-12.99/0.01]-A[10-30/5]
AH-HATAL13-LMT[27-81.9/0.1]-PC[3-5.99/0.01]-A[10-30/5]
Part NumberVolume DiscountDays to ShipRoHSMaterial Surface treatment Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
A (Taper angle)
(°)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L1.610 ~ 3042 ~ 62---1 ~ 1.59-
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L1.610 ~ 30-27 ~ 61.9--1 ~ 1.59-
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L1.610 ~ 30--27 ~ 61.9-1 ~ 1.59-
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L1.610 ~ 30---27 ~ 61.91 ~ 1.59-
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L2.010 ~ 3042 ~ 62---1 ~ 1.99-
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L2.010 ~ 30-27 ~ 61.9--1 ~ 1.99-
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L2.010 ~ 30--27 ~ 61.9-1 ~ 1.99-
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L2.010 ~ 30---27 ~ 61.91 ~ 1.99-
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L2.510 ~ 3042 ~ 62---1 ~ 2.49-
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L2.510 ~ 30-27 ~ 61.9--1 ~ 2.49-
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L2.510 ~ 30--27 ~ 61.9-1 ~ 2.49-
8 Day(s) or more 10SKH51 EquivalentTiCN+0.005/0L2.510 ~ 30---27 ~ 61.91 ~ 2.49-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L310 ~ 3052 ~ 82---1 ~ 2.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L310 ~ 30-27 ~ 81.9--1 ~ 2.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L310 ~ 30--27 ~ 81.9-1 ~ 2.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L310 ~ 30---27 ~ 81.91 ~ 2.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L410 ~ 3052 ~ 82---1 ~ 3.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L410 ~ 30-27 ~ 81.9--1 ~ 3.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L410 ~ 30--27 ~ 81.9-1 ~ 3.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L410 ~ 30---27 ~ 81.91 ~ 3.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L510 ~ 3052 ~ 82---2 ~ 4.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L510 ~ 3052 ~ 82----1 ~ 1.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L510 ~ 30-27 ~ 81.9--2 ~ 4.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L510 ~ 30-27 ~ 81.9---1 ~ 1.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L510 ~ 30--27 ~ 81.9-2 ~ 4.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L510 ~ 30--27 ~ 81.9--1 ~ 1.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L510 ~ 30---27 ~ 81.92 ~ 4.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L510 ~ 30---27 ~ 81.9-1 ~ 1.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L610 ~ 3052 ~ 82---2.5 ~ 5.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L610 ~ 3052 ~ 82----1.25 ~ 2.49
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L610 ~ 30-27 ~ 81.9--2.5 ~ 5.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L610 ~ 30-27 ~ 81.9---1.25 ~ 2.49
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L610 ~ 30--27 ~ 81.9-2.5 ~ 5.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L610 ~ 30--27 ~ 81.9--1.25 ~ 2.49
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L610 ~ 30---27 ~ 81.92.5 ~ 5.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L610 ~ 30---27 ~ 81.9-1.25 ~ 2.49
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L810 ~ 3052 ~ 82---3 ~ 7.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L810 ~ 3052 ~ 82----1.5 ~ 2.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L810 ~ 30-27 ~ 81.9--3 ~ 7.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L810 ~ 30-27 ~ 81.9---1.5 ~ 2.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L810 ~ 30--27 ~ 81.9-3 ~ 7.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L810 ~ 30--27 ~ 81.9--1.5 ~ 2.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L810 ~ 30---27 ~ 81.93 ~ 7.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L810 ~ 30---27 ~ 81.9-1.5 ~ 2.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1010 ~ 3052 ~ 82---3 ~ 9.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1010 ~ 3052 ~ 82----1.5 ~ 2.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1010 ~ 30-27 ~ 81.9--3 ~ 9.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1010 ~ 30-27 ~ 81.9---1.5 ~ 2.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1010 ~ 30--27 ~ 81.9-3 ~ 9.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1010 ~ 30--27 ~ 81.9--1.5 ~ 2.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1010 ~ 30---27 ~ 81.93 ~ 9.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1010 ~ 30---27 ~ 81.9-1.5 ~ 2.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1310 ~ 3052 ~ 82---6 ~ 12.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1310 ~ 3052 ~ 82----3 ~ 5.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1310 ~ 30-27 ~ 81.9--6 ~ 12.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1310 ~ 30-27 ~ 81.9---3 ~ 5.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1310 ~ 30--27 ~ 81.9-6 ~ 12.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1310 ~ 30--27 ~ 81.9--3 ~ 5.99
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1310 ~ 30---27 ~ 81.96 ~ 12.99-
8 Day(s) 10SKH51 EquivalentTiCN+0.005/0L1310 ~ 30---27 ~ 81.9-3 ~ 5.99

Loading...

Basic Information

Shank type Standard Tip shape Sharp tip angle Mounting plate Punch plate
Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
TEL:124- 468-8824 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)