(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pilot Punches Lapping

Pilot Punches Lapping
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a pilot punch with improved surface roughness compared to regular polished products by lapping the tip that comes into contact with the workpiece. You can choose from 3 types of tip shape, 2 types of punch shaft diameter tolerance, and 3 types of material.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
AL-ATAL3-[52-82/10]-P[1-2.99/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL3-[52-82/10]-P[1-2.99/0.001]-A[10-30/5]
AL-ATAL3-[52-82/10]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL3-[52-82/10]-P[1-2.99/0.01]-A[10-30/5]
AL-ATAL3-[52-82/10]-PC[0.5-0.999/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL3-[52-82/10]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL3-LC[27-81.9/0.1]-P[1-2.99/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL3-LC[27-81.9/0.1]-P[1-2.99/0.001]-A[10-30/5]
AL-ATAL3-LC[27-81.9/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL3-LC[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AL-ATAL3-LC[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL3-LC[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL3-LCT[27-81.9/0.1]-P[1-2.99/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL3-LCT[27-81.9/0.1]-P[1-2.99/0.001]-A[10-30/5]
AL-ATAL3-LCT[27-81.9/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL3-LCT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AL-ATAL3-LCT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL3-LCT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL3-LMT[27-81.9/0.1]-P[1-2.99/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL3-LMT[27-81.9/0.1]-P[1-2.99/0.001]-A[10-30/5]
AL-ATAL3-LMT[27-81.9/0.1]-P[1-2.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL3-LMT[27-81.9/0.1]-P[1-2.99/0.01]-A[10-30/5]
AL-ATAL3-LMT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL3-LMT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL4-[52-82/10]-P[1-3.99/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL4-[52-82/10]-P[1-3.99/0.001]-A[10-30/5]
AL-ATAL4-[52-82/10]-P[1-3.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL4-[52-82/10]-P[1-3.99/0.01]-A[10-30/5]
AL-ATAL4-[52-82/10]-PC[0.5-0.999/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL4-[52-82/10]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL4-LC[27-81.9/0.1]-P[1-3.99/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL4-LC[27-81.9/0.1]-P[1-3.99/0.001]-A[10-30/5]
AL-ATAL4-LC[27-81.9/0.1]-P[1-3.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL4-LC[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AL-ATAL4-LC[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL4-LC[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL4-LCT[27-81.9/0.1]-P[1-3.99/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL4-LCT[27-81.9/0.1]-P[1-3.99/0.001]-A[10-30/5]
AL-ATAL4-LCT[27-81.9/0.1]-P[1-3.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL4-LCT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AL-ATAL4-LCT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL4-LCT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL4-LMT[27-81.9/0.1]-P[1-3.99/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL4-LMT[27-81.9/0.1]-P[1-3.99/0.001]-A[10-30/5]
AL-ATAL4-LMT[27-81.9/0.1]-P[1-3.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL4-LMT[27-81.9/0.1]-P[1-3.99/0.01]-A[10-30/5]
AL-ATAL4-LMT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL4-LMT[27-81.9/0.1]-PC[0.5-0.999/0.001]-A[10-30/5]
AL-ATAL5-[52-82/10]-P[2-4.99/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL5-[52-82/10]-P[2-4.99/0.001]-A[10-30/5]
AL-ATAL5-[52-82/10]-P[2-4.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL5-[52-82/10]-P[2-4.99/0.01]-A[10-30/5]
AL-ATAL5-[52-82/10]-PC[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL5-[52-82/10]-PC[1-1.99/0.01]-A[10-30/5]
AL-ATAL5-LC[27-81.9/0.1]-P[2-4.99/0.001]-A[10,​15,​20,​25,​30]
AL-ATAL5-LC[27-81.9/0.1]-P[2-4.99/0.001]-A[10-30/5]
AL-ATAL5-LC[27-81.9/0.1]-P[2-4.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL5-LC[27-81.9/0.1]-P[2-4.99/0.01]-A[10-30/5]
AL-ATAL5-LC[27-81.9/0.1]-PC[1-1.99/0.01]-A[10,​15,​20,​25,​30]
AL-ATAL5-LC[27-81.9/0.1]-PC[1-1.99/0.01]-A[10-30/5]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTip shape Material Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
A (Taper angle)
(°)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L352 ~ 8210 ~ 15---1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L352 ~ 8210 ~ 30---1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L352 ~ 8210 ~ 15---1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L352 ~ 8210 ~ 30---1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L352 ~ 8210 ~ 15----0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L352 ~ 8210 ~ 30----0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 1527 ~ 81.9--1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 3027 ~ 81.9--1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 1527 ~ 81.9--1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 3027 ~ 81.9--1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 1527 ~ 81.9---0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 3027 ~ 81.9---0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 15-27 ~ 81.9-1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30-27 ~ 81.9-1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 15-27 ~ 81.9-1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30-27 ~ 81.9-1 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 15-27 ~ 81.9--0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30-27 ~ 81.9--0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 15--27 ~ 81.91 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30--27 ~ 81.91 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 15--27 ~ 81.91 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30--27 ~ 81.91 ~ 2.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 15--27 ~ 81.9-0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L3-10 ~ 30--27 ~ 81.9-0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L452 ~ 8210 ~ 15---1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L452 ~ 8210 ~ 30---1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L452 ~ 8210 ~ 15---1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L452 ~ 8210 ~ 30---1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L452 ~ 8210 ~ 15----0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L452 ~ 8210 ~ 30----0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 1527 ~ 81.9--1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 3027 ~ 81.9--1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 1527 ~ 81.9--1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 3027 ~ 81.9--1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 1527 ~ 81.9---0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 3027 ~ 81.9---0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 15-27 ~ 81.9-1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30-27 ~ 81.9-1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 15-27 ~ 81.9-1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30-27 ~ 81.9-1 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 15-27 ~ 81.9--0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30-27 ~ 81.9--0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 15--27 ~ 81.91 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30--27 ~ 81.91 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 15--27 ~ 81.91 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30--27 ~ 81.91 ~ 3.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 15--27 ~ 81.9-0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L4-10 ~ 30--27 ~ 81.9-0.5 ~ 0.999

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L552 ~ 8210 ~ 15---2 ~ 4.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L552 ~ 8210 ~ 30---2 ~ 4.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L552 ~ 8210 ~ 15---2 ~ 4.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L552 ~ 8210 ~ 30---2 ~ 4.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L552 ~ 8210 ~ 15----1 ~ 1.99

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L552 ~ 8210 ~ 30----1 ~ 1.99

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 1527 ~ 81.9--2 ~ 4.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 3027 ~ 81.9--2 ~ 4.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 1527 ~ 81.9--2 ~ 4.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 3027 ~ 81.9--2 ~ 4.99-

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 1527 ~ 81.9---1 ~ 1.99

-

1 Piece(s) 2 Day(s) 10Sharp tip angleSKD11 Equivalent+0.005/0L5-10 ~ 3027 ~ 81.9---1 ~ 1.99

Loading...

 

Basic Information

Shank type Standard Surface treatment Lapping Mounting plate Punch plate
Shank (mounting part) shape Standard