• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Pilot Punches Tip R type

Pilot Punches Tip R type

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

 
Part Number
A-HSTAL1.6-[42-62/10]-P[0.5-1.59/0.01]
A-HSTAL1.6-LC[27-61.9/0.1]-P[0.5-1.59/0.01]
A-HSTAL1.6-LCT[27-61.9/0.1]-P[0.5-1.59/0.01]
A-HSTAL1.6-LMT[27-61.9/0.1]-P[0.5-1.59/0.01]
A-HSTAL2.0-[42-62/10]-P[0.5-1.99/0.01]
A-HSTAL2.0-LC[27-61.9/0.1]-P[0.5-1.99/0.01]
A-HSTAL2.0-LCT[27-61.9/0.1]-P[0.5-1.99/0.01]
A-HSTAL2.0-LMT[27-61.9/0.1]-P[0.5-1.99/0.01]
A-HSTAL2.5-[42-62/10]-P[1-2.49/0.01]
A-HSTAL2.5-[42-62/10]-PC[0.5-0.99/0.01]
A-HSTAL2.5-LC[27-61.9/0.1]-P[1-2.49/0.01]
A-HSTAL2.5-LC[27-61.9/0.1]-PC[0.5-0.99/0.01]
A-HSTAL2.5-LCT[27-61.9/0.1]-P[1-2.49/0.01]
A-HSTAL2.5-LCT[27-61.9/0.1]-PC[0.5-0.99/0.01]
A-HSTAL2.5-LMT[27-61.9/0.1]-P[1-2.49/0.01]
A-HSTAL2.5-LMT[27-61.9/0.1]-PC[0.5-0.99/0.01]
A-HSTAL3-[52-92/10]-P[1-2.99/0.01]
A-HSTAL3-[52-92/10]-PC[0.5-0.99/0.01]
A-HSTAL3-LC[27-91.9/0.1]-P[1-2.99/0.01]
A-HSTAL3-LC[27-91.9/0.1]-PC[0.5-0.99/0.01]
A-HSTAL3-LCT[27-91.9/0.1]-P[1-2.99/0.01]
A-HSTAL3-LCT[27-91.9/0.1]-PC[0.5-0.99/0.01]
A-HSTAL3-LMT[27-91.9/0.1]-P[1-2.99/0.01]
A-HSTAL3-LMT[27-91.9/0.1]-PC[0.5-0.99/0.01]
A-HSTAL4-[52-92/10]-P[1-3.99/0.01]
A-HSTAL4-[52-92/10]-PC[0.5-0.99/0.01]
A-HSTAL4-LC[27-91.9/0.1]-P[1-3.99/0.01]
A-HSTAL4-LC[27-91.9/0.1]-PC[0.5-0.99/0.01]
A-HSTAL4-LCT[27-91.9/0.1]-P[1-3.99/0.01]
A-HSTAL4-LCT[27-91.9/0.1]-PC[0.5-0.99/0.01]
A-HSTAL4-LMT[27-91.9/0.1]-P[1-3.99/0.01]
A-HSTAL4-LMT[27-91.9/0.1]-PC[0.5-0.99/0.01]
A-HSTAL5-[52-92/10]-P[2-4.99/0.01]
A-HSTAL5-[52-92/10]-PC[1-1.99/0.01]
A-HSTAL5-LC[27-91.9/0.1]-P[2-4.99/0.01]
A-HSTAL5-LC[27-91.9/0.1]-PC[1-1.99/0.01]
A-HSTAL5-LCT[27-91.9/0.1]-P[2-4.99/0.01]
A-HSTAL5-LCT[27-91.9/0.1]-PC[1-1.99/0.01]
A-HSTAL5-LMT[27-91.9/0.1]-P[2-4.99/0.01]
A-HSTAL5-LMT[27-91.9/0.1]-PC[1-1.99/0.01]
A-HSTAL6-[52-92/10]-P[2.5-5.99/0.01]
A-HSTAL6-[52-92/10]-PC[1.25-2.49/0.01]
A-HSTAL6-LC[27-91.9/0.1]-P[2.5-5.99/0.01]
A-HSTAL6-LC[27-91.9/0.1]-PC[1.25-2.49/0.01]
A-HSTAL6-LCT[27-91.9/0.1]-P[2.5-5.99/0.01]
A-HSTAL6-LCT[27-91.9/0.1]-PC[1.25-2.49/0.01]
A-HSTAL6-LMT[27-91.9/0.1]-P[2.5-5.99/0.01]
A-HSTAL6-LMT[27-91.9/0.1]-PC[1.25-2.49/0.01]
A-HSTAL8-[52-92/10]-P[3-7.99/0.01]
A-HSTAL8-[52-92/10]-PC[1.5-2.99/0.01]
A-HSTAL8-LC[27-91.9/0.1]-P[3-7.99/0.01]
A-HSTAL8-LC[27-91.9/0.1]-PC[1.5-2.99/0.01]
A-HSTAL8-LCT[27-91.9/0.1]-P[3-7.99/0.01]
A-HSTAL8-LCT[27-91.9/0.1]-PC[1.5-2.99/0.01]
A-HSTAL8-LMT[27-91.9/0.1]-P[3-7.99/0.01]
A-HSTAL8-LMT[27-91.9/0.1]-PC[1.5-2.99/0.01]
A-HSTAL10-[52-102/10]-P[3-9.99/0.01]
A-HSTAL10-[52-102/10]-PC[1.5-2.99/0.01]
A-HSTAL10-LC[27-101.9/0.1]-P[3-9.99/0.01]
A-HSTAL10-LC[27-101.9/0.1]-PC[1.5-2.99/0.01]
Part NumberVolume DiscountDays to ShipRoHSMaterial Shank diameter D tolerance B (Tip length/tip length) D (Shank diameter)
(mm)
L (L dimension)
(mm)
LC (Full length alteration)
(mm)
LCT (Head thickness tolerance change + Total length alteration)
(mm)
LMT (Head thickness tolerance change + Total length alteration)
(mm)
P (Tip dimension)
(mm)
PC (Tip dimension alteration)
(mm)
8 Day(s) or more 10SKH51 Equivalent+0.005/0L1.642 ~ 62---0.5 ~ 1.59-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L1.6-27 ~ 61.9--0.5 ~ 1.59-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L1.6--27 ~ 61.9-0.5 ~ 1.59-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L1.6---27 ~ 61.90.5 ~ 1.59-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.042 ~ 62---0.5 ~ 1.99-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.0-27 ~ 61.9--0.5 ~ 1.99-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.0--27 ~ 61.9-0.5 ~ 1.99-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.0---27 ~ 61.90.5 ~ 1.99-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.542 ~ 62---1 ~ 2.49-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.542 ~ 62----0.5 ~ 0.99
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.5-27 ~ 61.9--1 ~ 2.49-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.5-27 ~ 61.9---0.5 ~ 0.99
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.5--27 ~ 61.9-1 ~ 2.49-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.5--27 ~ 61.9--0.5 ~ 0.99
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.5---27 ~ 61.91 ~ 2.49-
8 Day(s) or more 10SKH51 Equivalent+0.005/0L2.5---27 ~ 61.9-0.5 ~ 0.99
2 Day(s) 10SKH51 Equivalent+0.005/0L352 ~ 92---1 ~ 2.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L352 ~ 92----0.5 ~ 0.99
2 Day(s) 10SKH51 Equivalent+0.005/0L3-27 ~ 91.9--1 ~ 2.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L3-27 ~ 91.9---0.5 ~ 0.99
2 Day(s) 10SKH51 Equivalent+0.005/0L3--27 ~ 91.9-1 ~ 2.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L3--27 ~ 91.9--0.5 ~ 0.99
2 Day(s) 10SKH51 Equivalent+0.005/0L3---27 ~ 91.91 ~ 2.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L3---27 ~ 91.9-0.5 ~ 0.99
2 Day(s) 10SKH51 Equivalent+0.005/0L452 ~ 92---1 ~ 3.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L452 ~ 92----0.5 ~ 0.99
2 Day(s) 10SKH51 Equivalent+0.005/0L4-27 ~ 91.9--1 ~ 3.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L4-27 ~ 91.9---0.5 ~ 0.99
2 Day(s) 10SKH51 Equivalent+0.005/0L4--27 ~ 91.9-1 ~ 3.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L4--27 ~ 91.9--0.5 ~ 0.99
2 Day(s) 10SKH51 Equivalent+0.005/0L4---27 ~ 91.91 ~ 3.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L4---27 ~ 91.9-0.5 ~ 0.99
2 Day(s) 10SKH51 Equivalent+0.005/0L552 ~ 92---2 ~ 4.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L552 ~ 92----1 ~ 1.99
2 Day(s) 10SKH51 Equivalent+0.005/0L5-27 ~ 91.9--2 ~ 4.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L5-27 ~ 91.9---1 ~ 1.99
2 Day(s) 10SKH51 Equivalent+0.005/0L5--27 ~ 91.9-2 ~ 4.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L5--27 ~ 91.9--1 ~ 1.99
2 Day(s) 10SKH51 Equivalent+0.005/0L5---27 ~ 91.92 ~ 4.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L5---27 ~ 91.9-1 ~ 1.99
2 Day(s) 10SKH51 Equivalent+0.005/0L652 ~ 92---2.5 ~ 5.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L652 ~ 92----1.25 ~ 2.49
2 Day(s) 10SKH51 Equivalent+0.005/0L6-27 ~ 91.9--2.5 ~ 5.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L6-27 ~ 91.9---1.25 ~ 2.49
2 Day(s) 10SKH51 Equivalent+0.005/0L6--27 ~ 91.9-2.5 ~ 5.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L6--27 ~ 91.9--1.25 ~ 2.49
2 Day(s) 10SKH51 Equivalent+0.005/0L6---27 ~ 91.92.5 ~ 5.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L6---27 ~ 91.9-1.25 ~ 2.49
2 Day(s) 10SKH51 Equivalent+0.005/0L852 ~ 92---3 ~ 7.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L852 ~ 92----1.5 ~ 2.99
2 Day(s) 10SKH51 Equivalent+0.005/0L8-27 ~ 91.9--3 ~ 7.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L8-27 ~ 91.9---1.5 ~ 2.99
2 Day(s) 10SKH51 Equivalent+0.005/0L8--27 ~ 91.9-3 ~ 7.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L8--27 ~ 91.9--1.5 ~ 2.99
2 Day(s) 10SKH51 Equivalent+0.005/0L8---27 ~ 91.93 ~ 7.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L8---27 ~ 91.9-1.5 ~ 2.99
2 Day(s) 10SKH51 Equivalent+0.005/0L1052 ~ 102---3 ~ 9.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L1052 ~ 102----1.5 ~ 2.99
2 Day(s) 10SKH51 Equivalent+0.005/0L10-27 ~ 101.9--3 ~ 9.99-
2 Day(s) 10SKH51 Equivalent+0.005/0L10-27 ~ 101.9---1.5 ~ 2.99

Loading...

Basic Information

Shank type Standard Tip shape Tip R Surface treatment None
Mounting plate Punch plate Shank (mounting part) shape Standard

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Press
TEL:124- 468-8824 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)