(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Fixing Keys for Punches with Key Grooves Long type

Fixing Keys for Punches with Key Grooves Long type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • This product you ordered will be discontinued as of May 31, 2024, as the manufacturer has discontinued production. There are no substitutes.

Product Description

A key for fixing a punch with a key groove. Multiple punches can be fixed with one key.

Part Number 

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
PSKW4-[3,​4.5]-[21-50/1]
PSKW5-[3,​4.5]-[31-60/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSpecification A (L Dimension)
(mm)
T (Thickness)
(mm)

-

1 Piece(s) 8 Day(s) or more 10For M4 screws21 ~ 503 ~ 4.5

-

1 Piece(s) 8 Day(s) or more 10For M5 screws31 ~ 603 ~ 4.5

Loading...

  1. 1