(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
For Cost Reduction, Smart Choice
In addition to fixed dimensions, four different mounting hole standards are introduced to meet various mounting needs.
General-purpose type
Applies to various key slots and complies with GB/T 1096-1979 standards.
Convenient for customers to process to the required dimensions.
Various hole formats can be selected to significantly reduce customer processing costs. Mounting holes are convenient for securing mounts, and threaded holes are easy to disassemble, enabling repeated use.
Differences between MISUMI economy parallel keys and market distribution products
| Misumi Standard Products | Misumi Economy | Market Distribution Products※ | |
| Steel Material | Japanese Material | High Quality S35C/S45C | Chinese Carbon Steel |
| Stainless Steel Material | Imported from Japan | High Quality Stainless Steel SUS304 | Chinese Stainless Steel |
| Tensile Strength | 600N/mm² or more | 500N/mm² or more | Not specified |
| Tolerance standard | B tolerance 0~0.03 | B tolerance 0~0.03 | Not Guaranteed (Inconsistent) |
| H tolerance 0~0.03 | H tolerance 0~0.03 | ||
| L tolerance 0~0.15 | L tolerance 0~0.15 | ||
| R tolerance 0.25~0.40 | R tolerance 0.25~0.40 | ||
| Usage environment | High, medium, low speed | Medium, low speed | Medium, low speed |
The tensile strength of the Misumi Economic Parallel Key meets medium-low speed usage requirements. Dimensional tolerances meet national standards, and the material is guaranteed for safe use.
The circular R angle has low precision, leading to gaps during assembly, and the length exceeds the tolerance range, making perfect assembly impossible.
Misumi Economy Type uses imported cutting tools and strictly adheres to national standards. The R angle is inspected with specialized jigs before shipment to ensure compliance with national standard keyholes and achieve perfect assembly without gaps.
72H Salt Spray Test Result: Rust occurrence area over 95%
Based on the 72H salt spray test results, the stainless steel material of Misumi Economy Type products passed third-party testing, ensuring safe use in equipment requiring rust prevention.
*Market-distributed products are similar products randomly purchased by us from online and offline markets.
*Experimental data was obtained through our inspection and measurement and is provided for reference only.