(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • MISUMI India offices and warehouses will remain closed on 26th January 2026 on account of Republic Day.

Economy Toggle Clamps

  • Wide lineup: horizontal, vertical, horizontal pressure, door holder types
  • High-quality low-carbon steel with zinc plating finish
  • Same-day shipping lineup available
economy toggle clamps

Product Features

Type

Various types of Misumi economical toggle clamps available 4 main types, 56 specifications, meeting all FA industry demands

Horizontal type

Horizontal type

Vertical type

Vertical type

Horizontal pressure type

Horizontal pressure type

Door holder type

Door holder type

Quality

Misumi economical toggle clamps use high-quality

A33 (low-carbon steel), ensuring tensile strength twice that of market products, guaranteeing clamping pressure and long service life.

Misumi Standard Toggle Clamp Misumi Economy Toggle Clamp Market Products*
Body material SS400 High-quality A33 (low-carbon steel) zinc-plated
Tensile strength 375~460MPa
Zinc-plated iron
Tensile strength 170~270MPa
Rivet material Nickel-plated Nickel-plated General treatment

Market Products*

General rivet: The quality of the rivet joint is poor, cracks soon appear at the joint.
When the rivet loosens, the product becomes weak.
Also, due to insufficient clamping pressure, the rivet easily bends.
Shortening the service life.

Cam Followers
VS

MISUMI Economy Toggle Clamp

Due to nickel plating treatment, the rivet joint is sturdy
It has a long service life

Cam Followers

* This is a photo showing problems occurring in market products.

* These are some of the products we prepare for different situations.

* Actual data is obtained through our audit measurements and is provided for reference only.

Delivery

Economy toggle clamps are being progressively stocked, So we have many same-day shipping lineups available.

Design Case

Design Case

A simple sheet metal bending jig composed of toggle clamps and index plungers, with a simple structure and easy operation.

Using different toggle clamps, index plungers, and other positioning and clamping products

Various functional positioning jigs can be configured.

Toggle Clamp

₹317.00 /Unit

- Horizontal type 1568N

Recommended Products

whatsapp-qr whatsapp-icon