(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Variable Self-Weight Anti-Backlash
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Setup

Anti-backflow operation by self-weight.
The position of the anti-backflow mechanism can be adjusted according to the size of the workpiece.
The anti-backflow mechanism activates to hold products in the tray before sending them to the next process, preventing them from being pushed out.
The anti-backflow mechanism is held upright by a magnet. When a tray passes, the magnet detaches due to the tray's weight, allowing it to pass through.
After passing, it stands upright under its own weight and is fixed with a magnet.
Variable Self-Weight Anti-Backlash
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Knurled Knob with Flat Surface C-NKOS5-25 Mounting part type: Male thread (with shoulder)
Mounting part diameter (M): M5
Material: Stainless steel
Surface treatment: Wire drawing
2 ₹ 600/Piece
Knurled Knob with Flat Surface C-NKOS5-20 Mounting part type: Male thread (with shoulder)
Mounting part diameter (M): M5
Material: Stainless steel
Surface treatment: Wire drawing
4 ₹ 540/Piece
Magnet C-NHXCC20-5.5 Adhesion force (N): 50.1~60.0
Adhesion force (N): 54.8
Magnet type (material): Neodymium magnet
2 ₹ 1314/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon