(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Keyboard and Mouse Storage Shelf
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Setup

Shelf for storing keyboard and mouse vertically
If horizontal storage is not possible, store vertically. Pull the rack forward, rotate it, then stand it up vertically and store it inside.
Keyboard and Mouse Storage Shelf
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Handle C-NUWAN10-80-27 Mounting pitch L(mm): 80
Material: Steel
Surface treatment: Chrome plating
1 ₹ 128.00/Piece
Metal Washer E-GPWSSS25-6-3 Outer diameter D(mm): 25
Inner diameter V(mm): 6
Material: Stainless steel
Surface treatment: None
RoHS10 compliant
1 ₹ 59.00/Piece
Magnetic Catch C-MGCEN1 Holding force, tensile force (N): 53.93
Main body material: Stainless steel
Magnet material: Ferrite
1 ₹ 338.00/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.