(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Toggle Clamp | C-LD-201HB | Clamp bolt size: M5 Material: Steel (body), Steel + rubber pad (bolt) Clamping pressure (N): 400 |
2 | ₹ 239/Piece |
| ② | Metal Washer | C-WSSA10-6-1 | Outer diameter D(mm): 10 Inner diameter V(mm): 6 Material: Steel Surface treatment: Trivalent chromate bright finish |
2 | ₹ 74/Piece |
| ③ | Cam Follower | C-CFFRUA5-13 | Screw part nominal (M)(mm): M5×0.8 Material: Carbon steel Fastening method: With hexagonal hole in head Basic load rating Cr(dynamic)(kN): Allowable rotational speed (rpm): 1500 |
4 | ₹ 2,069/Piece |
| ④ | Hinge Pin | C-HCDG6-15 | Shaft diameter D(mm): 6 L dimension (mm): 15 Material: Steel Surface treatment: Black oxide coating |
2 | ₹ 155/Piece |