(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Wire Transfer Mechanism
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Move Positioning/Clamp Setup

"Guide mechanism for sending different types of wires.
Can handle 5 types of wires, with servo motors adjusting the guide roller position to suit each workpiece type.
Once the position is changed, secure it with a stopper pin using a cylinder.
Wire Transfer Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Deep Groove Ball Bearing C-E6006ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring Material: Steel
Basic dynamic load rating (N): 9240
Allowable rotational speed (RPM): 8000
12 ₹ 99/Piece
Parallel Key C-KES8-30 Shape: Parallel key (rounded on both ends)
Width (mm): 8
Total length (mm): 30
Material: Steel
1 ₹ 128/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon