(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Door Interlocking Lifter
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement

When removing the work tray transported by the belt conveyor within the device, the box can be easily removed without touching the belt.
In conjunction with the door, the work tray is lifted onto the belt and moved towards the door.
Can be applied in narrow spaces because the door can be made smaller.
Door Interlocking Lifter
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Cam Follower C-CFS4-8 Screw part nominal (M)(mm): M4×0.7
Material: Stainless steel
Fastening method: With hexagonal hole in head
Basic load rating Cr(dynamic)(kN): 0.57
Allowable rotational speed (rpm): 750
4 ₹ 2274/Piece
Ultra Low Head Bolt C-CBSAR5-8 Width (W)(mm): 36
Length (mm): 41
Main body material: Steel
Main body surface treatment: Chrome plating
8 ₹ 1148/Piece
Hinge C-SHHPTN5-2 Width (W)(mm): 48
Length (mm): 41
Main body material: Steel
Main body surface treatment: Chrome plating
2 ₹ 329/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon