(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Shaft Press-Fit Jig
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp Setup

Adsorbing a stainless steel shaft and pressing it into a resin part.
Manually activate the vacuum generator, release the index plunger holding the pin, and lower the suction unit.
Manually press pins into positioned workpieces.
Shaft Press-Fit Jig
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Index Plunger C-PMXK6M Lock mechanism: Return type
Main body material: Steel
Tip material: Stainless steel
Stroke S(mm): 4
1 ₹ 25/Piece
Set Screw E-GMSSFS3-4 Screw nominal (M): 3
Length L(mm): 4
Material: Stainless steel
RoHS10 compliant
1 ₹ 25/Piece
Set Screw E-GMSSFS4-5 Screw nominal (M): 4
Length L(mm): 5
Material: Stainless steel
RoHS10 compliant
1 ₹ 25/Piece
Round Pillar C-PETGR10-20 Outer diameter D(φ): 10
Length L(mm): 20
Post type: Solid
Material: Steel
Surface treatment: Nickel plating
4 ₹ 25/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon