(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Automatic Clamp Jig
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp Setup

The process of setting the workpiece, clamping it, and then machining a hole.
An automated mechanism with a support jig structure that allows pallet jig replacement based on workpiece type, with synchronized cylinder and toggle clamp operations.
Toggle clamps with a large opening angle are selected to facilitate workpiece loading and unloading
Automatic Clamp Jig
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Toggle Clamp C-LD-204GB Clamp bolt size : M12
Material : Steel (body), Steel (bolt)
Clamping pressure (N) : 6,300
2 ₹ 106/Piece
Set Screw E-GMSSU4-6 Screw nominal (M): 4
Length L(mm): 6
Material: Stainless steel
RoHS10 compliant
4 ₹ 3/Piece
Hinge Pin C-HCDG10-25 Shaft diameter D(mm): 10
L dimension (mm): 25
Material: Steel
Surface treatment: Black oxide coating
2 ₹ 117/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.