(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Direct-Acting Guide by Shaft and Linear Bushing
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement

Guides linear motion driven by cylinders, etc.
As it has a flange shape, it is mounted on the housing with bolts; stroke adjustment and stopping are possible using a set collar.
The housing and bushing are integrated, with holes drilled for mounting other parts.
Moving parts (e.g., tables) can be operated without considering the shape of the housing.
Direct-Acting Guide by Shaft and Linear Bushing
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Linear Bushing - Round Flange E-LBF12UU Inner circle diameter dr(φ): 12
Total length L(mm): 30
Outer tube material: Iron
Outer tube surface treatment: None
1 ₹ 450.00/Piece
Linear Bushing - Straight C-LMU-N12 Inner circle diameter dr(φ): 12
Total length L(mm): 30
Outer tube material: Iron
Outer tube surface treatment: None
1 ₹ 168.00/Piece
Linear Bushing Housing Unit E-LBHN12 Inner circle diameter dr(φ): 12
Total length L(mm): 36
Outer tube material: Steel
Housing unit material: Aluminum alloy
1 ₹ 842.00/Piece
Linear Bushing - Square Flange E-LBKP12DMUU Inner circle diameter dr(φ): 12
Total length L(mm): 47
Outer tube material: Iron
Outer tube surface treatment: Electroless nickel plating
1 ₹ 1261.00/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.