(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • We are upgrading our website for a better purchasing experience. Stay tuned for more updates! Know more
  • IMPORTANT: Please remember your log-in details, as you need to re-log in post the website upgrade. Reset in case: Forgot log-in ID OR Forgot Password

Tape Winding Jig
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Transport/Movement Positioning/Clamp Setup

A device for winding the release paper while separating the tape portion and release paper portion of double-sided tape.
The tape body is wound around the lower pulley, and the release paper is wound around the upper pulley by pulling the tape.
The lower and upper pulleys are connected by a circular belt, and the difference in rotation is absorbed by the 'slip part' of the belt.
A manual mechanism where the pulley on the main body rotates by pulling the tape of the double-sided tape, and the pulley on the release paper side rotates through a round belt.
Tape Winding Jig
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Set Screw E-GMSSU3-6 Screw nominal (M): 3
Length L(mm): 6
Material: Stainless steel
RoHS10 compliant
2 ₹ 3/Piece
Metal Washer E-GPWSSS14-5-1 Outer diameter D(mm): 14
Inner diameter V(mm): 5
Material: Stainless steel
Surface treatment: None
RoHS10 compliant
1 ₹ 15/Piece
Deep Groove Ball Bearing C-SE6900ZZ Precision (JIS): Grade 0
Shield material/shape: Double-sealed type
Inner/outer ring material: Stainless steel
Basic dynamic load rating (N): 1360
Allowable rotational speed (RPM): 8000
1 ₹ 52.70/Piece
Set Screw E-GMSSU4-6 Screw nominal (M): 4
Length L(mm): 6
Material: Stainless steel
RoHS10 compliant
2 ₹ 3/Piece
Metal Washer E-GPWSSS14-6-1 Outer diameter D(mm): 14
Inner diameter V(mm): 6
Material: Stainless steel
Surface treatment: None
RoHS10 compliant
1 ₹ 15/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon