(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Insert Nut for Aluminum Frame | LNTN8-30-6 | Precision (JIS): Grade 0 Shield material/shape: Double-sealed type Inner/outer ring material: Steel Basic dynamic load rating (N): 3570 Allowable rotational speed (RPM): 8000 |
10 | ₹ 8/Piece |
| ② | Deep Groove Ball Bearing | C-E6001ZZ | Screw nominal M(mm): M6 Frame specification: 3030 Surface treatment: Nickel plating |
4 | ₹ 44.20/Piece |
| ③ | Timing belt L | C-TBN697L150 | Belt type: L Belt material: Chloroprene rubber Belt type: Square tooth circle Belt width (mm): 38.1 Number of teeth: 186 |
1 | ₹ 1770/Piece |