(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Please Note: MISUMI India offices and warehouses will remain closed on 25th December 2025 and 1st January 2026 on the occasion of Christmas and New Year, respectively. Details

Chuck Mechanism Using Left and Right Screws
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp

Using the left and right screws, the motor drives the rotation to determine the chuck or position.
Long stroke and chuck power (gripping force) that cannot be handled by commercial products can be changed.
Chuck Mechanism Using Left and Right Screws
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
30° Trapezoidal Nut Support Unit C-MDWZ10 Type: Fixed side
Support shaft diameter (φ): 10
Material: Steel
Surface treatment: Black oxide coating
1 ₹ 1,784/Piece
30° Trapezoidal Nut C-MTSBHRC14 Screw nominal diameter D(φ): 14
Pitch (mm): 3
Material: Copper alloy
Surface treatment: None
1 ₹ 2,713/Piece
30° Trapezoidal Nut Support Unit C-MDUZ10 Type: Fixed side
Support shaft diameter (φ): 10
Material: Steel
Surface treatment: Black oxide coating
1 ₹ 866/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon