(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Two-Axis Synchronous Mechanism Using a Link
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Positioning/Clamp

This design uses a link mechanism to perform chucking or centering with synchronized linear motion across two axes.
By adopting a linear guide, the design reduces height and the number of parts compared to using linear bushings.
It also achieves two-axis synchronization with a single drive source, making it a more cost-effective solution.
Two-Axis Synchronous Mechanism Using a Link
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Rod End Bearing E-GYN5 Main body material: Steel
Connection screw M: M5×0.8
Connection screw direction: Right-hand thread
2 ₹ 189/Piece
Miniature Linear Guide E-SMLG9-75 Mounting height H(mm): 10
Length L(mm): 75
Rail type: Standard rail
Guide rail material: Stainless steel
Block material: Stainless steel
2 ₹ 2,359/Piece
Rod End Bearing E-GYNL5 Main body material: Steel
Connection screw M: M5×0.8
Connection screw direction: Left-hand thread
2 ₹ 189/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon