(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Components | Economy Model Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Rod End Bearing | E-GYN5 | Main body material: Steel Connection screw M: M5×0.8 Connection screw direction: Right-hand thread |
1 | ₹ 189.00/Piece |
| ② | Metal Washer | C-WSSA8-4-2 | Outer diameter D(mm): 8 Inner diameter V(mm): 4 Material: Steel Surface treatment: Trivalent chromate bright finish |
2 | ₹ 17.00/Piece |
| ③ | Metal Washer | C-WSSA10-5-1 | Outer diameter D(mm): 10 Inner diameter V(mm): 5 Material: Steel Surface treatment: Trivalent chromate bright finish |
1 | ₹ 17.00/Piece |