(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Linear Reciprocating Motion Mechanism by Rotational Drive
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Inspection/Measurement Setup

Converts the motor’s rotational drive into linear reciprocating motion
Easily control the cycle of linear reciprocating motion with a variable-speed motor
Adjust the start and end positions of the linear reciprocating motion using rod end bearings
Linear Reciprocating Motion Mechanism by Rotational Drive
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Components Economy Model Number Specification Quantity Unit Price
Rod End Bearing E-GYNL5 Main body material: Steel
Connection screw M: M5×0.8
Connection screw direction: Left-hand thread
1 ₹ 189.00/Piece
Rod End Bearing E-GYN5 Main body material: Steel
Connection screw M: M5×0.8
Connection screw direction: Right-hand thread
1 ₹ 189.00/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon