(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Handle | C-NUWAN10-100-27 | Mounting Pitch L(mm): 100 Material: Steel Surface treatment: Chrome plating |
2 | ₹ 149/Piece |
| ② | Toggle Clamp | C-LD-301CM-R | Clamp bolt size : M4 Material: Steel (body), Steel + rubber pad (bolt) Clamping pressure (N) : 500 |
8 | ₹ 384/Piece |
| ③ | Angular Handle | C-NUHFNSC120 | Mounting pitch L(mm): 120 Material: Stainless steel Surface treatment: Buff polishing |
2 | ₹ 284/Piece |