(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

Control Box Door Mechanism
Cost reduction with economical parts and design time reduction, quality assurance, cost reduction

Specifications and Features
Purpose/Function
Main Body/Structure

Improved workability with rotating control box.
A mechanism that rotates like a door for each control box. The control box contains a control panel, with power wired through the outlet.
Environment/Operability: Mount the hinge on the frame and rotate the control box."
Control Box Door Mechanism
※ This example is for design reference only. Equipment components may differ from the actual shape.
No. Component Economy Type Number Specification Quantity Unit Price
Magnetic Catch C-MGCEN1 Holding force, tensile force (N): 53.93
Main body material: Stainless steel
Magnet material: Ferrite
2 ₹ 338/Piece
Handle C-NUWANS10-120-30 Mounting pitch L(mm): 120
Material: Stainless steel
Surface treatment: Buff polishing
1 ₹ 190/Piece
Hinge C-HHSN50 Width (W)(mm): 30
Length (mm): 50
Main body material: Stainless steel
Main body surface treatment: Shot blast
4 ₹ 101/Piece
※ GST is excluded in these prices, and the specific details are based on the website quote.
※ The price on the product list is the starting price for that product.
whatsapp-qr whatsapp-icon