(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
| No. | Component | Economy Type Number | Specification | Quantity | Unit Price |
|---|---|---|---|---|---|
| ① | Oilless Bushing | C-MUFZU8-10 | Inner diameter d(φ): 10 Total length L(mm): 10 Material: Brass Operating temperature range (°C): -40 to 150 |
2 | ₹ 412/Piece |
| ② | Oilless Bushing | C-MUBZ15-10 | Inner diameter d(φ): 15 Total length L(mm): 10 Material: Brass Operating temperature range (°C): -40 to 150 |
2 | ₹ 223.30/Piece |
| ③ | Standard Knurled Knob | C-NOOS8-16 | Mounting part type: Male thread Mounting part diameter (M): M8 Material: Stainless steel Surface treatment: Wire drawing |
1 | ₹ 510/Piece |